(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rubber feet that come in a wide range of specifications and load-bearing capacities.
Features
・For use as a slip stopper for jigs due to its high gripping power.
・Helps to prevent impact damage to devices.
・No minimum or maximum order quantity.
Part Number
Configured Part Number is shown.
Model Number | No. | H1 | H2 | D1 | D2 | d1 | d2 | Recommended Fixing Screw Size | Load (kg) | Deflection (mm) | Product Weight (g) |
C-30-RK | 10 | 5 | 3 | 10 | 10 | 3 | 5 | M3 | 10 | 1 | 0.5 |
12 | 9 | 4 | 12 | 8 | 3 | 5 | M3 | 6 | 2 | 1 | |
15 | 8 | 5 | 15 | 14 | 3 | 6 | M3 | 15 | 2 | 2 | |
1510 | 10 | 3 | 15 | 10 | 3 | 5 | M3 | 11 | 2 | 2 | |
16 | 10 | 5 | 16 | 14 | 3 | 6 | M3 | 15 | 2 | 3 | |
18 | 11 | 7 | 18 | 15 | 4 | 7 | M4 | 15 | 2 | 4 | |
20 | 12 | 7 | 20 | 16 | 4 | 7 | M4 | 20 | 2.5 | 5 | |
2017 | 17 | 8 | 20 | 15 | 3 | 7 | M3 | 10 | 1 | 6 | |
22 | 24 | 10 | 22 | 18 | 3 | 7 | M3 | 10 | 1 | 12 | |
23 | 14 | 5 | 23 | 19 | 4 | 8 | M4 | 25 | 2.3 | 8 | |
2320 | 20 | 10 | 23 | 20 | 4 | 8 | M4 | 10 | 1 | 11 | |
24 | 10 | 5 | 24 | 19 | 4 | 9 | M4 | 20 | 2 | 6 | |
26 | 15 | 10 | 26 | 20 | 4 | 10 | M4 | 30 | 3 | 10 | |
28 | 18 | 11 | 28 | 22 | 4 | 12 | M4 | 30 | 4 | 12 | |
29 | 15 | 10 | 29 | 24 | 4 | 14 | M4 | 30 | 3 | 12 | |
30 | 19 | 10 | 30 | 24 | 4 | 14 | M4 | 30 | 3.5 | 15 | |
3215 | 15 | 5 | 32 | 26 | 5 | 14 | M5 | 45 | 2.4 | 15 | |
3220 | 20 | 10 | 32 | 26 | 5 | 15 | M5 | 50 | 2.3 | 20 | |
3225 | 25 | 9 | 32 | 28 | 5 | 14 | M5 | 50 | 4.3 | 28 | |
34 | 18 | 10 | 34 | 26 | 5 | 17 | M5 | 40 | 4 | 18 | |
3617 | 17 | 9 | 36 | 20 | 6 | 17 | M6 | 15 | 1 | 21 | |
36 | 22 | 12 | 36 | 30 | 5 | 12 | M5 | 60 | 3.5 | 28 | |
38 | 24 | 13 | 38 | 32 | 5 | 12 | M5 | 100 | 4 | 35 | |
40 | 22 | 9 | 40 | 28 | 5 | 14 | M5 | 70 | 3 | 30 | |
45 | 27 | 12 | 45 | 35 | 5 | 12 | M5 | 100 | 3 | 52 | |
63 | 26 | 15 | 63 | 48 | 7 | 14 | M6 | 40 | 1 | 103 |
Part Number |
---|
C-30-RK-30 |
C-30-RK-2017 |
C-30-RK-3215 |
Loading...
Characteristics | Hardness: 65° ± 5° | Material | EPDM | Color | Black |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy