(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Multiple branching of small current circuits / control circuits is possible.
● When performing the central ground, first fix it with an insulating support base.
● There are 6-pole, 10-pole and 20-pole branch models.
● Since the 20-pole model has staggered branches, it helps save space.
● We also have a copper bar with a 40° inclination that facilitates wiring.
Material | Copper |
Surface Treatment | Nickel-plated |
Conductive Capacity | 100A |
Part Number
Configured Part Number is shown.
MTS110-3P
1 Pack Unit 3 Pieces
Model Number | Total Length (mm) |
Tap Hole | Weight |
MTS110-3P | 185 | 10-M5 | 90 |
MTS120-3P | 310 | 20-M5 | 180 |
MJTS106-3P | 177 | 6-M5 | 68 |
MJTS110-3P | 237 | 10-M5 | 91 |
MJTSW106-3P | 181 | 6-M5 | 88 |
MJTSW110-3P | 241 | 10-M5 | 120 |
Characteristics | Tap Hole M5-10 Poles | Material | Copper | Body Board Thickness(mm) | 4 |
---|---|---|---|---|---|
Width(mm) | 185 | Vertical(mm) | 15 | Paint Surface Processing | Nickel-plated |
Special Notes | Mounting Holes 2-Ø 8.5 | Quantity of pieces | 3 |
Please check the type/dimensions/specifications of the part MTS110-3P in the Copper Bar (Current-Carrying Capacity 100A) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy