(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lightweight terminal block box.
Part Number
Configured Part Number is shown.
BOXTC-4A
Part Number | Pole Number | Weight |
BOXTC-4A |
4 | 64 |
BOXTC-6A | 6 | 78 |
Specifications
Rated Voltage | AC/DC 250V |
Rated Current | 15A |
Insulation Resistance | 100 MΩ or more (500 VDC) |
Peak Voltage | 2000 VAC, 1 minute |
Applicable Wire | 1.25mm2MAX |
Standard Tightening Torque | 1.2 N·m |
Protective Structure | IP65 |
Compatible Cable Finish Diameter | Ø4.0 ~ Ø5.3, Ø6.0 ~ Ø9.0 |
Operating Temperature Range | -25°C ~ +60°C |
Body Color | Light Beige 5Y7/1 |
Components
Name | Material | Dimension | Surface Treatment | Remarks | |
(1) | Box Body | Nylon 6 | - | - | UL94V-2 |
(2) | Terminal Screw | SWRM | M3 x 8 | Nickel-plated | 3-Point Free Terminal Screw |
(3) | Conductive Metal Fittings | C2680R | Thickness 0.8 | Tin-plated | - |
(4) | Lid | PBT | - | - | UL94V-0 |
Fixing Screws | C3604B | M3 x 14 | Nickel-plated | - | |
Fixing Nuts | C3604BD | M3 | Nickel-plated | - | |
(5) | Cap | Nylon 6 | - | - | - |
(6) | Rubber Sleeve | Nitrile Rubber | - | - | Ø5.3, Ø7.5, Ø9.2, 2 pcs each |
(7) | Packing | Nitrile Rubber | Thickness 0.5 | - | - |
* (6) Ø9.2 will be assembled into the box for shipping.
Width W(mm) | 84 | Height H(mm) | 40 | Depth D(mm) | 23.5 |
---|---|---|---|---|---|
Materials | Resin | Protection function (environmentally resistant) | IP65 | Intermediate plate | Without Board |
Installation | Indoor | Locked Models | 4-Point Screw-Fastened Model | Color | Light Beige 5Y7/1 |
Rated Voltage(V) | AC / DC250 | Rated Current(A) | 15 | Number of Poles | 4 |
Please check the type/dimensions/specifications of the part BOXTC-4A in the Plastic Terminal Block Box, BOXTC Series (Rubber Multi-sleeves) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy