(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Female-Female Spacer

Hexagon Female-Female Spacer
  • Volume Discount

Female to Female threaded hexagonal spacers and pipe bushings are used to keep a consistent distance between different mating materials like printed circuit boards and terminal blocks.

[Features]
・Hollow, threaded-style hexagonal pipe spacers.
・Available in either Duracon, free-cutting brass, or stainless steel.
・No minimum or maximum order quantity.
・Compatible with M2-M5 (mm) screws.

* The appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

Specifications

Hexagon Female-Female Spacer:Related Image

More Information

Hexagon Female-Female Spacer:Related Image
■ Material: Stainless Steel (Unit: mm)
Model NumberLMHM DepthWeight
(g)
Standard
Shipping Days
SB-S25M24Full Thread0.4 
60.5 
70.6
80.7
90.8
100.8 
1150.9 
121.0
131.1
141.2
151.3 
161.4 
171.5
181.6
191.7
201.8
SB-S2.65M2.65Full Thread0.6 
60.8 
70.9
81.0
91.2
101.3 
1251.6 
141.8
152.0 
SB-S35M35.5Full Thread0.8 
81.2 
101.5 
1261.8 
152.3 
203.2
254.1
305.2
355.2
407.2
509.2
SB-S48M47Full Thread1.9 
102.4 
122.9 
153.6 
2084.9
256.1
308.0
359.7
4011.4
5014.6
SB-S58M58Full Thread2.3 
102.9 
154.5
205.9
25107.4
309.3
3511.4 
4013.6 
5017.9
6022.2

■ Material: DURACON (POM) (Unit: mm)
Model NumberLMHM DepthWeight
(g)
Standard
Shipping Days
SB-J23M24Full Thread
(Through)
0.1 
40.1
50.1 
60.1 
70.1
80.1
90.1
100.2 
110.2 
120.2
130.2
140.2
150.2 
160.2 
170.3
180.3
190.3
200.3
250.4
300.4
SB-J2.63M2.65Full Thread
(Through)
0.1 
40.1
50.1 
60.1 
70.2
80.2
90.2
100.2 
110.3 
120.3
130.3
140.3
150.4 
160.4 
170.4
180.4
190.5
200.5 
250.6 
300.7 
SB-J34M35.5Full Thread
(Through)
0.1 
50.1 
60.2 
70.2
80.2
90.2
100.3 
110.3 
120.3
130.3
140.4
150.4 
160.4 
170.5
180.5
190.5
200.5 
230.6 
250.7 
280.8 
300.8 
350.9
401.0
501.3
SB-J45M47Full Thread
(Through)
0.2 
80.3 
100.4 
120.5 
130.6
150.6 
170.7 
180.8
200.9 
231.0 
251.1 
281.2 
301.3 
351.5 
401.7 
502.2
602.6

■ Material: Free-cutting Brass (Unit: mm)
Model NumberLMHM DepthWeight
(g)
Standard
Shipping Days
SB-O23M24Full Thread0.3 
40.4
50.5 
60.6 
70.6
80.7
90.8
100.9 
1151.0 
121.1
131.2
141.3
151.4 
161.5 
171.6
181.7
191.8
201.8 
252.4 
303.0 
SB-O2.63M2.65Full Thread0.4 
40.6
50.7 
60.8
71.0 
81.1
91.3
101.4 
111.6 
121.7
131.9
1451.9
152.1 
182.6 
202.9 
304.8 
SB-O33M35.5Full Thread0.5 
40.7
50.8 
61.0 
71.2
81.3
91.5
101.7 
111.8 
122.0
132.1
142.3
152.5 
162.7 
172.8
183.0
193.1
203.3 
2363.9 
254.2 
284.8 
305.6 
356.7
407.7
458.9
5010.0
SB-O46M47Full Thread1.5 
82.1
102.6 
123.1 
133.4
143.6
153.9 
164.1 
184.7
205.2 
2386.0 
256.6 
287.4 
308.7 
3510.5
4012.2
4514.1
5015.7
6019.4
SB-O510M58Full Thread3.1 
154.7
206.4
25107.9
309.8
4014.5
5019.2
6023.9
Part Number
SB-J2-3
SB-J2-4
SB-J2-5
SB-J2-6
SB-J2-7
SB-J2-8
SB-J2-9
SB-J2-10
SB-J2-11
SB-J2-12
SB-J2-13
SB-J2-14
SB-J2-15
SB-J2-16
SB-J2-17
SB-J2-18
SB-J2-19
SB-J2-20
SB-J2-25
SB-J2-30
SB-J2.6-3
SB-J2.6-4
SB-J2.6-5
SB-J2.6-6
SB-J2.6-7
SB-J2.6-8
SB-J2.6-9
SB-J2.6-10
SB-J2.6-11
SB-J2.6-12
SB-J2.6-13
SB-J2.6-14
SB-J2.6-15
SB-J2.6-16
SB-J2.6-17
SB-J2.6-18
SB-J2.6-19
SB-J2.6-20
SB-J2.6-30
SB-J3-4
SB-J3-5
SB-J3-6
SB-J3-7
SB-J3-8
SB-J3-9
SB-J3-10
SB-J3-11
SB-J3-12
SB-J3-13
SB-J3-14
SB-J3-15
SB-J3-16
SB-J3-17
SB-J3-18
SB-J3-19
SB-J3-20
SB-J3-23
SB-J3-25
SB-J3-28
SB-J3-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Screw Size Material Height
(mm)
M Screw
(mm)
1 Piece(s)Available

8 Days or more

10DuraconM2DURACON32
1 Piece(s)Available

8 Days or more

10DuraconM2DURACON42
1 Piece(s)Available

8 Days or more

10DuraconM2DURACON52
1 Piece(s)Available

8 Days or more

10DuraconM2DURACON62
1 Piece(s)Available

8 Days or more

10DuraconM2DURACON72
1 Piece(s)Available

8 Days or more

10DuraconM2DURACON82
1 Piece(s)Available

8 Days or more

10DuraconM2DURACON92
1 Piece(s)Available

8 Days or more

10DuraconM2DURACON102
1 Piece(s)Available

8 Days or more

-DuraconM2DURACON112
1 Piece(s)Available

8 Days or more

10DuraconM2DURACON122
1 Piece(s)Available

8 Days or more

10DuraconM2DURACON132
1 Piece(s)Available

8 Days or more

10DuraconM2DURACON142
1 Piece(s)Available

8 Days or more

10DuraconM2DURACON152
1 Piece(s)Available

8 Days or more

10DuraconM2DURACON162
1 Piece(s)Available

8 Days or more

10DuraconM2DURACON172
1 Piece(s)Available

8 Days or more

10DuraconM2DURACON182
1 Piece(s)Available

8 Days or more

10DuraconM2DURACON192
1 Piece(s)Available

8 Days or more

-DuraconM2DURACON102
1 Piece(s)Available

8 Days or more

-DuraconM2DURACON252
1 Piece(s)Available

8 Days or more

-DuraconM2DURACON302
1 Piece(s)Available

13 Days or more

10DuraconM2.6DURACON32.6
1 Piece(s)Available

9 Days or more

10DuraconM2.6DURACON42.6
1 Piece(s)Available

8 Days or more

10DuraconM2.6DURACON52.6
1 Piece(s)Available

8 Days or more

10DuraconM2.6DURACON62.6
1 Piece(s)Available

8 Days or more

10DuraconM2.6DURACON72.6
1 Piece(s)Available

8 Days or more

10DuraconM2.6DURACON82.6
1 Piece(s)Available

8 Days or more

10DuraconM2.6DURACON92.6
1 Piece(s)Available

8 Days or more

10DuraconM2.6DURACON102.6
1 Piece(s)Available

8 Days or more

10DuraconM2.6DURACON112.6
1 Piece(s)Available

8 Days or more

10DuraconM2.6DURACON122.6
1 Piece(s)Available

8 Days or more

10DuraconM2.6DURACON132.6
1 Piece(s)Available

8 Days or more

10DuraconM2.6DURACON142.6
1 Piece(s)Available

8 Days or more

10DuraconM2.6DURACON152.6
1 Piece(s)Available

8 Days or more

10DuraconM2.6DURACON162.6
1 Piece(s)Available

8 Days or more

10DuraconM2.6DURACON172.6
1 Piece(s)Available

8 Days or more

10DuraconM2.6DURACON182.6
1 Piece(s)Available

13 Days or more

10DuraconM2.6DURACON192.6
1 Piece(s)Available

8 Days or more

10DuraconM2.6DURACON202.6
1 Piece(s)Available

8 Days or more

10DuraconM2.6DURACON302.6
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON43
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON53
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON63
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON73
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON83
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON93
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON103
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON113
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON123
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON133
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON143
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON153
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON163
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON173
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON183
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON193
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON203
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON233
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON253
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON283
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON303

Loading...

Basic Information

Application For Circuit Board / Hexagon Spacer Shape Female - Female

Additional Products in this Category

Complementary Products

Tech Support