(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Insulation Cap (Terminal Screw Cover)【50 Pieces Per Package】

Insulation Cap (Terminal Screw Cover)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Insulation cap that can be mounted to the terminal screw part with one touch. 1 package contains 50 pieces

  • 600 V

● It is easy to attach and remove with one touch just by putting it over the terminal.
● Insulating protection at a more affordable price than the protection offered by acrylic plates.

(i)Caution

Part Number

Configured Part Number is shown.

Specifications

Insulation Cap (Terminal Screw Cover):Related Image

Insulation Cap (Terminal Screw Cover):Related Image

 

More Information

Insulation Cap (Terminal Screw Cover):Related Image

Insulation Cap (Terminal Screw Cover):Related Image

Specifications
Rated Voltage600 VAC, VDC
Operating Temperature Range-20°C ~ +60°C
MaterialVinyl Chloride, Thermoplastic Elastomer
Part Number
OA-BC5-50P
OA-BCP3-50P
OA-BCP4-50P
OA-BCP5-50P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Length
(mm)
Width
(mm)
Maximum Compatible Electric Wire Outer Diameter
(mm)
Compatible Crimping Terminal (Compatible Model) Applicable Screw Type Weight
(g)

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

16105.5-M4, M5, Hexagon NutFor Stud Bolt0.9

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

241122-3,2-4M3, M4Screw Stopper1.5

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

3011.825.5-3,5.5-4M3, M4Screw Stopper2.7

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

3115.45.55.5-5M5Screw Stopper3.3

Loading...

  1. 1

Basic Information

Type Cap

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.