(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Insulation cap for 6-color crimp terminal set. Package sale of 50-piece set and 100-piece set
Part Number
Configured Part Number is shown.
Model Number | Color | 1 Pack Quantity | Compatible Crimping Terminal | Size (mm) | Weight (g / Piece) | |||||
Ød1 | Ød2 | ℓ1 | ℓ2 | (L) | t | |||||
V-0.3 | R (Red) W (White) BK (Black) BE (Blue) Y (Yellow) GN (Green) | 100 Pieces Set | 0.3-3, F0.3-3 | 2.0 | 3.0 | 6 | 7 | 13 | 0.6 | 0.13 |
V-1.25 | 1.25-*, F1.25-* | 3.1 | 3.3 | 6 | 7 | 13 | 0.6 | 0.21 | ||
V-2 | 2-*, F2-* | 3.7 | 4.5 | 7 | 7 | 14 | 0.7 | 0.32 | ||
V-3.5 | 3.5-*, F3.5-* | 4.3 | 5.7 | 9 | 8 | 17 | 0.8 | 0.44 | ||
V-5.5 | 5.5-*, F5.5-* | 5.2 | 5.7 | 9 | 8 | 17 | 0.8 | 0.45 | ||
V-8 | 8-* | 6.2 | 7.2 | 10 | 9 | 19 | 1.0 | 0.7 | ||
V-14 | 14-* | 8.0 | 10 | 14 | 11 | 25 | 1.1 | 1.24 | ||
V-22 | 22-* | 9.5 | 12 | 15 | 15 | 30 | 1.2 | 2 | ||
V-38 | 38-* | 11.8 | 14 | 17.5 | 16.5 | 34 | 1.5 | 3.6 | ||
V-60 | 60-* | 13.5 | 16.8 | 20 | 19 | 39 | 1.5 | 4.4 | ||
V-80 | 80-* | 16 | 19 | 25 | 22 | 47 | 1.6 | 7.75 | ||
V-100 | 50 Pieces Set | 100-* | 18 | 22 | 30 | 24 | 54 | 1.7 | 9.75 |
Material | Soft PVC | Rated Voltage |
Operating Temperature Range | -40°C ~ +60°C | 600V |
Loading...
Type | Cap | Operating Temperature Range(°C) | -40 ~ 60 | Material | Soft PVC |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy