(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Screw tightening-model wire protection bushing. (It is not a mechanism for holding the wire, but rather is a mechanism which the wire passes through.)
● Protective bushes for cables and tubes inserted through panels, etc.
● It has chamfered inner edges to prevent surfaces of through-hole cables / wires from being scratched.
● It can be secured easily with screw fastening from both sides of a panel.
* Depending on the quantity of your order, the delivery time may require an estimate.
* The appearance and specifications are subject to change without notice.
Part Number
Configured Part Number is shown.
■ Black
1 Pack Unit 1 ~ 10 Pieces
Model Number | Color | Quantity per Pack |
Size (mm) | Screw Dimension | Mounting Hole Dimensions (mm) |
Weight (g) |
||||||||
A | B | C | D | E | F | G | H | Type | Pitch | |||||
BN8S | Black | 10 Pieces | 8 | 17 | 18 | 3 | 15 | 4 | 12 | 19 | M12 | 1.5 | 13 | 2.1 |
BN10S | 10 | 19 | 19 | 4 | 15 | 4 | 14 | 21 | M14 | 15 | 2.6 | |||
BN12S | 12 | 21 | 19 | 4 | 15 | 4 | 16 | 23 | M16 | 17 | 3.3 | |||
BN14S | 14 | 28 | 21 | 4 | 17 | 4 | 19 | 30 | M19 | 20 | 6.5 | |||
BN16S | 16 | 30 | 21 | 4 | 17 | 4 | 21 | 32 | M21 | 22 | 8 | |||
BN20S | 20 | 35 | 21 | 4 | 17 | 5 | 26 | 37 | Tr26 | 2 | 27 | 11 | ||
BN26S | 5 Pieces | 26 | 45 | 24 | 4 | 20 | 6 | 32 | 47 | Tr32 | 33 | 18 | ||
BN30S | 30 | 55 | 30 | 5 | 25 | 6 | 40 | 57 | Tr40 | 3 | 41 | 36 | ||
BN35 | 35 | 60 | 27 | 7 | 20 | 8 | 45 | 62 | M45 | 1.5 | 46 | 42 | ||
BN40S | 40 | 64 | 30 | 5 | 25 | 6 | 49 | 67 | Tr49 | 3 | 50 | 45 | ||
BN50S | 50 | 75 | 30 | 5 | 25 | 6 | 60 | 77 | Tr60 | 61 | 60 | |||
BN60S | 60 | 92 | 35 | 5 | 30 | 7 | 74 | 94 | Tr74 | 75 | 103 | |||
BN70S | 70 | 106 | 35 | 5 | 30 | 7 | 86 | 108 | Tr86 | 87 | 136 | |||
BN80S | 1 Pieces | 80 | 118 | 36 | 5.5 | 30 | 8 | 96 | 121 | Tr96 | 97 | 166 | ||
BN100S | 100 | 140 | 36 | 6 | 30 | 9 | 114 | 144 | Tr114 | 117 | 219 | |||
BN120S | 120 | 162 | 36 | 6 | 30 | 9 | 136 | 166 | Tr136 | 137 | 268 |
■ Ivory
1 Pack Unit 1 ~ 10 Pieces
Model Number | Color | Quantity per Pack |
Size (mm) | Screw Dimension | Mounting Hole Dimensions (mm) |
Weight (g) |
||||||||
A | B | C | D | E | F | G | H | Type | Pitch | |||||
BN8S-IV | Ivory | 10 Pieces | 8 | 17 | 18 | 3 | 15 | 4 | 12 | 19 | M12 | 1.5 | 13 | 2.1 |
BN10S-IV | 10 | 19 | 19 | 4 | 15 | 4 | 14 | 21 | M14 | 15 | 2.6 | |||
BN12S-IV | 12 | 21 | 19 | 4 | 15 | 4 | 16 | 23 | M16 | 17 | 3.3 | |||
BN14S-IV | 14 | 28 | 21 | 4 | 17 | 4 | 19 | 30 | M19 | 20 | 6.5 | |||
BN16S-IV | 16 | 30 | 21 | 4 | 17 | 4 | 21 | 32 | M21 | 22 | 8 | |||
BN20S-IV | 20 | 35 | 21 | 4 | 17 | 5 | 26 | 37 | Tr26 | 2 | 27 | 11 | ||
BN26S-IV | 5 Pieces | 26 | 45 | 24 | 4 | 20 | 6 | 32 | 47 | Tr32 | 33 | 18 | ||
BN30S-IV | 30 | 55 | 30 | 5 | 25 | 6 | 40 | 57 | Tr40 | 3 | 41 | 36 | ||
BN35-IV | 35 | 60 | 27 | 7 | 20 | 8 | 45 | 62 | M45 | 1.5 | 46 | 42 | ||
BN40S-IV | 40 | 64 | 30 | 5 | 25 | 6 | 49 | 67 | Tr49 | 3 | 50 | 45 | ||
BN50S-IV | 50 | 75 | 30 | 5 | 25 | 6 | 60 | 77 | Tr60 | 61 | 60 | |||
BN60S-IV | 60 | 92 | 35 | 5 | 30 | 7 | 74 | 94 | Tr74 | 75 | 103 | |||
BN70S-IV | 70 | 106 | 35 | 5 | 30 | 7 | 86 | 108 | Tr86 | 87 | 136 | |||
BN80S-IV | 1 Pieces | 80 | 118 | 36 | 5.5 | 30 | 8 | 96 | 121 | Tr96 | 97 | 166 | ||
BN100S-IV | 100 | 140 | 36 | 6 | 30 | 9 | 114 | 144 | Tr114 | 117 | 219 | |||
BN120S-IV | 120 | 162 | 36 | 6 | 30 | 9 | 136 | 166 | Tr136 | 137 | 268 |
Specifications
Material | Nylon 66 (UL94V-2) |
Operating Temperature Range | -40°C ~ +85°C |
Color | Black, Ivory |
Part Number |
---|
BN8S-IV |
BN10S |
BN10S-IV |
BN12S |
BN12S-IV |
BN14S |
BN14S-IV |
BN16S |
BN16S-IV |
BN20S |
BN26S |
BN26S-IV |
BN30S |
BN30S-IV |
BN40S-IV |
BN50S |
BN50S-IV |
BN60S-IV |
BN70S |
BN70S-IV |
BN80S |
BN100S |
BN100S-IV |
Loading...
Material (Main Body) | 66 Nylon (UL94V-0) | Operating Temperature Range(°C) | -40 ~ 85 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy