(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Cable Glands - PG/M Threading, Earthquake-Resistant, Nylon 6

Cable Glands - PG/M Threading, Earthquake-Resistant, Nylon 6

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Earthquake-resistant cable gland that is available in both PG and M threading variations.

[Features]
•Available in PG or M threaded variations.
• A special internal cap lock that to prevents loosening caused by vibration.
• IP68 (PG Thread model) / IP69K (M Thread model).
• M Screw UL / c-UL: E79903 VDE: 135320.
• PG Screw UL / c-UL: E79903 CSA: LR50370.

  • UL
  • Vibration-Resistant

● It has special projection inside the cap to prevent loosening caused by vibration.
● IP68 Protective Structure (PG Thread model) / IP69K Protective Structure (M Thread model)
● M Screw UL / c-UL: E79903 VDE: 135320
● PG Screw UL / c-UL: E79903 CSA: LR50370

· This product does not come with rubber packing or lock nut.
· Depending on the quantity of your order, the delivery time may require an estimate.
· The appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

Specifications

Cable Gland (M Screw / PG Screw):Related Image


Model NumberColorScrew
Size
SizeCompatible Cable
Outer Diameter
Compatible Rubber Packing
(For Panel Mounting)
Compatible Lock NutWeight (g)Thread Outer Diameter
(mm)

Panel Cut Size(mm) 

SWABC (max)C (min)DE
ST7G
(Gray)
B
(Black)
PG71516.573227813Ø2.5 ~ 6.5GP7GMP-GL73.612.5  Φ13.0±0.2
ST9PG919218.53530815.5Ø3.5 ~ 8GP9GMP-GL9615.2  Φ15.7±0.2
ST11PG112224.510.53832817Ø4 ~ 10GP11GMP-GL11918.6  Φ19.0±0.2
ST13.5PG13.52426.512.54134918Ø6 ~ 12GP13.5GMP-GL13.59.920.4  Φ21.0±0.2
ST16PG162729.514.544361018.5Ø9 ~ 14GP16GMP-GL161422.5  Φ23.0±0.2
ST21PG213335.518.549401122.5Ø13 ~ 18GP21GMP-GL2122.128.3  Φ28.8±0.2
ST29PG294246.525.555461126Ø14 ~ 25GP29GMP-GL2937.637.0  Φ37.5±0.2

Model NumberColorScrew
Size
SizeCompatible Cable
Outer Diameter
Compatible Rubber Packing
(For Panel Mounting)
Compatible Lock NutWeight (g)Thread Outer Diameter
(mm)

Panel Cut Size(mm) 

SWABC (max)C (min)DE
ST-M12G
(Gray)
B
(Black)
M12 x 1.51516.67.43026.5813Ø3.5 ~ 7GP-M12GMP-GLM123.312

  Φ12.3~12.5

ST-M16M16 x 1.51921.1103429815.2Ø4.5 ~ 10GP-M16GMP-GLM16616

 Φ16.3~16.5

ST-M20M20 x 1.52527.613.43734917Ø7 ~ 13GP-M20GMP-GLM2010.520

  Φ20.3~20.5

ST-M25M25 x 1.53033.617.340351019Ø9 ~ 17GP-M25GMP-GLM251525

  Φ25.3~25.5

ST-M32M32 x 1.53640.32147391021.6Ø11 ~ 21GP-M32GMP-GLM3222.932

  Φ32.3~32.5

ST-M40M40 x 1.54651.628.552431024.8Ø19 ~ 28GP-M40GMP-GLM404340

  Φ40.4~40.7

* O-ring (made of NBR) is included in ST-M40 series.

More Information

Cable Gland (M Screw / PG Screw):Related Image
Cable Gland (M Screw / PG Screw):Related Image

Specifications
MaterialBody6 Nylon
Cap6 Nylon
PackingNeoprene Rubber
Operating Temperature Range-20 ~ 100°C (M Screw)
-20 ~ 80°C (PG Screw)
ColorGray or Black
Part Number
ST7-B
ST7-G
ST9-B
ST9-G
ST11-B
ST11-G
ST13.5-B
ST13.5-G
ST16-B
ST16-G
ST21-B
ST21-G
ST29-B
ST29-G
ST-M12-B
ST-M12-G
ST-M16-B
ST-M16-G
ST-M20-B
ST-M20-G
ST-M25-B
ST-M25-G
ST-M32-B
ST-M32-G
ST-M40-B
ST-M40-G
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Screw Standard Color Screw Size Operating Temperature Range
(°C)
Applicable Electric Wire Diameter
(mm)
Color Screw Size
1 Piece(s)Available

6 Days or more

10Ф2.5~6.5mmPg ThreadBlackPG7-20 ~ 80Ø2.5 ~ 6.5BlackPG7
1 Piece(s)Available

6 Days or more

10Ф2.5~6.5mmPg ThreadGreyPG7-20 ~ 80Ø2.5 ~ 6.5GrayPG7
1 Piece(s)Available

6 Days or more

10Ф3.5~8mmPg ThreadBlackPG9-20 ~ 80Ø3.5 ~ 8BlackPG9
1 Piece(s)Available

6 Days or more

10Ф3.5~8mmPg ThreadGreyPG9-20 ~ 80Ø3.5 ~ 8GrayPG9
1 Piece(s)Available

6 Days or more

10Ф4~10mmPg ThreadBlackPG11-20 ~ 80Ø4 ~ 10BlackPG11
1 Piece(s)Available

6 Days or more

10Ф4~10mmPg ThreadGreyPG11-20 ~ 80Ø4 ~ 10GrayPG11
1 Piece(s)Available

6 Days or more

10Ф6~12mmPg ThreadBlackPG13.5-20 ~ 80Ø6 ~ 12BlackPG13.5
1 Piece(s)Available

6 Days or more

10Ф6~12mmPg ThreadGreyPG13.5-20 ~ 80Ø6 ~ 12GrayPG13.5
1 Piece(s)Available

6 Days or more

10Ф9~14mmPg ThreadBlackPG16-20 ~ 80Ø9 ~ 14BlackPG16
1 Piece(s)Available

6 Days or more

10Ф9~14mmPg ThreadGreyPG16-20 ~ 80Ø9 ~ 14GrayPG16
1 Piece(s)Available

8 Days or more

10Ф13~18mmPg ThreadBlackPG21-20 ~ 80Ø13 ~ 18BlackPG21
1 Piece(s)Available

8 Days or more

10Ф13~18mmPg ThreadGreyPG21-20 ~ 80Ø13 ~ 18GrayPG21
1 Piece(s)Available

8 Days or more

10Ф14~25mmPg ThreadBlackPG29-20 ~ 80Ø14 ~ 25BlackPG29
1 Piece(s)Available

8 Days or more

10Ф14~25mmPg ThreadGreyPG29-20 ~ 80Ø14 ~ 25GrayPG29
1 Piece(s)Available

6 Days or more

10Ф3.5~7mmMetric ThreadBlackM12×1.5-20 ~ 100Ø3.5 ~ 7BlackM12 x 1.5
1 Piece(s)Available

6 Days or more

10Ф3.5~7mmMetric ThreadGreyM12×1.5-20 ~ 100Ø3.5 ~ 7GrayM12 x 1.5
1 Piece(s)Available

8 Days or more

10Ф4.5~10mmMetric ThreadBlackM16×1.5-20 ~ 100Ø4.5 ~ 10BlackM16 x 1.5
1 Piece(s)Available

6 Days or more

10Ф4.5~10mmMetric ThreadGreyM16×1.5-20 ~ 100Ø4.5 ~ 10GrayM16 x 1.5
1 Piece(s)Available

8 Days or more

10Ф7~13mmMetric ThreadBlackM20×1.5-20 ~ 100Ø7 ~ 13BlackM20 x 1.5
1 Piece(s)Available

8 Days or more

10Ф7~13mmMetric ThreadGreyM20×1.5-20 ~ 100Ø7 ~ 13GrayM20 x 1.5
1 Piece(s)Available

8 Days or more

10Ф9~17mmMetric ThreadBlackM25×1.5-20 ~ 100Ø9 ~ 17BlackM25 x 1.5
1 Piece(s)Available

8 Days or more

10Ф9~17mmMetric ThreadGreyM25×1.5-20 ~ 100Ø9 ~ 17GrayM25 x 1.5
1 Piece(s)Available

8 Days or more

10Ф11~21mmMetric ThreadBlackM32×1.5-20 ~ 100Ø11 ~ 21BlackM32 x 1.5
1 Piece(s)Available

8 Days or more

10Ф11~21mmMetric ThreadGreyM32×1.5-20 ~ 100Ø11 ~ 21GrayM32 x 1.5
1 Piece(s)Available

8 Days or more

10Ф19~28mmMetric ThreadBlackM40×1.5-20 ~ 100Ø19 ~ 28BlackM40 x 1.5
1 Piece(s)Available

8 Days or more

10Ф19~28mmMetric ThreadGreyM40×1.5-20 ~ 100Ø19 ~ 28GrayM40 x 1.5

Loading...

  1. 1

Basic Information

Shape Integrated Type Material Resin Protection Function (Environmental Resistance) Waterproof
Type Cable Gland Material (Main Body) 6 Nylon

Additional Products in this Category

Complementary Products

Tech Support