(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Plastic cord connector with a 90° angle for use in tight or confined areas.
[Features]
• A plastic housing made of black 66 Nylon (UL94V-2).
• Combined usage allows for OA-1 and OA-W16 series cable glands to be installed at a right angle when there are space constraints. (Can be combined with PF1/2 and CTG16 for usage)
• Able to protect cable elbows when extracting cable in a right angle direction.
• IP68 rating.
• Supports wider cable diameter ranges compared to other, similar models.
Part Number
Configured Part Number is shown.
CRMPL-M20-80130
Shape | Model Number | No. | Color | Mounting Part Diameter | Compatible Wire Outer Diameter | Product Dimension (mm) | Panel Cut Size | Compatible Plate Thickness | Weight (g) | ||
Screw Part L x Longitudinal L | Panel Height Including Chamfer | Screw Length | |||||||||
Separate Type | OAL-16 | - | Black | CTG16 | Ø4 ~ 12 | Refer to Outline Drawing | 10 | Ø21 | 3mm or less | 12.5 | |
Integrated | CRMPL | M16-4070 | M16 | Ø4 ~ 7 | 42 x 60 | 27 | 15 | Ø16.3 | 2mm or less | 16.0 | |
M20-60105 | M20 | Ø6 ~ 10.5 | 54.5 x 69 | 39.5 | Ø20.3 | 7mm or less | 28.5 | ||||
M20-80130 | Ø8 ~ 13 | 27.5 | |||||||||
M25-100160 | M25 | Ø10 ~ 16 | 65 x 78 | 50 | Ø25.4 | 6.5mm or less | 51.0 | ||||
M25-120180 | Ø12 ~ 18 | 46.5 | |||||||||
M32-150220 | M32 | Ø15 ~ 22 | 73 x 93 | 58 | Ø32.4 | 6mm or less | 68.5 | ||||
M32-180250 | Ø18 ~ 25 | 66.0 |
Separate Type | Material | Body | 66 Nylon (UL94V-2) |
Flat Packing | Nitrile Rubber | ||
Lock Nut for Panel Mounting | 66 Nylon (UL94V-2) | ||
Operating Temperature Range | -25 °C ~ +80 °C | ||
Integrated | Material | Lock Nut / Body / Clip / Seal Nut: 66 Nylon (UL94V-2) Washer / Seal: EPDM | |
Color | Black (Weather Resistance) / Gray (General-purpose) | ||
Operating Temperature Range | -40°C ~ 100°C (Momentary:120°C) |
Part Number |
---|
CRMPL-M20-80130 |
Loading...
Material (Main Body) | 66 Nylon (UL94V-2) | Color | Black |
---|
Please check the type/dimensions/specifications of the part CRMPL-M20-80130 in the Cable Glands - Right-Angled, Nylon 66, UL94V-2 series.
Part Number |
---|
CRMPL-M16-4070 |
CRMPL-M20-60105 |
CRMPL-M25-100160 |
CRMPL-M25-120180 |
CRMPL-M32-150220 |
CRMPL-M32-180250 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy