(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Conduit Connector (90° Angle)

Metal Conduit Connector (90° Angle)
  • Volume Discount

Metal conduit connector for FAG / FSV / FTUB / FSN series only (angle model). Parallel pipe screw (PF screw) specification. Space-saving wiring is possible since the connector is bent at 90 degrees.

  • IP67

● Right angle model connector to connect conduits to thick steel screw electrical tubing and PF or CTG screws.
● It comes with a lock nut, allowing it to be mounted to unthreaded panel holes, and the connector panel joint surface is fitted with a seal gasket.

· Depending on the quantity of your order, the delivery time may require an estimate.
· The appearance and specifications are subject to change without notice.

(i)Caution

Part Number

Configured Part Number is shown.

Specifications

Metal Conduit Connector (90° Angle):Related Image

(mm)
Model NumberCompatible Conduit Thick Steel Screw ABInner Diameter
C
Length before tighteningOpposite Sides
D
Diagonal
D'
Weight (g)Loose Charge
TypeSizeCable Conduit
Screw Nominal
Parallel Screw
Nominal for Pipes
Recommended
Mounting Hole Diameter
L1L21 ~ 3 Pieces
TypeSize
MA10-16FAG
FSV
FTUB
FSN
10CTG-16PF-1/221148.23733272982 
12-161210.739.537
16-16161442.540114
16-2216CTG-22PF-3/42742423639136
22-222218.94849158
28-2828CTG-28PF-1341624.554.5574650258
36-3636CTG-36PF-11/4421833.159.5655458.5365
42-4242CTG-42PF-11/24838.166.5736065500

More Information

Metal Conduit Connector (90° Angle):Related Image
Metal Conduit Connector (90° Angle):Related Image

Metal Conduit Connector (90° Angle):Related Image
Part Number
MA10-16
MA12-16
MA16-16
MA16-22
MA22-22
MA28-28
MA36-36
MA42-42
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Size Compatible Conduit Size (FAG, FSV, FSN)
1 Piece(s)Available

8 Days or more

CTG-16 PF-1/210
1 Piece(s)Available

8 Days or more

CTG-16 PF-1/212
1 Piece(s)Available

8 Days or more

CTG-16 PF-1/216
1 Piece(s)Available

8 Days or more

CTG?22 PF?3/416
1 Piece(s)Available

8 Days or more

CTG?22 PF?3/422
1 Piece(s)Available

8 Days or more

CTG?28 PF?128
1 Piece(s)Available

8 Days or more

CTG-36 PF-11/436
1 Piece(s)Available

8 Days or more

CTG-42 PF-11/242

Loading...

  1. 1

Basic Information

Type Connector Material Zinc Alloy Die-Cast (Nickel Plating) Material Zinc Alloy Die-casting (Nickel Plating)
Type 90° Angle

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.