(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Cable Gland (Straight)

Metal Cable Gland (Straight)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Metal conduit connector for FAG / FSV / FTUB / FSN series only (straight model). Parallel pipe screw (PF screw) specification

  • IP67

● Straight model connector to connect conduits to thick steel screw electrical tubing and PF or CTG screws.
● It comes with a lock nut, allowing it to be mounted to unthreaded panel holes, and the connector panel joint surface is fitted with a seal gasket.
● Compatible with IP67 protection mechanism when combined with dedicated tube main unit.

· Depending on the quantity of your order, the delivery time may require an estimate.
· The appearance and specifications are subject to change without notice.

(i)Caution

Part Number

Configured Part Number is shown.

Specifications

Metal Cable Gland (Straight):Related Image

(mm)
Model NumberCompatible Conduit Thick Steel Screw ABInner Diameter
C
Length before tightening
L
Opposite Sides
D
Diagonal
D'
Weight (g)Loose Charge
TypeSizeCable Conduit
Screw Nominal
Parallel Screw
Nominal for Pipes
Recommended
Mounting Hole Diameter
1 ~ 5 Pieces
TypeSize
MSS10-16FAG
FSV
FTUB
FSN
10CTG-16PF-1/221148.222272958 
12-161210.723
16-16161426.53234.582
16-2216CTG-22PF-3/427363998
22-222218.992
28-2828CTG-28PF-1341624.5294650164
36-3636CTG-36PF-11/4421833.130.55458.5200
42-4242CTG-42PF-11/24838.1336065250

More Information

Metal Cable Gland (Straight):Related Image
Metal Cable Gland (Straight):Related Image

Metal Cable Gland (Straight):Related Image
Part Number
MSS10-16
MSS12-16
MSS16-16
MSS16-22
MSS22-22
MSS28-28
MSS36-36
MSS42-42
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Size Compatible Conduit Size (FAG, FSV, FSN)
1 Piece(s)Available

8 Days or more

CTG−16 PF−1/210
1 Piece(s)Available

8 Days or more

CTG−16 PF−1/212
1 Piece(s)Available

8 Days or more

CTG−16 PF−1/216
1 Piece(s)Available

8 Days or more

CTG−22 PF−3/416
1 Piece(s)Available

8 Days or more

CTG−22 PF−3/422
1 Piece(s)Available

8 Days or more

CTG−28 PF−128
1 Piece(s)Available

8 Days or more

CTG-36 PF−11/436
1 Piece(s)Available

8 Days or more

CTG-42 PF−11/242

Loading...

  1. 1

Basic Information

Type Connector Material Zinc Alloy Die-Cast (Nickel Plating) Material Zinc Alloy Die-casting (Nickel Plating)
Type Straight

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.