(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Fixed Model Tube Connector for ISN (Head for Panel Mounting)

Flexible Fixed Model Tube Connector for ISN (Head for Panel Mounting)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Connector for panel mounting (for ISN)


* The appearance and specifications are subject to change without notice.

(i)Caution

Part Number

Configured Part Number is shown.

Specifications

■Standard Table

Model Number Screw Size Size (Tolerance ±0.2) Compatible Tube Weight (g)
M Pitch B C D E F
BSD-5 M8 1 10 4.8 17 7 8 ISN5 5.7
BSD-8 M12 1 13 7.8 17 8 8 ISN8 8.1
BSD-9.5 M14 1 17 9.4 20 11 8 ISN9.5 16.6
BSD-12.5 M16 1.5 19 12.6 25 13 10 ISN12.5 18.5

More Information

Flexible Fixed Model Tube Connector for ISN (Head for Panel Mounting):Related Image

Flexible Fixed Model Tube Connector for ISN (Head for Panel Mounting):Related Image

Part Number
BSD-5
BSD-8
BSD-9.5
BSD-12.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Size Compatible Tube
1 Piece(s)Available

8 Days or more

M8 Pitch: 1ISN5
1 Piece(s)Available

8 Days or more

M12 Pitch: 1ISN8
1 Piece(s)Available

8 Days or more

M14 Pitch: 1ISN9.5
1 Piece(s)Available

8 Days or more

M16 Pitch: 1.5ISN12.5

Loading...

  1. 1

Basic Information

Type Connector Material Brass / Surface Treatment / Nickel Plating Material Brass Surface Finish: Nickel-plated

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.