(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Flexible Model Tube Connector for KSN (Cylindrical Short Head)

Flexible Model Tube Connector for KSN (Cylindrical Short Head)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Dedicated connector for the KSN series. Terminal protection cap ideal for burr protection of the metal tube cut end


· Appearance and specifications are subject to change without notice.

(i)Caution

Part Number

Configured Part Number is shown.

Specifications

Model Number Size (Tolerance ±0.2) Compatible Tube Weight
(g)
B C D E
BC2.5 5.5 2.4 7 6 KSN2.5 0.8
BC3 7 2.8 8 7 KSN3 1.2
BC4 8 3.9 8 7 KSN4 1.5
BC5 9 4.9 8 7 KSN5 1.8
BC6 10 5.9 8 7 KSN6 1.7
BC7 11 6.9 8 7 KSN7 1.8
BC8 12 7.9 9 8 KSN8 2.1
BC9.5 15 9.4 12 11 KSN9.5 5.6
BC12.7 20 12.6 15 13 KSN12.7 15.8
BC15.8 22 15.6 15 13 KSN15.8 18.5

More Information

Flexible Model Tube Connector for KSN (Cylindrical Short Head):Related Image

Flexible Model Tube Connector for KSN (Cylindrical Short Head):Related Image

Part Number
BC2.5
BC3
BC4
BC5
BC6
BC7
BC8
BC9.5
BC12.7
BC15.8
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Tube
1 Piece(s)Available

8 Days or more

KSN2.5
1 Piece(s)Available

8 Days or more

KSN3
1 Piece(s)Available

8 Days or more

KSN4
1 Piece(s)Available

8 Days or more

KSN5
1 Piece(s)Available

8 Days or more

KSN6
1 Piece(s)Available

8 Days or more

KSN7
1 Piece(s)Available

8 Days or more

KSN8
1 Piece(s)Available

8 Days or more

KSN9.5
1 Piece(s)Available

8 Days or more

KSN12.7
1 Piece(s)Available

8 Days or more

KSN15.8

Loading...

  1. 1

Basic Information

Type Connector Material Brass / Surface Treatment / Nickel Plating Material Brass Surface Finish Nickel-plated

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.