(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
600 V Overseas, Standard, Single-Core Wire
Part Number
Configured Part Number is shown.
Model Number | AWG Size | Color |
NAUL1283 | 8 * (8.0 mm2) | W (White) BK (Black) R (Red) BE (Blue) GN (Green) |
6 * (14 mm2) | ||
4 * (22 mm2) | ||
2 * (34 mm2) | ||
8 * (8.0 mm2) | GY (Green / Yellow) | |
6 * (14 mm2) | ||
4 * (22 mm2) | ||
2 * (3.4 mm2) | ||
NAUL1284 | 1 * (43 mm2) | BK (Black) |
1-0 * (54 mm2) | ||
2-0 * (69 mm2) | ||
3-0 * (87 mm2) | ||
4-0 * (108 mm2) |
Operating Temperature Range | 0 ~ 105°C |
Standard Acquired | ULAWM1283 / ULAWM1284 |
Bending Radius | Finished Outer Diameter x 6 (Fixed Part Only) |
Model Number | AWG Size | Color | Specified Length (m) | Conductor | Vinyl Insulator Thickness (mm) | Finished Outer Diameter Approx. (mm) | Max. Conductor Resistance Ω/km (20 °C) | Test Voltage V / Min | Insulation Resistance MΩkm or more (20°C) | Allowable Current A (30 °C) | Approximate Mass kg/km | |
Structure (Strands / mm) | Outer Diameter (mm) | |||||||||||
NAUL1283 | 8 * (8.0 mm2) | W (White) / BK (Black) R (Red) / BE (Blue) GN (Green) GY (Green / Yellow) | 1 ~ 153 m (Specify 1 m Increment) | 55/0.45 | 3.9 | 1.65 | 7.2 | 2.19 | 2000 | 40 | 66 | 120 |
6 * (14 mm2) | 87/0.45 | 4.8 | 1.65 | 8.1 | 1.38 | 40 | 87 | 175 | ||||
4 * (22 mm2) | 7/20/0.45 | 7.0 | 1.65 | 10.3 | 0.865 | 30 | 117 | 275 | ||||
2 * (34 mm2) | 7/31/0.45 | 8.7 | 1.65 | 12.0 | 0.554 | 30 | 158 | 400 | ||||
NAUL1284 | 1 * (43 mm2) | BK (Black) | 7/39/0.45 | 9.7 | 2.2 | 14.1 | 0.432 | 2500 | 30 | 185 | 525 | |
1-0 * (54 mm2) | 19/18/0.45 | 11.0 | 2.2 | 15.4 | 0.342 | 30 | 214 | 640 | ||||
2-0 * (69 mm2) | 19/23/0.45 | 12.5 | 2.2 | 16.9 | 0.272 | 30 | 251 | 795 | ||||
3-0 * (87 mm2) | 19/29/0.45 | 14.0 | 2.2 | 18.4 | 0.215 | 30 | 291 | 980 | ||||
4-0 * (108 mm2) | 19/36/0.45 | 15.6 | 2.2 | 20.0 | 0.177 | 20 | 340 | 1195 |
Ambient Temperature (°C) | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | 85 | 90 | 95 | 100 | 105 |
Current Reduction Factor | 0.97 | 0.93 | 0.89 | 0.86 | 0.82 | 0.77 | 0.73 | 0.68 | 0.63 | 0.58 | 0.52 | 0.45 | 0.37 | 0.26 | 0 |
Part Number |
---|
NAUL1283-2-BE-[1-153/1] |
NAUL1283-2-BK-153 |
NAUL1283-2-BK-[1-153/1] |
NAUL1283-2-GN-153 |
NAUL1283-2-GN-[1-153/1] |
NAUL1283-2-GY-153 |
NAUL1283-2-GY-[1-153/1] |
NAUL1283-2-R-153 |
NAUL1283-2-R-[1-153/1] |
NAUL1283-2-W-153 |
NAUL1283-2-W-[1-153/1] |
NAUL1283-4-BE-153 |
NAUL1283-4-BE-[1-153/1] |
NAUL1283-4-BK-153 |
NAUL1283-4-BK-[1-153/1] |
NAUL1283-4-GN-153 |
NAUL1283-4-GN-[1-153/1] |
NAUL1283-4-GY-[1-153/1] |
NAUL1283-4-R-[1-153/1] |
NAUL1283-4-W-153 |
NAUL1283-4-W-[1-153/1] |
NAUL1283-6-BE-153 |
NAUL1283-6-BE-[1-153/1] |
NAUL1283-6-BK-153 |
NAUL1283-6-BK-[1-153/1] |
NAUL1283-6-GN-153 |
NAUL1283-6-GN-[1-153/1] |
NAUL1283-6-GY-153 |
NAUL1283-6-GY-[1-153/1] |
NAUL1283-6-R-[1-153/1] |
NAUL1283-6-W-153 |
NAUL1283-6-W-[1-153/1] |
NAUL1283-8-BE-153 |
NAUL1283-8-BE-[1-153/1] |
NAUL1283-8-BK-153 |
NAUL1283-8-BK-[1-153/1] |
NAUL1283-8-GN-153 |
NAUL1283-8-GN-[1-153/1] |
NAUL1283-8-GY-153 |
NAUL1283-8-GY-[1-153/1] |
NAUL1283-8-R-153 |
NAUL1283-8-R-[1-153/1] |
NAUL1283-8-W-153 |
NAUL1283-8-W-[1-153/1] |
NAUL1284-1-0-BK-[1-153/1] |
NAUL1284-1-BK-153 |
NAUL1284-1-BK-[1-153/1] |
NAUL1284-2-0-BK-153 |
NAUL1284-2-0-BK-[1-153/1] |
NAUL1284-3-0-BK-153 |
NAUL1284-3-0-BK-[1-153/1] |
NAUL1284-4-0-BK-[1-153/1] |
Loading...
Number of cores(Core) | 1 | Rated voltage | 600V | Shield | N/A |
---|---|---|---|---|---|
Properties | Heat-resistant | Representative standards | UL / CSA (c-UL) | Sheath (outer coating) color | Green / Yellow |
Sheath (outer coating) material | Polyethylene | Other Features | Pliability |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy