(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hook-Up Wires - Single Core, PSE Supported, 600V

Hook-Up Wires - Single Core, PSE Supported, 600V

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

600 V General-Use, Single-core Wire

  • PSE Law
  • For Power Supply
  • Connection in Boards
  • Flexible
  • Strand Wire
  • 600 V

● Ideal for electrical devices under 600V and fixed wiring inside control panels.
● The conductor is configured thinner compared to the IV wire of the same 600V, making it more flexible. It is soft, allowing easy wiring.

· 0.5 mm2 is non-PSE compatible.
· Be careful not to confuse total length and quantity when ordering.
· Color and softness may vary slightly due to manufacturer changes. Standards Compliance: JISC3316
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.

(i)Caution

Part Number

Configured Part Number is shown.

Specifications

KIV PSE-Supported Ductile Model:Related Image

Model NumberSection Area
(mm²)
Color
VAKIV0.5 * (AWG20)W (White)
BK (Black)
R (Red)
BE (Blue)
Y (Yellow)
GN (Green)
0.75 * (AWG18)
1.25 * (AWG16)
2.0 * (AWG14)
3.5 * (AWG12)
5.5 * (AWG10)
8 * (AWG8)
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
* 1,000 m comes as 200 m x 5. (Delivery time when the quantity is 2 or more is estimated each time.)


* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.

More Information

Operating Temperature Range0 ~ 60°C
Bending RadiusFinished Outer Diameter x 8 (Fixed Part Only)

Model NumberSection Area
(mm²)
ColorTotal Length (m)ConductorVinyl
Insulator Thickness
(mm)
Finished Outer Diameter
About (mm)
Max. Conductor Resistance
Ω/km (20 °C)
Test Voltage
V / 1 Minute
Insulation Resistance MΩ / kmAllowable Current
A (30 °C)
Approximate Weight
(kg / km)
PSE Law
Structure
(Cable / mm)
Outer Diameter
(mm)
20°C60°C
VAKIV0.5 * (AWG20)W (White)
BK (Black)
R (Red)
BE (Blue)
Y (Yellow)
GN (Green)
10
/
50
/
100
/
200
/
1000
(200 x 5 Rolls)
20/180.90.82.536.71500500.2411-
0.75 * (AWG18)30/0.181.10.82.724.41214
1.25 * (AWG16)50/0.181.50.83.114.71620
2.0 * (AWG14)37/0.261.80.83.49.50.152027
3.5 * (AWG12)45/0.322.50.84.15.093045
5.5 * (AWG10)70/0.323.115.13.274170
8 * (AWG8)50/0.453.71.26.12.3249100
* Allowable current is to be used only as a reference value and is not guaranteed.
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
* Color and softness may vary slightly due to manufacturer changes.
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
* The main difference from the KIV Series is the manufacturer. The specifications are extremely similar: it is an equivalent product. For detailed specification differences, check the Specification Table. 

Current Reduction Factor
Ambient Temperature (°C)3540455055
Current Reduction Factor0.910.820.710.580.41
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40 °C at 0.75mm2 12 x 0.82 = 9.84 (A)

KIV PSE-Supported Ductile Model:Related Image

Package Type
Paper Winding: The bundled wires are wound in paper, shaped and then packed.
Vinyl Bag: The wires are wound into a bundle and tied with rope or vinyl string and then packed in a vinyl bag.
Wrap: The bundled wires are wound with wrap or paper, shaped and then packed.
Case: The wires are wound into a bundle and tied with string etc., and packed in a case (cardboard box).
Model NumberSection AreaTotal Length
10m50m100m200m
VAKIV0.5 * (AWG20)Vinyl Bag (Wrap)Vinyl Bag (Wrap)Vinyl Bag (Wrap)Vinyl Bag (Wrap)
0.75 * (AWG18)Vinyl Bag (Wrap)Vinyl Bag (Wrap)Vinyl Bag (Wrap)Vinyl Bag (Wrap)
1.25 * (AWG16)Vinyl Bag (Wrap)Vinyl Bag (Wrap)Vinyl Bag (Wrap)Vinyl Bag (Wrap)
2 * (AWG14)Vinyl Bag (Wrap)Vinyl Bag (Wrap)Vinyl Bag (Wrap)Vinyl Bag (Wrap)
3.5 * (AWG12)Vinyl Bag (Wrap)Vinyl Bag (Wrap)CaseVinyl Bag (Wrap)
5.5 * (AWG10)Vinyl Bag (Wrap)Vinyl Bag (Wrap)CaseVinyl Bag (Wrap)
8 * (AWG8)Vinyl Bag (Wrap)Vinyl Bag (Wrap)CaseVinyl Bag (Wrap)
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
Part Number
VAKIV-0.5-BE-50
VAKIV-0.5-BE-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
1 Piece(s)Available

Same day

Stock

50
1 Piece(s)Available

Same day

Stock

100

Loading...

  1. 1

Basic Information

Conductor cross section(mm2) 0.5 AWG size(AWG) 20 Number of cores(Core) 1
Finished outer diameter(mm) 2.5 Rated voltage 600V Shield N/A
Sheath (outer coating) color Green / Yellow Sheath (outer coating) material Polyethylene Power supply/signal Dual Use
Other Features Pliability

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.