(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

For K-Thermocouple Normal Grade/Precision Grade/Heat-Resistant Flexible Precision Grade

For K-Thermocouple Normal Grade/Precision Grade/Heat-Resistant Flexible Precision Grade
  • Volume Discount

K Thermocouples Lead Wire Mounting / Movable Cable  

  • Strand Wire

● Compensating lead wire category: NAVXG is equivalent to the former VX-G, KCC-2-G and NAKXGS is equivalent to the former KX-GS, KX-2-GS.
● NAKXHSR is movable / heat-resistant model. (Heat Resistance 200°C)

· Be careful not to confuse specified length and quantity when ordering.
· Model K thermocouple is the thermocouple compensation measurement method to measure temperature between -200 and 1,200°C.
· Please note it cannot be used for applications other than model K thermocouple.
* Color and softness may vary slightly due to manufacturer changes.

The Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

For K Thermocouple Normal Grade / Precision Grade / Heat-Resistant Moveable Precision Grade:Related Image

Model NumberSection AreaNumber of Pairs
1P =
2-core
Total Length
or
Specified Length
Sample
Provided
NAVXG0.5 * (AWG20)1P1
~
100
(Specify 1 m
Increment)
1.25 * (AWG16)1P
NAKXGS0.5 * (AWG20)1P
1.25* (AWG16)1P
NAKXHSR0.3 * (AWG22)1P
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.


· Be careful not to confuse specified length and quantity when ordering.

More Information

Operating Temperature Range-20 ~ 80°C *1
Standard Acquired
JIS C 1610
Bending RadiusFinished Outer Diameter x 7.5 Times (Fixed Part Only) * 2
* 1 NAKXHSR has 200°C heat-resistance
* 2 Bending radius of NAKXHSR in mobile use is 10 times the finish outer diameter.

Specifications
Model NumberSection Area
(mm2)
Number of Pairs
1P =
2-core
Specified Length
(m)
 Conductor MaterialConductorInsulation
Thickness
(mm)
Sheath
Thickness
(mm)
Finished
Outer Diameter
(mm)
Electrical PropertiesApproximate
Mass
kg/km
Category+ Pole
(Red)
- Pole
(White)
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Withstand Voltage
V / Min
Insulation Properties
MΩkm
Thermoelectromotive Force
100°C mv
NAVXG0.5 * (AWG20)1P1 ~ 100
(Specify 1 m Increment)
Normal Grade for
General Use
CopperConstantan7/0.30.90.50.653.2 x 5.1100050 or more4.096 ± 0.10023
1.25 * (AWG16)1PCopperConstantan7/0.451.350.614.6 x 7.14.096 ± 0.10054
NAKXGS0.5 *(AWG20)1PPrecision Grade for
General Use
ChromelAlumel7/0.30.90.50.653.2 x 5.14.096 ± 0.06023
1.25 * (AWG16)1PChromelAlumel7/0.451.350.614.6 x 7.14.096 ± 0.06054
NAKXHSR
(For Movable)
0.3 * (AWG22)1PPrecision Grade for
Heat-Resistance
ChromelAlumel30/0.10.60.30.8410001000 or more4.096 ± 0.06031
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.

Structure Outline
 NAVXGNAKXGSNAKXHSR
ConductorCopper / Constantan Chromel / AlumelChromel / Alumel
InsulatorVinyl ChlorideFluorine Resin
TwistingFlat TypeRound Type
ShieldN/AN/A
SheathVinyl ChlorideFlexible Fluorine Rubber

NAKXHSR Bending Resistant Properties
Bending TestTorsion TestCableveyor
Times or more
300,000 Times100,000 Times5 Million Times

For K Thermocouple Normal Grade / Precision Grade / Heat-Resistant Moveable Precision Grade:Related Image
Part Number
NAKXGS-0.5-1P-1
NAKXGS-0.5-1P-2
NAKXGS-0.5-1P-3
NAKXGS-0.5-1P-4
NAKXGS-0.5-1P-5
NAKXGS-0.5-1P-6
NAKXGS-0.5-1P-7
NAKXGS-0.5-1P-8
NAKXGS-0.5-1P-9
NAKXGS-0.5-1P-10
NAKXGS-0.5-1P-11
NAKXGS-0.5-1P-12
NAKXGS-0.5-1P-13
NAKXGS-0.5-1P-14
NAKXGS-0.5-1P-15
NAKXGS-0.5-1P-16
NAKXGS-0.5-1P-17
NAKXGS-0.5-1P-18
NAKXGS-0.5-1P-19
NAKXGS-0.5-1P-20
NAKXGS-0.5-1P-21
NAKXGS-0.5-1P-22
NAKXGS-0.5-1P-23
NAKXGS-0.5-1P-24
NAKXGS-0.5-1P-25
NAKXGS-0.5-1P-26
NAKXGS-0.5-1P-27
NAKXGS-0.5-1P-28
NAKXGS-0.5-1P-29
NAKXGS-0.5-1P-30
NAKXGS-0.5-1P-31
NAKXGS-0.5-1P-32
NAKXGS-0.5-1P-33
NAKXGS-0.5-1P-34
NAKXGS-0.5-1P-35
NAKXGS-0.5-1P-36
NAKXGS-0.5-1P-37
NAKXGS-0.5-1P-38
NAKXGS-0.5-1P-39
NAKXGS-0.5-1P-40
NAKXGS-0.5-1P-41
NAKXGS-0.5-1P-42
NAKXGS-0.5-1P-43
NAKXGS-0.5-1P-44
NAKXGS-0.5-1P-45
NAKXGS-0.5-1P-46
NAKXGS-0.5-1P-47
NAKXGS-0.5-1P-48
NAKXGS-0.5-1P-49
NAKXGS-0.5-1P-50
NAKXGS-0.5-1P-51
NAKXGS-0.5-1P-52
NAKXGS-0.5-1P-53
NAKXGS-0.5-1P-54
NAKXGS-0.5-1P-55
NAKXGS-0.5-1P-56
NAKXGS-0.5-1P-57
NAKXGS-0.5-1P-58
NAKXGS-0.5-1P-59
NAKXGS-0.5-1P-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
Sheath Color Sheath Material Insulation body materials Other Features
1 Piece(s)Available

8 Days or more

10.520--PVCPVC-
1 Piece(s)Available

8 Days or more

20.520--PVCPVC-
1 Piece(s)Available

8 Days or more

30.520--PVCPVC-
1 Piece(s)Available

8 Days or more

40.520--PVCPVC-
1 Piece(s)Available

8 Days or more

50.520--PVCPVC-
1 Piece(s)Available

8 Days or more

60.520--PVCPVC-
1 Piece(s)Available

8 Days or more

70.520--PVCPVC-
1 Piece(s)Available

8 Days or more

80.520--PVCPVC-
1 Piece(s)Available

8 Days or more

90.520--PVCPVC-
1 Piece(s)Available

8 Days or more

100.520--PVCPVC-
1 Piece(s)Available

8 Days or more

110.520--PVCPVC-
1 Piece(s)Available

8 Days or more

120.520--PVCPVC-
1 Piece(s)Available

8 Days or more

130.520--PVCPVC-
1 Piece(s)Available

8 Days or more

140.520--PVCPVC-
1 Piece(s)Available

8 Days or more

150.520--PVCPVC-
1 Piece(s)Available

8 Days or more

160.520--PVCPVC-
1 Piece(s)Available

8 Days or more

170.520--PVCPVC-
1 Piece(s)Available

8 Days or more

180.520--PVCPVC-
1 Piece(s)Available

8 Days or more

190.520--PVCPVC-
1 Piece(s)Available

8 Days or more

200.520--PVCPVC-
1 Piece(s)Available

8 Days or more

210.520--PVCPVC-
1 Piece(s)Available

8 Days or more

220.520--PVCPVC-
1 Piece(s)Available

8 Days or more

230.520--PVCPVC-
1 Piece(s)Available

8 Days or more

240.520--PVCPVC-
1 Piece(s)Available

8 Days or more

250.520--PVCPVC-
1 Piece(s)Available

8 Days or more

260.520--PVCPVC-
1 Piece(s)Available

8 Days or more

270.520--PVCPVC-
1 Piece(s)Available

8 Days or more

280.520--PVCPVC-
1 Piece(s)Available

8 Days or more

290.520--PVCPVC-
1 Piece(s)Available

8 Days or more

300.520--PVCPVC-
1 Piece(s)Available

8 Days or more

310.520--PVCPVC-
1 Piece(s)Available

8 Days or more

320.520--PVCPVC-
1 Piece(s)Available

8 Days or more

330.520--PVCPVC-
1 Piece(s)Available

8 Days or more

340.520--PVCPVC-
1 Piece(s)Available

8 Days or more

350.520--PVCPVC-
1 Piece(s)Available

8 Days or more

360.520--PVCPVC-
1 Piece(s)Available

8 Days or more

370.520--PVCPVC-
1 Piece(s)Available

8 Days or more

380.520--PVCPVC-
1 Piece(s)Available

8 Days or more

390.520--PVCPVC-
1 Piece(s)Available

8 Days or more

400.520--PVCPVC-
1 Piece(s)Available

8 Days or more

410.520--PVCPVC-
1 Piece(s)Available

8 Days or more

420.520--PVCPVC-
1 Piece(s)Available

8 Days or more

430.520--PVCPVC-
1 Piece(s)Available

8 Days or more

440.520--PVCPVC-
1 Piece(s)Available

8 Days or more

450.520--PVCPVC-
1 Piece(s)Available

8 Days or more

460.520--PVCPVC-
1 Piece(s)Available

8 Days or more

470.520--PVCPVC-
1 Piece(s)Available

8 Days or more

480.520--PVCPVC-
1 Piece(s)Available

8 Days or more

490.520--PVCPVC-
1 Piece(s)Available

8 Days or more

500.520--PVCPVC-
1 Piece(s)Available

8 Days or more

510.520--PVCPVC-
1 Piece(s)Available

8 Days or more

520.520--PVCPVC-
1 Piece(s)Available

8 Days or more

530.520--PVCPVC-
1 Piece(s)Available

8 Days or more

540.520--PVCPVC-
1 Piece(s)Available

8 Days or more

550.520--PVCPVC-
1 Piece(s)Available

8 Days or more

560.520--PVCPVC-
1 Piece(s)Available

8 Days or more

570.520--PVCPVC-
1 Piece(s)Available

8 Days or more

580.520--PVCPVC-
1 Piece(s)Available

8 Days or more

590.520--PVCPVC-
1 Piece(s)Available

8 Days or more

600.520--PVCPVC-

Loading...

Basic Information

Shield N/A Power supply/signal Dual Use

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.