(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Coaxial Cable 50/75Ω

Flexible Coaxial Cable 50/75Ω

Click this image to zoom it.

Move the mouse over the image to zoom

  • Flexible Coaxial Cable 50/75Ω
  • Flexible Coaxial Cable 50/75Ω
  • Volume Discount

Flexible model with excellent bending characteristics         

  • Flex-Resistant
  • Strand Wire
  • Single Shield

● In a bending test conducted, coaxial cables NA3C2VR and NARG58R withstood over 260,000 bends and 440,000 bends respectively.

· Be careful not to confuse specified length and quantity when ordering.
· The Electrical Appliance and Material Safety Law certificate has not been obtained.
∙ The bending test data is measurement values and is not guaranteed.

The Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

Moveable Coaxial Cable 50 / 75 Ω:Related Image

Operating Temperature Range-10 ~ 60°C
Bending RadiusFinished Outer Diameter x 8 (Fixed Part Only)

Model NumberTotal Length
or
Specified Length
NA3C2VR1 ~ 100
(Specify 1 m Increment)
NARG58R

More Information

Moveable Coaxial Cable 50 / 75 Ω:Related Image

Specifications
Model NumberSpecified LengthInternal ConductorInsulatorOuter Conductor 1SheathApproximate Mass
kg / km
MaterialStructure
Pc / mm
Outer Diameter
Approx. mm
MaterialOuter Diameter
Approx. mm
MaterialWire OD
mm
Outer Diameter
Approx. mm
MaterialThickness
mm
Outer Diameter
Approx. mm
NA3C2VR1 ~ 100 m
(Specify 1 m Increment)
Copper wire
19 / 0.1
0.5Polyethylene3.1Copper wire0.143.8PVC0.8
5.4 ± 0.545
NARG58RTin Plated Annealed Copper Wire19 / 0.180.9Polyethylene2.9Tin Plated Annealed Copper Wire0.133.6PVC0.74.95 ± 0.1540
  
Electrical Properties
Model NumberCharacteristic Impedance
(Ω)
Standard Attenuation (Unit: dB / km)Electrical Properties
1MHz10MHz30MHz200MHz400MHz900MHz2000MHzInner Conductor Resistance Ω / km (20°C)Insulation ResistanceTest Voltage
NA3C2VR75 ± 3
15
4883227---1251,000 MΩ
or more
1000V
NARG58R50 ± 3----35654696040.71000V

Flexibility Test Data
Model NumberMeasurement ItemsNumber of Bends
Initial100,000 Times200,000 Times264,546 Times300,000 Times400,000 Times446,300 Times
NA3C2VRCharacteristic Impedance (10 MHz)75.175.175.1Wire Breakage 
Attenuation (10 MHz)0.440.440.44
NARG58RCharacteristic Impedance (10 MHz)49.950.049.949.949.950.0Wire Breakage
Attenuation (10 MHz)0.470.440.450.430.430.44
* Unit Characteristic Impedance (Ω), Attenuation (dB / km)
Test Conditions
1) Bending Radius (R): 40 mm
2) Load (W): 5 N
3) Bending Speed: 40 Times / Minute (Single left / right reciprocating motion counted as 1.)
4) Cable Length: 10 m
Part Number
NA3C2VR-100
NA3C2VR-[1-99/1]
NARG58R-100
NARG58R-[1-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

1005.4 ± 0.5
1 Piece(s)

Quote

1 ~ 995.4 ± 0.5
1 Piece(s)Available

8 Days or more

1004.95 ± 0.15
1 Piece(s)

6 Days or more

1 ~ 994.95 ± 0.15

Loading...

  1. 1

Basic Information

Number of cores(Core) 1 Shield Yes Sheath (outer coating) material PVC
Insulation body materials Polyethylene Other Features Elastic, Vibration-resistant, Flexible, Pliable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.