(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

300/30V UL Standard

300/30V UL Standard

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Curled Cord
For complete product overview and details on Coiled Cord for DIN Connectors - 300/30V, UL Standard see the sections below:

  • VW-1
  • ULAWM
  • Strand Wire

● Curled cable with small coil outer diameter.
● The coil length can be extended by around 5 times.
● A7 series can be used for DIN connectors and A6 series for mini DIN connectors.

* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate has not been obtained.

ULAWM 2464
ULAWM 20013

Part Number

Configured Part Number is shown.

A705R

Specifications

300 / 30 V UL Standard:Related Image



Be sure to read the following precautions when you place an order.
For the latest information regarding standard unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* Length in "m" is included in model numbers. Always specify quantity as number of units, not as meters.
* Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering (check the Specification Table for number of wire cores). 1P (1 PS) is "x 2-core".
* Allowable current is to be used only as a reference value and is not guaranteed.

More Information

Specifications
Model NumberAWG SizeNumber of CoresSpecified Length
(Coil Length)
Approx. (cm)
Coil DimensionWire PartRatingAllowable Current
(A)
Conductor Resistance
Ω / km (20 °C)
Approximate
Weight
g / Piece
Coil Outside Diameter (D)
Approx. (mm)
Lead Cable Length at Both Side of Coil
(ℓ) Approx. cm
Conductor Configuration
(Pc / mm)
Finished Outer Diameter
(mm)
A705R23
* (0.25mm2)
530.5 (1ft)19.130.5 (12inch)21/0.135.59300 V / 80°C
UL2464
468400
A707R730.5 (1ft)22.2230.5 (12inch)21/0.135.84368500
A705-2R561 (2ft)19.115.2 (6inch)21/0.135.59468700
A707-2R761 (2ft)22.2215.2 (6inch)21/0.135.843681000
A705-3R591 (3ft)19.115.2 (6inch)21/0.135.594681000
A707-3R791 (3ft)22.2215.2 (6inch)21/0.135.843681500
A65128 * (0.08 mm2)261 (2ft)12.715.2 (6inch)19/0.083.430V / 60°C
UL20013
1186100
A652461 (2ft)12.715.2 (6inch)19/0.083.81186200
  
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.

300 / 30 V UL Standard:Related Image

Wire Core Identification Table
Number of Cores1234567
Insulator ColorBlackWhiteRedGreenOrangeBlueYellow
 
Current Reduction Factor
Ambient Temperature (°C)40455055606570
Current Reduction Factor0.880.820.750.670.580.420.35
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) A705R: Allowable current value when the ambient temperature is 40 °C 4 x 0.88 = 3.52 (A)
Part Number
A705R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Total length(m) 0.305 Conductor cross section(mm2) 0.25 AWG size(AWG) 23
Number of cores(Core) 5 Rated voltage 300 V Shield N/A
Representative standards UL Sheath (outer coating) material PVC Insulation body materials Polyethylene

Please check the type/dimensions/specifications of the part A705R in the 300/30V UL Standard series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.