(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LAN & Network Cables - CC-Link, NACC, UL Standard

LAN & Network Cables - CC-Link, NACC, UL Standard

Move the mouse over the image to zoom

  • Volume Discount

CC-LINK Ver.1.10 Free Length
For complete product overview and details on LAN & Network Cables - CC-Link, NACC, UL Standard see the sections below:

  • ULAWM
  • CC-Link

● Available in 3 models: Fixed, mobile, fixed power built-in model.
● Ver.2.00 can be used.

· Be careful not to confuse specified length and quantity when ordering.
· Manufacturers can be mixed as long as cables are same ver.1.10 cable.
∙ Communication speed varies depending on the maximum length. Please be careful.
∙ For details, refer to equipment manuals, etc.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

NACC UL Standard CC-Link:Related Image

Model NumberTotal Length
or
Specified Length
NACC1101
~
100
(Specify 1 m Increment)
NACCR110
NACCPW110

More Information

Sheath ColorNavy
Operating Temperature Range0 ~ 80°C
Standard AcquiredULAWM20276
Allowable Bending RadiusFinished Outer Diameter x 8

Specifications
UseModel NumberAWG
Size
Number of CoresSpecified Length
(m)
ConductorInsulation
Thickness
(mm)
Wire Core
Outer Diameter
(mm)
Intermediate
Sheath
(mm)
Sheath
Thickness
(mm)
Finished
Outer Diameter
(mm)
Electrical PropertiesCharacteristic
Impedance
(1MHz)
Characteristic
Impedance
(5MHz)
Approximate
Mass
kg/km
Structure
Strands / mm
Outer Diameter
Approx. / mm
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Test Voltage
V / Min
Allowable Current
A (30 °C)
FixedNACC110
2031
~
100
(Specify 1 m Increment)
7/0.320.960.822.60-0.857.932.7 or less10000 or more5006110
±15 Ω
110
±6 Ω
78
MobileNACCR110
2037/16/0.081.111.03.11-0.8938.6 or less10000 or more500793
Built-In TypeNACCPW1102037/0.320.960.822.600.65-11.932.7 or less10000 or more5009142
18230/0.181.100.652.40-0.924.4 or less10 or more
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
* Allowable current is to be used only as a reference value and is not guaranteed.

Structure Outline / Transmission Loss
 NACC110NACCR110NACCPW110
ConductorAnnealed Copper Stranded Wire
InsulatorPolyethylene FoamPolyolefinPolyethylene Foam / Heat-Resistant Vinyl
TwistingTwisted Core
ShieldSingle Sided Aluminide PET Tape /
Tin Plated Annealed Braided Copper Wire
Tin Plated Annealed Copper WireN/A
Fluorine Resin
SheathHeat Resistant Soft VinylFluorine Resin
Attenuation1MHz at 20°C
1.6dB/100m
5MHz at 20°C3.5dB/100m


NACC UL Standard CC-Link:Related Image
Part Number
NACC110-1
NACC110-2
NACC110-3
NACC110-4
NACC110-5
NACC110-6
NACC110-7
NACC110-8
NACC110-9
NACC110-10
NACC110-11
NACC110-12
NACC110-13
NACC110-14
NACC110-15
NACC110-16
NACC110-17
NACC110-18
NACC110-19
NACC110-20
NACC110-21
NACC110-22
NACC110-23
NACC110-24
NACC110-25
NACC110-26
NACC110-27
NACC110-28
NACC110-29
NACC110-30
NACC110-31
NACC110-32
NACC110-33
NACC110-34
NACC110-35
NACC110-36
NACC110-37
NACC110-38
NACC110-39
NACC110-40
NACC110-41
NACC110-42
NACC110-43
NACC110-44
NACC110-45
NACC110-46
NACC110-47
NACC110-48
NACC110-49
NACC110-50
NACC110-51
NACC110-52
NACC110-53
NACC110-54
NACC110-55
NACC110-56
NACC110-57
NACC110-58
NACC110-59
NACC110-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Conductor Size No. of Cores Cable Outer Diameter
(mm)
Length
(m)
Sheath Material AWG Size 2 Number of Conductors (Twisted Core / Layer Model) 2
(Core)
Outer diameter(detail)
(mm)
Length(detail)
(m)
Shape Conductor cross section
(mm2)
Rated voltage Application Insulation body materials Other Features
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.91 to 9PVC--7.91Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.91 to 9PVC--7.92Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.91 to 9PVC--7.93Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.91 to 9PVC--7.94Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.91 to 9PVC--7.95Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.91 to 9PVC--7.96Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.91 to 9PVC--7.97Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.91 to 9PVC--7.98Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.91 to 9PVC--7.99Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.910 to 19PVC--7.910Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.910 to 19PVC--7.911Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.910 to 19PVC--7.912Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.910 to 19PVC--7.913Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.910 to 19PVC--7.914Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.910 to 19PVC--7.915Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.910 to 19PVC--7.916Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.910 to 19PVC--7.917Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.910 to 19PVC--7.918Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.910 to 19PVC--7.919Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.920 to 29PVC--7.920Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.920 to 29PVC--7.921Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.920 to 29PVC--7.922Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.920 to 29PVC--7.923Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.920 to 29PVC--7.924Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.920 to 29PVC--7.925Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.920 to 29PVC--7.926Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.920 to 29PVC--7.927Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.920 to 29PVC--7.928Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.920 to 29PVC--7.929Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.930 to 39PVC--7.930Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.930 to 39PVC--7.931Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.930 to 39PVC--7.932Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.930 to 39PVC--7.933Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.930 to 39PVC--7.934Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.930 to 39PVC--7.935Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.930 to 39PVC--7.936Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.930 to 39PVC--7.937Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.930 to 39PVC--7.938Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.930 to 39PVC--7.939Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.940 to 49PVC--7.940Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.940 to 49PVC--7.941Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.940 to 49PVC--7.942Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.940 to 49PVC--7.943Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.940 to 49PVC--7.944Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.940 to 49PVC--7.945Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.940 to 49PVC--7.946Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.940 to 49PVC--7.947Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.940 to 49PVC--7.948Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.940 to 49PVC--7.949Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.950 to 59PVC--7.950Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.950 to 59PVC--7.951Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.950 to 59PVC--7.952Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.950 to 59PVC--7.953Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.950 to 59PVC--7.954Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.950 to 59PVC--7.955Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.950 to 59PVC--7.956Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.950 to 59PVC--7.957Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.950 to 59PVC--7.958Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.950 to 59PVC--7.959Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.960 to 69PVC--7.960Round Model0.51100 V or lessFor NetworkPolyethylene-

Loading...

Basic Information

Category Others Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard CC-LINK Standard UL Cable Conductor Single Wire
Color Navy

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.