(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
300 V Noise Prevention 3-Shield Specifications
Part Number
Configured Part Number is shown.
Model Number | AWG Size | Number of Pairs 1P = 2 Cores | Total Length or Specified Length | Sample Provided |
NANB | 25 * (0.2mm2) | 5P | 1 ~ 100 (Specify 1 m Increment) | ◎ |
8P | ◎ | |||
13P | ◎ |
Sheath Color | Navy |
Operating Temperature Range | - 10 ~ 80°C |
Standard Acquired | ULAWM2464 |
Bending Radius | Finished Outer Diameter x 8 (Fixed Part Only) |
Model Number | AWG Size | Number of Pairs 1P = 2 Cores | Specified Length (m) | Conductor | Insulation Thickness (mm) | Twisted Pair Outer Diameter (mm) | Ground Wire Tin Plated Annealed Copper Stranded Wire Strands / mm | Shield Part (Tape) Thickness (mm) | Shield Part (Braided) Thickness (mm) | Shield Part (Braid) Density (%) | Braid Shield Density (mm) | Sheath Thickness (mm) | Finished Outer Diameter (mm) | Electrical Properties | Approximate Mass kg/km | ||||
Structure Strands / mm | Outer Diameter Approx. / mm | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Allowable Current A (30 °C) | ||||||||||||||
NANB | 25 * (0.2mm2) | 5P | 1 ~ 100 m (Specify 1 m Increment) | 7/0.18 | 0.54 | 0.25 | 2.1 | 7/0.18 | 0.05 | 0.1 | 0.3 | 85 | 0.85 | 8.5 | 113 or less | 10 or more | 1500 AC | 3.5 | 100 |
8P | 9.8 | 3.0 | 135 | ||||||||||||||||
13P | 11.8 | 2.5 | 190 |
Conductor | Tin Plated Annealed Copper Stranded Wire |
Insulator | Heat Resistant Vinyl |
Twisting | Twisted Pair |
Shield | Aluminum Foil Tape Pairs + Magnetic Foil Tape + Braid Shield |
Sheath | Heat-Resistant Vinyl Sheath / Matte |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 |
Current Reduction Factor | 1.00 | 0.93 | 0.86 | 0.77 | 0.68 |
Pair No. | Insulator Color | Dot Mark Color | Pair No. | Insulator Color | Dot Mark Color | ||
Core of Wire 1 | Core of Wire 2 | Core of Wire 1 | Core of Wire 2 | ||||
1 | Black | Not Provided | Available (Color: White) | 8 | Orange | Not Provided | Available (Color: White) |
2 | Red | Not Provided | Available (Color: White) | 9 | Purple | Not Provided | Available (Color: White) |
3 | Green | Not Provided | Available (Color: White) | 10 | Light Green | Not Provided | Available (Color: White) |
4 | Yellow | Not Provided | Available (Color: White) | 11 | Pink | Not Provided | Available (Color: White) |
5 | Brown | Not Provided | Available (Color: White) | 12 | Light Blue | Not Provided | Available (Color: White) |
6 | Blue | Not Provided | Available (Color: White) | 13 | White | Not Provided | Available (Color: Black) |
7 | Gray | Not Provided | Available (Color: White) |
Part Number |
---|
NANB-25-5P-100 |
NANB-25-5P-[1-100/1] |
NANB-25-8P-100 |
NANB-25-8P-[1-100/1] |
NANB-25-13P-100 |
NANB-25-13P-[1-100/1] |
Loading...
Conductor cross section(mm2) | 0.2 | AWG size(AWG) | 25 | Rated voltage | 300 V |
---|---|---|---|---|---|
Shield | Yes | Representative standards | UL | Sheath Color | Navy Blue |
Sheath Material | PVC | Insulation body materials | PVC | Power supply/signal | For Signal |
Other Features | Noise Resistance |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy