(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NASE Series Wire Core ID for Sensor

NASE Series Wire Core ID for Sensor

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

UL Standard Control Equipment Sensor Cable

  • VW-1
  • ULAWM
  • Sensor
  • Strand Wire

● Available in 3 models: Fixed-use general cables, spatter-resistant cables and mobile cables.
● Mobile use cables and fixed use cables are available as UL standard / oil-resistant model respectively.

· Be careful not to confuse specified length and quantity when ordering.
Please note spatter-resistant cables are not UL standard approved.
For use on sensors and weak current circuits.
∙ This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter. 
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

NASE Series Wire Core ID for Sensor:Related Image

Model NumberAWG / Conductor
Cross-Sectional Area (mm2)
Number of CoresTotal Length
or
Specified Length
Sample
Provided
NASEU28
* (0.08 mm2)
21
~
100
(Specify 1 m
Increment)
3
4
23
* (0.3mm2)
2
3
4
NA3SEU20
* (0.5mm2)
2
3
4
NASES0.3
* (AWG23)
2
3
4
0.5
* (AWG21)
2
3
4
NA3SER23
* (0.3mm2)
2
3
4
21
* (0.5mm2)
2
3
4
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.

More Information

Sheath ColorNavy
Operating Temperature Range0 ~ 80°C
Standard AcquiredULAWM20276/ULAWM2464
ULAWM2103/ULAWM2517
Bending RadiusFinished Outer Diameter x 6

Current Reduction Factor
Ambient
Temperature (°C)
3040506070
Current
Reduction Factor
1.00.890.780.630.45
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value for NASEU AWG23 2-core when the ambient temperature is 40°C: 4 x 0.89 = 3.56 (A)

Structure Outline
 NASEUNA3SEUNASESNA3SER
ConductorTin Plated Annealed Copper Stranded Wire
InsulatorVinylFluorine Resin
TwistingTwisted Core
ShieldN/A
SheathVinylHeat-Resistant Spatter-Resistant VinylVinyl

NASE Series Wire Core ID for Sensor:Related Image

Specifications
FeaturesModel NumberAWG / Conductor
Cross-Sectional Area (mm2)
Number
of
Cores
Specified Length
(m)
ConductorInsulation
Thickness
(mm)
Wire Core
Outer Diameter
Approx. (mm)
Sheath
Thickness
(mm)
Finished
Outer Diameter
(mm)
Electrical PropertiesApproximate
Mass
kg/km
SpecificationUseStructure
Strands / mm
Outer Diameter
Approx. / mm
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Test Voltage
V / Min
Allowable Current
A (30 °C)
ULAWM20276
(30 V 80°C)
VW-1 Flame Retardant
For Fixed
(Oil-Resistant /
Soft)
NASEU28
* (0.08 mm2)
21
~
100
(Specify
1 m
Increment)
19/0.080.40.150.70.72.8214 or less1 or more300
AC
111
30.64112
40.55114
23
* (0.3mm2)
227/0.12TA0.720.191.10.9 472 or less5 or more300
AC
420
30.82424
40.67326
ULAWM2464
(300V 80°C)
VW-1 Flame Retardant
NA3SEU20
* (0.5mm2)
246/0.12TA1.000.41.81.2642 or less5 or more500
AC
547
31.06553
40.83555
Standard Not Obtained
(Less than 100 V 80°C)
For Spatter
(Fixed)
NASES0.3
* (AWG23)
260/0.08
High Strength Copper Alloy
Stranded Wire
0.720.21.10.94.082.2 or less1000
or more
500
AC
620
30.8522
40.65525
0.5
* (AWG21)
23/33/0.08
High Strength Copper Alloy
Stranded Wire
1.10.31.71.3650.8 or less1000
or more
1000
AC
941
31.2846
40.9750
ULAWM2103
(300V 105°C)
VW-1 Flame Retardant
For Movable
(Oil-Resistant)
NA3SER23
* (0.3mm2)
23/20/0.080.80.21.20.8469 or less100M
or more
2000
AC
6.321.0
30.75.523.7
40.555.026.1
ULAWM2517
(300V 105°C)
VW-1 Flame Retardant
21
* (0.5mm2)
23/33/0.081.040.281.61.4642.2 or less100M
or more
2000
AC
9.245.1
31.258.049.2
41.057.255.9
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

NASE Series Wire Core ID for Sensor:Related Image
Part Number
NA3SER-21-2-100
NA3SER-21-2-[1-99/1]
NA3SER-21-3-100
NA3SER-21-3-[1-99/1]
NA3SER-21-4-100
NA3SER-21-4-[1-99/1]
NA3SER-23-2-100
NA3SER-23-2-[1-99/1]
NA3SER-23-3-100
NA3SER-23-3-[1-99/1]
NA3SER-23-4-100
NA3SER-23-4-[1-99/1]
NA3SEU-20-2-100
NA3SEU-20-2-[1-99/1]
NA3SEU-20-3-100
NA3SEU-20-3-[1-99/1]
NA3SEU-20-4-100
NA3SEU-20-4-[1-99/1]
NASES-0.3-2-100
NASES-0.3-3-100
NASES-0.3-3-[1-99/1]
NASES-0.3-4-100
NASES-0.5-2-[1-99/1]
NASEU-23-2-1
NASEU-23-2-2
NASEU-23-2-3
NASEU-23-2-4
NASEU-23-2-5
NASEU-23-2-6
NASEU-23-2-7
NASEU-23-2-8
NASEU-23-2-9
NASEU-23-2-10
NASEU-23-2-11
NASEU-23-2-12
NASEU-23-2-13
NASEU-23-2-14
NASEU-23-2-15
NASEU-23-2-16
NASEU-23-2-17
NASEU-23-2-18
NASEU-23-2-19
NASEU-23-2-20
NASEU-23-2-21
NASEU-23-2-22
NASEU-23-2-23
NASEU-23-2-24
NASEU-23-2-25
NASEU-23-2-26
NASEU-23-2-27
NASEU-23-2-28
NASEU-23-2-29
NASEU-23-2-30
NASEU-23-2-31
NASEU-23-2-32
NASEU-23-2-33
NASEU-23-2-34
NASEU-23-2-35
NASEU-23-2-36
NASEU-23-2-37
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Rated voltage Sheath Characteristic Representative standards Insulation body materials Other Features
1 Piece(s)Available

8 Days or more

1000.52126300 V-ULFluorineVibration-resistant, Pliable, Elastic
1 Piece(s)

5 Days or more

1 ~ 990.52126300 V-ULFluorineVibration-resistant, Pliable, Elastic
1 Piece(s)Available

8 Days or more

1000.52136300 V-ULFluorineVibration-resistant, Pliable, Elastic
1 Piece(s)

5 Days or more

1 ~ 990.52136300 V-ULFluorineVibration-resistant, Pliable, Elastic
1 Piece(s)Available

8 Days or more

1000.52146300 V-ULFluorineVibration-resistant, Pliable, Elastic
1 Piece(s)

5 Days or more

1 ~ 990.52146300 V-ULFluorineVibration-resistant, Pliable, Elastic
1 Piece(s)Available

8 Days or more

1000.32324300 V-ULFluorineVibration-resistant, Pliable, Elastic
1 Piece(s)

5 Days or more

1 ~ 990.32324300 V-ULFluorineVibration-resistant, Pliable, Elastic
1 Piece(s)Available

8 Days or more

1000.32334300 V-ULFluorineVibration-resistant, Pliable, Elastic
1 Piece(s)

5 Days or more

1 ~ 990.32334300 V-ULFluorineVibration-resistant, Pliable, Elastic
1 Piece(s)Available

8 Days or more

1000.32344300 V-ULFluorineVibration-resistant, Pliable, Elastic
1 Piece(s)

5 Days or more

1 ~ 990.32344300 V-ULFluorineVibration-resistant, Pliable, Elastic
1 Piece(s)Available

8 Days or more

1000.52026300 VOil ResistantULPVCPliability
1 Piece(s)

Quote

1 ~ 990.52026300 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

1000.52036300 VOil ResistantULPVCPliability
1 Piece(s)

Quote

1 ~ 990.52036300 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

1000.52046300 VOil ResistantULPVCPliability
1 Piece(s)

Quote

1 ~ 990.52046300 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

1000.32323.8[Low current circuits] 100 V or lessHeat-resistant-PVC-
1 Piece(s)Available

8 Days or more

1000.32333.8[Low current circuits] 100 V or lessHeat-resistant-PVC-
1 Piece(s)

6 Days or more

1 ~ 990.32333.8[Low current circuits] 100 V or lessHeat-resistant-PVC-
1 Piece(s)Available

8 Days or more

1000.32343.8[Low current circuits] 100 V or lessHeat-resistant-PVC-
1 Piece(s)

6 Days or more

1 ~ 990.52126[Low current circuits] 100 V or lessHeat-resistant-PVC-
1 Piece(s)Available

8 Days or more

10.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

20.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

30.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

40.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

50.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

60.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

70.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

80.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

90.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

100.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

110.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

120.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

130.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

140.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

150.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

160.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

170.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

180.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

190.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

200.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

210.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

220.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

230.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

240.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

250.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

260.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

270.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

280.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

290.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

300.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

310.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

320.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

330.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

340.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

350.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

360.32324[Low current circuits] 30 VOil ResistantULPVCPliability
1 Piece(s)Available

8 Days or more

370.32324[Low current circuits] 30 VOil ResistantULPVCPliability

Loading...

Basic Information

Shield N/A Sheath Color Navy Blue Sheath Material PVC

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.