(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Fixed power cable for UL standard motors.
● UL VW-1 flame retardancy test approved.
· Be careful not to confuse specified length and quantity when ordering.
The Electrical Appliance and Material Safety Law certificate has not been obtained. Please be forewarned.
· 1 wire of NA3CT/6CT 6-core model black conductor has a white line for identification.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.
Electrical Appliance and Material Safety Law certificate has not been obtained.
Part Number
Configured Part Number is shown.
Sheath Color | Navy |
Operating Temperature Range | 0 ~ 105°C |
Standard Acquired | ULAWM2501 (600 V) |
ULAWM2517 (300 V) | |
Allowable Bending Radius | Finished Outer Diameter x 6 (Fixed Part Only) |
Model Number | AWG Size | Number of Cores | Sample Provided |
NA6CT (ULAWM2501 / 600 V 105°C) |
18 * (0.75mm2) | 4 | ◎ |
16 * (1.25mm2) | 4 | ◎ | |
6 | ◎ | ||
14 * (2mm2) | 4 | ◎ | |
6 | ◎ | ||
12 * (3.5mm2) | 4 | ◎ | |
6 | ◎ | ||
10 * (5.5mm2) | 4 | ◎ | |
6 | ◎ | ||
8 * (10 mm2) | 4 | ◎ | |
6 * (14 mm2) | 4 | ◎ | |
NA3CT (ULAWM2517 / 300 V 105°C) |
20 * (0.5mm2) | 4 | ◎ |
6 | ◎ | ||
18 * (0.75mm2) | 4 | ◎ | |
Model Number | Composite (AWG Size x Core Number) + (AWG Size x Core Number) |
Sample Provided |
|
NA3CTF-T (ULAWM2517 / 300 V 105°C) |
(AWG16 x 4) + (AWG20 x 2) |
◎ |
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.
Specifications
Model Number | AWG Size *1 | Number of Cores |
Specified Length (m) |
Conductor Identification *2 | Conductor | Insulation Thickness (mm) |
Wire Core Outer Diameter Approx. (mm) |
Sheath Thickness (mm) |
Finished Outer Diameter (mm) * 3 |
Electrical Properties | Approximate Mass kg/km |
|||||
Structure Strands / mm |
Outer Diameter Approx. / mm |
Conductor Resistance Ω / km (20°C) |
Insulation Properties MΩkm (20°C) |
Maximum Voltage V / Min |
Allowable Current A (30°C)* 4 |
|||||||||||
NA6CT (ULAWM2501 / 600 V 105°C) |
18 (0.75mm2) | 4 | 1 ~ 100 (Specify 1 m Increment) |
Blue White Red YG | 34/0.18 | 1.21 | 0.85 | 2.91 | 1.7 | 10.5 | 22.1 | 50 | 2000 | 9 | 133 | |
16 (1.25mm2) | 4 | Blue White Red YG | 53/0.18 | 1.51 | 0.85 | 3.21 | 1.7 | 11.2 | 13.9 | 50 | 2000 | 12 | 164 | |||
6 | Blue White Red YG Black Black / White | 53/0.18 | 1.51 | 0.85 | 3.21 | 1.7 | 13.1 | 13.9 | 50 | 2000 | 10 | 225 | ||||
14 (2mm2) | 4 | Blue White Red YG | 41/0.26 | 1.92 | 0.85 | 3.62 | 1.7 | 13.2 | 8.75 | 50 | 2000 | 18 | 210 | |||
6 | Blue White Red YG Black Black / White | 41/0.26 | 1.92 | 0.85 | 3.62 | 1.7 | 14.4 | 8.75 | 50 | 2000 | 15 | 291 | ||||
12 (3.5mm2) | 4 | Blue White Red YG | 43/0.32 | 2.42 | 0.85 | 4.12 | 1.7 | 13.4 | 5.51 | 50 | 2000 | 23 | 277 | |||
6 | Blue White Red YG Black Black / White | 43/0.32 | 2.42 | 0.85 | 4.12 | 1.7 | 15.9 | 5.51 | 50 | 2000 | 19 | 390 | ||||
10 (5.5mm2) | 4 | Blue White Red YG | 43/0.40 | 3.03 | 0.85 | 4.73 | 1.7 | 14.9 | 3.46 | 50 | 2000 | 31 | 371 | |||
6 | Blue White Red YG Black Black / White | 43/0.40 | 3.03 | 0.85 | 4.73 | 1.7 | 17.7 | 3.46 | 50 | 2000 | 26 | 536 | ||||
8 (10mm2) | 4 | Blue White Red GY | 55/0.45 | 3.9 | 1.25 | 6.4 | 1.7 | 18.9 | 2.14 | 40 | 2000 | 61 | 615 | |||
6 (14 mm2) | 4 | Blue White Red GY | 87/0.45 | 4.8 | 1.65 | 8.1 | 2.2 | 24.1 | 1.34 | 40 | 2000 | 83 | 1020 | |||
NA3CT (ULAWM2517 / 300 V 105°C) |
20 (0.5mm2) | 4 | Blue White Red YG | 27/0.16 | 0.96 | 0.32 | 1.6 | 1.0 | 6 | 36 | 10 | 2000 | 6 | 49 | ||
6 | Blue White Red YG Black Black | 27/0.16 | 0.96 | 0.32 | 1.6 | 1.0 | 6.9 | 36 | 10 | 2000 | 5 | 67 | ||||
18 (0.75mm2) | 4 | Blue White Red YG | 34/0.18 | 1.21 | 0.35 | 1.9 | 0.8 | 6.3 | 23.6 | 10 | 2000 | 9 | 59 | |||
Model Number | Composite (AWG Size x Core Number) + (AWG Size x Core Number) |
Specified Length (m) |
Conductor Identification | Conductor | Insulation Thickness (mm) |
Wire Core Outer Diameter Approx. (mm) |
Sheath Thickness (mm) |
Finished Outer Diameter (mm) |
Electrical Properties | Approximate Mass kg/km |
||||||
Structure Strands / mm |
Outer Diameter Approx. / mm |
Conductor Resistance Ω / km (20°C) |
Insulation Properties MΩkm (20°C) |
Withstand Voltage V / Min |
Allowable Current A (30 °C) |
|||||||||||
NA3CTF-T (ULAWM2517 / 300 V 105°C) |
(AWG16 x 4) + (AWG20 x 2) |
1 ~ 100 (Specify 1 m Increment) |
AWG16 | Blue White Red YG | 54/0.18 | 1.53 | 0.34 | 2.2 | 0.8 | 7.5 | 14.7 | 10 | 2000 | 10 | 102 | |
AWG20 | Black Black | 27/0.16 | 0.96 | 0.27 | 1.5 | 36 | 10 | 2000 | 5 |
*1 (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.
*2 1 wire of NA3CT/6CT 6-core type black conductor has a white line for identification.
*3 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
*4 Allowable current is to be used only as a reference value and is not guaranteed.
Part Number |
---|
NA3CT-18-4-100 |
NA3CT-18-4-[1-99/1] |
NA3CT-20-4-100 |
NA3CT-20-4-[1-99/1] |
NA3CT-20-6-100 |
NA3CT-20-6-[1-99/1] |
NA3CTF-T-100 |
NA3CTF-T-[1-99/1] |
NA6CT-6-4-100 |
NA6CT-8-4-100 |
NA6CT-10-4-100 |
NA6CT-10-6-[1-99/1] |
NA6CT-12-4-100 |
NA6CT-12-6-[1-99/1] |
NA6CT-14-4-100 |
NA6CT-14-4-[1-99/1] |
NA6CT-16-4-100 |
NA6CT-16-4-[1-99/1] |
NA6CT-18-4-100 |
NA6CT-18-4-[1-99/1] |
Loading...
Shield | N/A | Sheath Characteristic | Oil Resistant | Representative standards | UL |
---|---|---|---|---|---|
Sheath Color | Navy Blue | Ground wire | YG (Yellow / Green) | Sheath Material | PVC |
Power supply/signal | Dual Use |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy