(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NAVC UL Standard

NAVC UL Standard
  • Volume Discount

150 V Signal Cable with small diameter specification at a low price

  • VW-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • Twisted Pair
  • Small Diameter
  • 150 V


● It has a smaller outer diameter than the 300V rated signal cable.

· Refer to the wire core identification table.
· AWG25 1.5P is not a twisted pair.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

The Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

NAVC UL Standard:Related Image

Model Number AWG
Size
Number of Pairs *4
1P = 2 Core (1PS = 2 Core)
Total Length *3
or
Specified Length
NAVC 27
(Marked on Cable
AWG26 )
1PS 1
~
100
(Specify 1 m
Increment)
/
500
/
1000
2P
3P
4P
5P
6P
7P
8P
10P
15P
20P
25 1PS
1P
1.5P (3-Core)
2P
3P
4P
5P
6P
7P
8P
10P
15P
20P
25P
32P
23 1PS
1P
2P
3P
4P
5P
6P
7P
8P
10P
15P
20P
21 1P
2P
3P
4P
5P
6P
7P
8P
10P
15P
20P



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
*4 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering. (Check the Specification Table for number of wire cores) 1P (1PS) is "x 2-core".

More Information

NAVC UL Standard:Related Image
NAVC UL Standard:Related Image
NAVC UL Standard:Related Image

Specifications

In terms of cable marking, AWG27 shows AWG26.

Model Number AWG
Size
Number of Pairs
1P = 2 Cores
(1PS = 2-Core) *1
Estimated
Section Area
(mm2) * 2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *6
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided* 5
Allowable Current
A (30°C)* 3
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4 Thickness
(mm)
Material *4 Thickness
(mm)
Material *4
NAVC 27 1PS 0.12 Twisted Pair 2 2.9 10 3.7 143 or less 10 or more 1500 7/0.16 0.48 Tin 0.25 PVC 0.98 0.42 PVC ULAWM2095
2P 4 4.7 23 2.8 146 or less 0.85 ULAWM2576
3P 6 5.1 29 2.4
4P 8 5.7 36 2.1
5P 10 6.1 42 1.9
6P 12 6.6 49 1.6
7P 14 6.6 52 1.6
8P 16 7.3 60 1.4
10P 20 8.3 72 1.4
15P 30 9.4 99 1.2
20P 40 10.4 127 1.1
25 1PS 0.2 2 3.1 12 4.3 113 or less 10 or more 1500 7/0.18 0.54 0.255 1.05 0.45 ULAWM2095
1P 2 3.9 18 4.3 0.85 ULAWM2576
1.5P (twisted core) 3 4.1 21 3.8
2P 4 5.1 26 3.3 115 or less
3P 6 5.3 33 2.8
4P 8 5.8 40 2.5
5P 10 6.2 48 2.3
6P 12 7 57 1.9
7P 14 7 60 1.9
8P 16 7.6 69 1.7
10P 20 8.4 81 1.7
15P 30 9.7 114 1.4
20P 40 10.9 147 1.2
25P 50 11.7 174 1.1
32P 64 13.2 218 0.9
23 1PS 0.3 2 3.6 17 6.3 65.8 or less 10 or more 1500 12/0.18 0.7 0.3 1.3 0.45 ULAWM2095
1P 2 4.4 25 6.3 67.1 or less 0.85 ULAWM2576
2P 4 5.7 35 4.9
3P 6 6.5 47 4.1
4P 8 6.8 57 3.6
5P 10 7.4 69 3.4
6P 12 8.3 83 2.8
7P 14 8.3 89 2.8
8P 16 8.8 102 2.5
10P 20 10 121 2.5
15P 30 11.7 172 2.1
20P 40 13.5 226 1.8
21 1P 0.5 2 4.8 31 8.8 39.5 or less 10 or more 1500 20/0.18 0.9 0.3 1.5 0.85 ULAWM2576
2P 4 6.9 57 6.7 40.3 or less
3P 6 7.3 71 5.7
4P 8 8 81 5.0
5P 10 8.7 100 4.6
6P 12 9.5 119 3.9
7P 14 9.5 126 3.9
8P 16 10.2 147 3.5
10P 20 12 178 3.5
15P 30 13.8 254 2.9
20P 40 15.3 331 2.5



*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70 80 90 100
Current Reduction Factor 1.00 0.90 0.75 0.73 0.65 0.56 0.44 0.27

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current at AWG27 1PS core when the ambient temperature is 40°C
3.7 x 0.9 = 3.33 (A)

NAVC UL Standard:Related Image
NAVC UL Standard:Related Image

Part Number
NAVC-21-1P-1
NAVC-21-1P-2
NAVC-21-1P-3
NAVC-21-1P-4
NAVC-21-1P-5
NAVC-21-1P-6
NAVC-21-1P-7
NAVC-21-1P-8
NAVC-21-1P-9
NAVC-21-1P-10
NAVC-21-1P-11
NAVC-21-1P-12
NAVC-21-1P-13
NAVC-21-1P-14
NAVC-21-1P-15
NAVC-21-1P-16
NAVC-21-1P-17
NAVC-21-1P-18
NAVC-21-1P-19
NAVC-21-1P-20
NAVC-21-1P-21
NAVC-21-1P-22
NAVC-21-1P-23
NAVC-21-1P-24
NAVC-21-1P-25
NAVC-21-1P-26
NAVC-21-1P-27
NAVC-21-1P-28
NAVC-21-1P-29
NAVC-21-1P-30
NAVC-21-1P-31
NAVC-21-1P-32
NAVC-21-1P-33
NAVC-21-1P-34
NAVC-21-1P-35
NAVC-21-1P-36
NAVC-21-1P-37
NAVC-21-1P-38
NAVC-21-1P-39
NAVC-21-1P-40
NAVC-21-1P-41
NAVC-21-1P-42
NAVC-21-1P-43
NAVC-21-1P-44
NAVC-21-1P-45
NAVC-21-1P-46
NAVC-21-1P-47
NAVC-21-1P-48
NAVC-21-1P-49
NAVC-21-1P-50
NAVC-21-1P-51
NAVC-21-1P-52
NAVC-21-1P-53
NAVC-21-1P-54
NAVC-21-1P-55
NAVC-21-1P-56
NAVC-21-1P-57
NAVC-21-1P-58
NAVC-21-1P-59
NAVC-21-1P-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Logarithm Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

-10.5211P4.8
1 Piece(s)Available

8 Days or more

-20.5211P4.8
1 Piece(s)Available

8 Days or more

-30.5211P4.8
1 Piece(s)Available

8 Days or more

-40.5211P4.8
1 Piece(s)Available

8 Days or more

-50.5211P4.8
1 Piece(s)Available

8 Days or more

-60.5211P4.8
1 Piece(s)Available

8 Days or more

-70.5211P4.8
1 Piece(s)Available

8 Days or more

-80.5211P4.8
1 Piece(s)Available

8 Days or more

-90.5211P4.8
1 Piece(s)Available

8 Days or more

-100.5211P4.8
1 Piece(s)Available

8 Days or more

-110.5211P4.8
1 Piece(s)Available

8 Days or more

-120.5211P4.8
1 Piece(s)Available

8 Days or more

-130.5211P4.8
1 Piece(s)Available

8 Days or more

-140.5211P4.8
1 Piece(s)Available

8 Days or more

-150.5211P4.8
1 Piece(s)Available

8 Days or more

-160.5211P4.8
1 Piece(s)Available

8 Days or more

-170.5211P4.8
1 Piece(s)Available

8 Days or more

-180.5211P4.8
1 Piece(s)Available

8 Days or more

-190.5211P4.8
1 Piece(s)Available

8 Days or more

-200.5211P4.8
1 Piece(s)Available

8 Days or more

-210.5211P4.8
1 Piece(s)Available

8 Days or more

-220.5211P4.8
1 Piece(s)Available

8 Days or more

-230.5211P4.8
1 Piece(s)Available

8 Days or more

-240.5211P4.8
1 Piece(s)Available

8 Days or more

-250.5211P4.8
1 Piece(s)Available

8 Days or more

-260.5211P4.8
1 Piece(s)Available

8 Days or more

-270.5211P4.8
1 Piece(s)Available

8 Days or more

-280.5211P4.8
1 Piece(s)Available

8 Days or more

-290.5211P4.8
1 Piece(s)Available

8 Days or more

-300.5211P4.8
1 Piece(s)Available

8 Days or more

-310.5211P4.8
1 Piece(s)Available

8 Days or more

-320.5211P4.8
1 Piece(s)Available

8 Days or more

-330.5211P4.8
1 Piece(s)Available

8 Days or more

-340.5211P4.8
1 Piece(s)Available

8 Days or more

-350.5211P4.8
1 Piece(s)Available

8 Days or more

-360.5211P4.8
1 Piece(s)Available

8 Days or more

-370.5211P4.8
1 Piece(s)Available

8 Days or more

-380.5211P4.8
1 Piece(s)Available

8 Days or more

-390.5211P4.8
1 Piece(s)Available

8 Days or more

-400.5211P4.8
1 Piece(s)Available

8 Days or more

-410.5211P4.8
1 Piece(s)Available

8 Days or more

-420.5211P4.8
1 Piece(s)Available

8 Days or more

-430.5211P4.8
1 Piece(s)Available

8 Days or more

-440.5211P4.8
1 Piece(s)Available

8 Days or more

-450.5211P4.8
1 Piece(s)Available

8 Days or more

-460.5211P4.8
1 Piece(s)Available

8 Days or more

-470.5211P4.8
1 Piece(s)Available

8 Days or more

-480.5211P4.8
1 Piece(s)Available

8 Days or more

-490.5211P4.8
1 Piece(s)Available

8 Days or more

-500.5211P4.8
1 Piece(s)Available

8 Days or more

-510.5211P4.8
1 Piece(s)Available

8 Days or more

-520.5211P4.8
1 Piece(s)Available

8 Days or more

-530.5211P4.8
1 Piece(s)Available

8 Days or more

-540.5211P4.8
1 Piece(s)Available

8 Days or more

-550.5211P4.8
1 Piece(s)Available

8 Days or more

-560.5211P4.8
1 Piece(s)Available

8 Days or more

-570.5211P4.8
1 Piece(s)Available

8 Days or more

-580.5211P4.8
1 Piece(s)Available

8 Days or more

-590.5211P4.8
1 Piece(s)Available

8 Days or more

-600.5211P4.8

Loading...

Basic Information

Rated voltage 150 V Shield N/A Sheath Characteristic Oil Resistant
Representative standards UL Sheath Color Navy Blue Sheath Material PVC
Insulation body materials PVC Power supply/signal For Signal Other Features Pliability

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.