(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NA3VC UL Standard

NA3VC UL Standard

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Cable for 300 V UL-AWM Standard Signals

  • VW-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • Twisted Pair
  • 300 V


· This product is compatible with "UL Traceability Program / Processed Wire".
(c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate is not obtained.

Part Number

Configured Part Number is shown.

Specifications

NA3VC UL Standard:Related Image

Model Number AWG
Size
Core Number / Pair Number * 4
1P = 2 Cores
NA3VC 25 1P
1.5P (3-Core)
2P
3P
4P
5P
6P
7P
8P
10P
12P
15P
18P
25P
32P
23 1P
2P
3P
4P
5P
6P
7P
8P
10P
12P
18P
25P
21 1P
2P
3P
4P
5P
6P
7P
8P
10P
19 2
3
4
6
8
10
12
16 2
3
4
6
8



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
*4 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.

More Information

NA3VC UL Standard:Related Image
NA3VC UL Standard:Related Image
NA3VC UL Standard:Related Image

Specifications

Model Number AWG
Size
Core Number / Pair Number * 1
1P = 2 Cores
Estimated
Section Area
(mm2) * 2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *6
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided* 5
Allowable Current
A (30°C)* 3
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / 5 Minutes
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4 Thickness
(mm)
Material *4 Thickness
(mm)
Material *4
NA3VC 25 1P 0.2 Twisted Pair 2 3.9 19.0 4.4 121 or less 10 or more 2000 7/0.18 0.54 Tin 0.23 PVC 1.0 0.9 PVC ULAWM2517
1.5P (twisted core) 3 4.1 21.5 3.8 0.9
2P 4 5.0 29.0 3.5 0.9
3P 6 5.4 36.8 2.9 1.0
4P 8 5.8 44.1 2.6 1.0
5P 10 6.3 51.0 2.4 1.0
6P 12 6.8 58.5 2.2 1.0
7P 14 6.8 62.5 2.1 1.0
8P 16 7.2 70.2 2.0 1.0
10P 20 8.4 82.1 1.8 1.0
12P 24 8.8 96.8 1.7 1.1
15P 30 9.8 119.2 1.5 1.2
18P 36 10.3 138.9 1.4 1.2
25P 50 12.1 187.3 1.2 1.3
32P 64 13.4 235.5 1.1 1.4
23 1P 0.3 2 4.2 21.9 6.3 71.1 or less 10 or more 2000 12/0.18 0.72 0.24 1.2 0.9
2P 4 5.7 34.6 5.0 0.9
3P 6 6.1 45.8 4.2 1.0
4P 8 6.6 56.3 3.7 1.0
5P 10 7.2 68.3 3.4 1.0
6P 12 8.0 78.9 3.1 1.0
7P 14 8.0 85.8 3.0 1.0
8P 16 8.8 100.5 2.8 1.1
10P 20 9.8 122.6 2.6 1.1
12P 24 10.3 144.4 2.4 1.2
18P 36 11.9 197.9 2.1 1.2
25P 50 14.1 273.8 1.7 1.4
21 1P 0.5 2 4.7 30.3 8.8 41.9 or less 10 or more 2000 20/0.18 0.92 0.24 1.4 0.9
2P 4 6.5 47.9 7.0 1.0
3P 6 6.8 61.1 5.8 1.0
4P 8 7.4 76.3 5.1 1.0
5P 10 8.0 92.2 4.8 1.0
6P 12 8.9 112.5 4.3 1.1
7P 14 8.9 121.4 4.1 1.1
8P 16 9.9 138.8 3.9 1.1
10P 20 11.7 174.9 3.6 1.2
19 2 0.75 Twisted Core Layer 2 5.1 41.0 11.5 27.7 or less 10 or more 2000 30/0.18 1.13 0.24 1.6 0.9
3 3 5.5 50.6 10.0 1.0
4 4 6.0 60.7 9.0 1.0
6 6 6.9 80.0 7.6 1.0
8 8 7.4 98.8 6.6 1.0
10 10 8.5 116.5 6.2 1.0
12 12 8.8 134.7 5.7 1.0
16 2 1.25 2 6.3 58.8 17.5 15.4 or less 10 or more 2000 54/0.18 1.53 0.28 2.1 1.0
3 3 6.7 76.9 15.2 1.0
4 4 7.2 94.6 13.7 1.0
6 6 8.4 123.3 11.6 1.0
8 8 8.9 154.7 10.1 1.0


NA3VC UL Standard:Related Image


*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material; P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70 80 90 100
Current Reduction Factor 1.00 0.90 0.75 0.73 0.65 0.56 0.44 0.27

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 4.4 x 0.9 = 3.96 (A) when the ambient temperature for 2-core AWG25 is 40 °C

NA3VC UL Standard:Related Image

Part Number
NA3VC-16-2-1
NA3VC-16-2-2
NA3VC-16-2-3
NA3VC-16-2-4
NA3VC-16-2-5
NA3VC-16-2-6
NA3VC-16-2-7
NA3VC-16-2-8
NA3VC-16-2-9
NA3VC-16-2-10
NA3VC-16-2-11
NA3VC-16-2-12
NA3VC-16-2-13
NA3VC-16-2-14
NA3VC-16-2-15
NA3VC-16-2-16
NA3VC-16-2-17
NA3VC-16-2-18
NA3VC-16-2-19
NA3VC-16-2-20
NA3VC-16-2-21
NA3VC-16-2-22
NA3VC-16-2-23
NA3VC-16-2-24
NA3VC-16-2-25
NA3VC-16-2-26
NA3VC-16-2-27
NA3VC-16-2-28
NA3VC-16-2-29
NA3VC-16-2-30
NA3VC-16-2-31
NA3VC-16-2-32
NA3VC-16-2-33
NA3VC-16-2-34
NA3VC-16-2-35
NA3VC-16-2-36
NA3VC-16-2-37
NA3VC-16-2-38
NA3VC-16-2-39
NA3VC-16-2-40
NA3VC-16-2-41
NA3VC-16-2-42
NA3VC-16-2-43
NA3VC-16-2-44
NA3VC-16-2-45
NA3VC-16-2-46
NA3VC-16-2-47
NA3VC-16-2-48
NA3VC-16-2-49
NA3VC-16-2-50
NA3VC-16-2-51
NA3VC-16-2-52
NA3VC-16-2-53
NA3VC-16-2-54
NA3VC-16-2-55
NA3VC-16-2-56
NA3VC-16-2-57
NA3VC-16-2-58
NA3VC-16-2-59
NA3VC-16-2-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

-11.25162-6.3
1 Piece(s)Available

8 Days or more

-21.25162-6.3
1 Piece(s)Available

8 Days or more

-31.25162-6.3
1 Piece(s)Available

8 Days or more

-41.25162-6.3
1 Piece(s)Available

8 Days or more

-51.25162-6.3
1 Piece(s)Available

8 Days or more

-61.25162-6.3
1 Piece(s)Available

8 Days or more

-71.25162-6.3
1 Piece(s)Available

8 Days or more

-81.25162-6.3
1 Piece(s)Available

8 Days or more

-91.25162-6.3
1 Piece(s)Available

8 Days or more

-101.25162-6.3
1 Piece(s)Available

8 Days or more

-111.25162-6.3
1 Piece(s)Available

8 Days or more

-121.25162-6.3
1 Piece(s)Available

8 Days or more

-131.25162-6.3
1 Piece(s)Available

8 Days or more

-141.25162-6.3
1 Piece(s)Available

8 Days or more

-151.25162-6.3
1 Piece(s)Available

8 Days or more

-161.25162-6.3
1 Piece(s)Available

8 Days or more

-171.25162-6.3
1 Piece(s)Available

8 Days or more

-181.25162-6.3
1 Piece(s)Available

8 Days or more

-191.25162-6.3
1 Piece(s)Available

8 Days or more

-201.25162-6.3
1 Piece(s)Available

8 Days or more

-211.25162-6.3
1 Piece(s)Available

8 Days or more

-221.25162-6.3
1 Piece(s)Available

8 Days or more

-231.25162-6.3
1 Piece(s)Available

8 Days or more

-241.25162-6.3
1 Piece(s)Available

8 Days or more

-251.25162-6.3
1 Piece(s)Available

8 Days or more

-261.25162-6.3
1 Piece(s)Available

8 Days or more

-271.25162-6.3
1 Piece(s)Available

8 Days or more

-281.25162-6.3
1 Piece(s)Available

8 Days or more

-291.25162-6.3
1 Piece(s)Available

8 Days or more

-301.25162-6.3
1 Piece(s)Available

8 Days or more

-311.25162-6.3
1 Piece(s)Available

8 Days or more

-321.25162-6.3
1 Piece(s)Available

8 Days or more

-331.25162-6.3
1 Piece(s)Available

8 Days or more

-341.25162-6.3
1 Piece(s)Available

8 Days or more

-351.25162-6.3
1 Piece(s)Available

8 Days or more

-361.25162-6.3
1 Piece(s)Available

8 Days or more

-371.25162-6.3
1 Piece(s)Available

8 Days or more

-381.25162-6.3
1 Piece(s)Available

8 Days or more

-391.25162-6.3
1 Piece(s)Available

8 Days or more

-401.25162-6.3
1 Piece(s)Available

8 Days or more

-411.25162-6.3
1 Piece(s)Available

8 Days or more

-421.25162-6.3
1 Piece(s)Available

8 Days or more

-431.25162-6.3
1 Piece(s)Available

8 Days or more

-441.25162-6.3
1 Piece(s)Available

8 Days or more

-451.25162-6.3
1 Piece(s)Available

8 Days or more

-461.25162-6.3
1 Piece(s)Available

8 Days or more

-471.25162-6.3
1 Piece(s)Available

8 Days or more

-481.25162-6.3
1 Piece(s)Available

8 Days or more

-491.25162-6.3
1 Piece(s)Available

8 Days or more

-501.25162-6.3
1 Piece(s)Available

8 Days or more

-511.25162-6.3
1 Piece(s)Available

8 Days or more

-521.25162-6.3
1 Piece(s)Available

8 Days or more

-531.25162-6.3
1 Piece(s)Available

8 Days or more

-541.25162-6.3
1 Piece(s)Available

8 Days or more

-551.25162-6.3
1 Piece(s)Available

8 Days or more

-561.25162-6.3
1 Piece(s)Available

8 Days or more

-571.25162-6.3
1 Piece(s)Available

8 Days or more

-581.25162-6.3
1 Piece(s)Available

8 Days or more

-591.25162-6.3
1 Piece(s)Available

8 Days or more

-601.25162-6.3

Loading...

Basic Information

Rated voltage 300 V Shield N/A Sheath Characteristic Oil Resistant
Representative standards UL Sheath Color Navy Blue Sheath Material PVC
Insulation body materials PVC Power supply/signal For Signal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.