(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cables - Ductile Vinyl, Shielded, S-VCT Series, PSE Compliant, 600V

Power Cables - Ductile Vinyl, Shielded, S-VCT Series, PSE Compliant, 600V

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Robust and economical power cable designed for general use up to 600V. Vinyl Cabtire is a strong jacket material, which provides environmental resistance and some levels of physical protection to the inner structure of the cable. PSE-compliance* ensures it meets necessary Japanese electrical regulations.

[Features]

•Lengths available up to 100 meters in 1-meter increments.
•Select from 2 to 8 cores.
•Wire thickness ranges from 10 AWG all the way up to 18 AWG.
•These cables are cut to customer specifications.
•MISUMI’s website allows the customer to specify the length down to 1-meter increments.
•Custom length prices are per meter.

*PSE Certification ensures the product conforms to the technical requirements and regulations determined by the Japanese Ministry of Economy, Trade and Industry (METI). A product with this certification complies with Electrical Appliance and Material Safety Laws, which are designed to prevent potential hazards associated with electrical products.

  • PSE Law
  • Oil-Resistant
  • Strand Wire
  • 600 V

* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]

Part Number

Configured Part Number is shown.

Specifications

S-VCT PSE Supported Ductile Vinyl Cabtire Cable:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct:
"( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

 
Model NumberSection Area
(mm2)
Number of Cores
S-VCT0.752
3
4
6
8
1.252
3
4
6
22
3
4
3.52
3
4
5.52
3
4
S-VCTIV
(Ivory *3)
23


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1. Stock products are indicated with T or A in the price column at right.
* 2. All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 3. S-VCTIV has ivory sheath.

 

Additional Information

S-VCT PSE Supported Ductile Vinyl Cabtire Cable:Related ImageS-VCT PSE Supported Ductile Vinyl Cabtire Cable:Related Image

S-VCT PSE Supported Ductile Vinyl Cabtire Cable:Related ImageS-VCT PSE Supported Ductile Vinyl Cabtire Cable:Related Image

Specifications

 
Model NumberSection Area
(mm2)
Number of CoresAWG
Estimated
Size *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecification
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
S-VCT0.75218Core / Layer
Strand
28.81001225.1 or less50AC300030/0.181.1N/A0.8PVC2.71.7PVCCompliant with PSE Law
339.211010
449.91359
6612.018081.8
8813.022071.9-
1.2521629.61201615.1 or less50AC300050/.0181.50.83.11.7Compliant with PSE Law
3310.5140141.7
4411.5175131.8
6613.5240111.9
2214210.5150229.79 or less50AC300037/0.261.80.83.41.8Compliant with PSE Law
3311.017519
4412.021017
3.5212212.0205325.24 or less40AC300045/0.322.50.84.11.8Compliant with PSE Law
3313.0255281.9
4414.0320252.0
5.5210214.5305413.37 or less40AC300070/0.323.11.05.12.0Compliant with PSE Law
331537036
4416.5460322.1
S-VCTIV
(Ivory Color)
2314310.9147.5199.79 or less50AC300070/0.261.80.83.40.8PVC
(Ivory Color)
Compliant with PSE Law


* 1. The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
* 2. The value of allowable current is to be used only as a reference value and is not guaranteed.
* 3. How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material; P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
* 4. For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above. 

Current Reduction Factor
Ambient Temperature (°C)30 or less4050
Current Reduction Factor1.000.820.56
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40°C, 0.75mm2 2-core: 12 × 0.82 = 9.84 (A)

 

Part Number
S-VCT-0.75-6-[1-100/1]
S-VCT-3.5-2-[1-100/1]
S-VCT-3.5-3-[1-100/1]
S-VCT-3.5-4-[1-99/1]
S-VCT-5.5-2-[1-99/1]
S-VCTIV-2-3-[1-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
1 Piece(s)

6 Days or more

1 ~ 1000.7518612
1 Piece(s)

6 Days or more

1 ~ 1003.512212
1 Piece(s)

6 Days or more

1 ~ 1003.512313
1 Piece(s)

6 Days or more

1 ~ 993.512414
1 Piece(s)

6 Days or more

1 ~ 995.510214.5
1 Piece(s)

6 Days or more

1 ~ 100214310.9

Loading...

  1. 1

Basic Information

Rated voltage 600V Shield N/A Sheath Characteristic Oil Resistant
Representative standards PSE Sheath Color Black Sheath Material Silicon
Insulation body materials Silicon Power supply/signal For Power Supply Other Features Pliability

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.