(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

300 V Mobile Power Automation Cable - Shielded, PVC Sheath, UL, MRC3SB Series

300 V Mobile Power Automation Cable - Shielded, PVC Sheath, UL, MRC3SB Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Mobile Power Supply Cable with 300 V UL Standard Shield

  • CSA
  • VW-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • Thinned Wire Conductor
  • Single Shield
  • 300 V


·This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)

 
Electrical Appliance and Material Safety Law certificate is not obtained.

Part Number

Configured Part Number is shown.

Specifications

MRC3SB UL Standard with Shield:Related Image

Model AWG Size Number of Cores *4
MRC3SB 20 2
3
4
6
8
10
12
20
18 2
3
4
6
8
10
12
16
20
30
40
16 2
3
4
6
8
10
12
20



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our part numbers. Always specify quantity as number of units, not as meters.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of part number (m) x unit price per meter above]
*4 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering (check the Specification Table for number of wire cores). 1P (1 PS) is "x 2-core".

More Information

MRC3SB UL Standard with Shield:Related Image

MRC3SB UL Standard with Shield:Related Image

MRC3SB UL Standard with Shield:Related Image

MRC3SB UL Standard with Shield:Related Image

MRC3SB UL Standard with Shield:Related Image

Specifications

Model AWG
Size
Number of Cores *1 Estimated
Section Area
(mm2) *2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided
Allowable Current
A (30°C) *3
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4 Thickness
(mm)
Material *4 Thickness
(mm)
Material *4
MRC3SB 20 2 0.5 Core / Layer
Stranding
2 6.7 62 7.3 40.6 or less 10 or more 2000 6/18/0.08 1.1 N/A 0.45 PVC 2 1.0 PVC ULAWM
2464
CSA
-
3 3 7.0 72 5.7 -
4 4 7.5 86 5.7 -
6 6 8.7 114 4.9 -
8 8 10.0 149 4.1 -
10 10 10.8 173 4.1 -
12 12 11.1 193 3.2 -
20 20 13.7 302 3.2 1.1 -
18 2 0.75 2 7.1 73 9.8 26.1 or less 10 or more 2000 6/28/0.08 1.3 0.45 2.2 1.0 -
3 3 7.5 89 8.2 -
4 4 8.0 105 7.3 -
6 6 9.3 141 6.5 -
8 8 10.7 187 5.7 -
10 10 11.6 218 5.7 -
12 12 11.9 247 4.9 -
16 16 13.4 314 4.1 1.1 -
20 20 14.8 388 4.1 1.1 -
30 30 17.4 548 3.2 1.2 -
40 40 20.2 717 2.9 1.3 -
16 2 1.25 2 7.9 93 11 16.6 or less 10 or more 2000 6/44/0.08 1.7 0.45 2.6 1.0 -
3 3 8.3 114 9 -
4 4 9.0 140 8 -
6 6 10.6 193 7 -
8 8 12.2 251 6 -
10 10 13.5 306 5 1.1 -
12 12 13.9 347 5 -
20 20 17.1 540 4 1.2 -



*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.  
 
Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70 80
Current Reduction Factor 1.00 0.91 0.82 0.71 0.58 0.41

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 7.3 x 0.91 = 6.643 (A) when the ambient temperature for 2-core AWG20 is 40 °C

Part Number
MRC3SB-16-2-100
MRC3SB-16-3-100
MRC3SB-16-4-100
MRC3SB-16-4-[1-100/1]
MRC3SB-16-6-100
MRC3SB-16-8-100
MRC3SB-16-10-100
MRC3SB-16-12-100
MRC3SB-16-20-100
MRC3SB-18-2-100
MRC3SB-18-3-100
MRC3SB-18-4-100
MRC3SB-18-4-[1-100/1]
MRC3SB-18-6-100
MRC3SB-18-6-[1-100/1]
MRC3SB-18-8-100
MRC3SB-18-10-100
MRC3SB-18-12-100
MRC3SB-18-16-100
MRC3SB-18-20-100
MRC3SB-18-30-100
MRC3SB-20-2-100
MRC3SB-20-3-100
MRC3SB-20-4-100
MRC3SB-20-4-[1-100/1]
MRC3SB-20-6-100
MRC3SB-20-8-100
MRC3SB-20-10-100
MRC3SB-20-12-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Ground wire
1 Piece(s)

8 Days or more

101001.251627.9-
1 Piece(s)

8 Days or more

101001.251638.3GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-1001.251649GY (Green / Yellow)
1 Piece(s)

5 Days or more

-1 ~ 1001.251649GY (Green / Yellow)
1 Piece(s)

8 Days or more

101001.2516610.6-
1 Piece(s)

8 Days or more

101001.2516812.2-
1 Piece(s)Available

8 Days or more

-1001.25161013.5-
1 Piece(s)Available

8 Days or more

-1001.25161213.9-
1 Piece(s)Available

8 Days or more

-1001.25162017.1-
1 Piece(s)

8 Days or more

101000.751827.1-
1 Piece(s)

8 Days or more

101000.751837.5GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-1000.751848GY (Green / Yellow)
1 Piece(s)

5 Days or more

-1 ~ 1000.751848GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-1000.751869.3-
1 Piece(s)

5 Days or more

-1 ~ 1000.751869.3-
1 Piece(s)

8 Days or more

101000.7518810.7-
1 Piece(s)

8 Days or more

101000.75181011.6-
1 Piece(s)

8 Days or more

101000.75181211.9-
1 Piece(s)Available

8 Days or more

-1000.75181613.4-
1 Piece(s)Available

8 Days or more

-1000.75182014.8-
1 Piece(s)Available

8 Days or more

-1000.75183017.4-
1 Piece(s)

8 Days or more

101000.52026.7-
1 Piece(s)

8 Days or more

101000.52037GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-1000.52047.5GY (Green / Yellow)
1 Piece(s)

5 Days or more

-1 ~ 1000.52047.5GY (Green / Yellow)
1 Piece(s)

8 Days or more

101000.52068.7-
1 Piece(s)

8 Days or more

101000.520810-
1 Piece(s)

8 Days or more

101000.5201010.8-
1 Piece(s)

8 Days or more

101000.5201211.1-

Loading...

  1. 1

Basic Information

Rated voltage 300V Shield Yes Sheath Characteristic Oil Resistant
Representative standards UL / CSA (c-UL) Sheath Color Black Sheath Material PVC
Insulation body materials PVC Power supply/signal Dual Use Other Features Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant, Carrier-tested Cable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.