(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

300 V High-Flex Signal Cable - PVC Sheath, UL/CE/CSA, NA3UCR Series

300 V High-Flex Signal Cable - PVC Sheath, UL/CE/CSA, NA3UCR Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

NA3UCR series mobile power supply cable.

  • c-UL
  • CE-Compliant
  • VW-1
  • ULAWM
  • Heat-Resistant
  • Oil-Resistant
  • Strand Wire
  • Thinned Wire Conductor
  • 300 V
  • European Standards 300 / 500 V

 
·This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate is not obtained.

Part Number

Configured Part Number is shown.

Specifications

NA3UCR Highly Flexible UL/CE Compliant:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model Number AWG
Size
Number of Cores
NA3UCR 20 2
3
4
6
8
10
12
16
20
30
18 2
3
4
6
8
10
12
16 2
3
4
6
8
10
16
14 2
3
4
6



Be sure to read the following precautions when you place an order.
*Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NA3UCR Highly Flexible UL/CE Compliant:Related ImageNA3UCR Highly Flexible UL/CE Compliant:Related Image

NA3UCR Highly Flexible UL/CE Compliant:Related Image

NA3UCR Highly Flexible UL/CE Compliant:Related Image
NA3UCR Highly Flexible UL/CE Compliant:Related Image

Specifications

Model Number AWG
Size
Number of Cores Estimated
Section Area
( mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *5
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided *4
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / 5 Minutes
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
NA3UCR 20 2 0.5 Core / Layer
Stranding
2 6.7 51 9 39.3 50 2000 6/18/0.08 1.1 Tin 0.6 PVC 2.3 1 PVC ULAWM
2517
CE Supported
c-UL
3 3 7.1 62 7
4 4 7.7 74 6
6 6 9 105 5
8 8 10.6 137 4 1.1
10 10 11.5 163 4
12 12 12.1 190 3 1.2
16 16 13.5 246 3 1.3
20 20 15.1 309 3 1.4
30 30 18.1 451 2 1.6
18 2 0.75 2 7.1 60 12 25.3 6/28/0.08 1.3 0.6 2.5 1
3 3 7.5 75 10
4 4 8.1 91 8
6 6 9.6 130 7
8 8 11.3 177 6 1.1
10 10 12.5 216 5 1.2
12 12 12.9 247 5
16 2 1.25 2 8.3 85 17 16.1 6/44/0.08 1.7 0.7 3.1 1
3 3 8.8 107 13
4 4 9.6 131 12
6 6 11.8 199 9 1.2
8 8 13.9 264 8 1.3
10 10 15.3 323 7 1.4
16 16 17.9 488 5 1.6
14 2 2 2 9.5 115 23 9.87 6/69/0.08 2.1 0.8 3.7 1
3 3 10.3 151 19 1.1
4 4 11.2 190 16
6 6 13.8 285 13 1.3



*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.  

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70 80 90 100
Current Reduction Factor 1.00 0.90 0.75 0.73 0.65 0.56 0.44 0.27

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current at AWG20 2-core when the ambient temperature is 40°C
9 × 0.9 = 8.1 (A)

Part Number
NA3UCR-14-2-1
NA3UCR-14-2-2
NA3UCR-14-2-3
NA3UCR-14-2-4
NA3UCR-14-2-5
NA3UCR-14-2-6
NA3UCR-14-2-7
NA3UCR-14-2-8
NA3UCR-14-2-9
NA3UCR-14-2-10
NA3UCR-14-2-11
NA3UCR-14-2-12
NA3UCR-14-2-13
NA3UCR-14-2-14
NA3UCR-14-2-15
NA3UCR-14-2-16
NA3UCR-14-2-17
NA3UCR-14-2-18
NA3UCR-14-2-19
NA3UCR-14-2-20
NA3UCR-14-2-21
NA3UCR-14-2-22
NA3UCR-14-2-23
NA3UCR-14-2-24
NA3UCR-14-2-25
NA3UCR-14-2-26
NA3UCR-14-2-27
NA3UCR-14-2-28
NA3UCR-14-2-29
NA3UCR-14-2-30
NA3UCR-14-2-31
NA3UCR-14-2-32
NA3UCR-14-2-33
NA3UCR-14-2-34
NA3UCR-14-2-35
NA3UCR-14-2-36
NA3UCR-14-2-37
NA3UCR-14-2-38
NA3UCR-14-2-39
NA3UCR-14-2-40
NA3UCR-14-2-41
NA3UCR-14-2-42
NA3UCR-14-2-43
NA3UCR-14-2-44
NA3UCR-14-2-45
NA3UCR-14-2-46
NA3UCR-14-2-47
NA3UCR-14-2-48
NA3UCR-14-2-49
NA3UCR-14-2-50
NA3UCR-14-2-51
NA3UCR-14-2-52
NA3UCR-14-2-53
NA3UCR-14-2-54
NA3UCR-14-2-55
NA3UCR-14-2-56
NA3UCR-14-2-57
NA3UCR-14-2-58
NA3UCR-14-2-59
NA3UCR-14-2-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Ground wire
1 Piece(s)Available

8 Days or more

-121429.5-
1 Piece(s)Available

8 Days or more

-221429.5-
1 Piece(s)Available

8 Days or more

-321429.5-
1 Piece(s)Available

8 Days or more

-421429.5-
1 Piece(s)Available

8 Days or more

-521429.5-
1 Piece(s)Available

8 Days or more

-621429.5-
1 Piece(s)Available

8 Days or more

-721429.5-
1 Piece(s)Available

8 Days or more

-821429.5-
1 Piece(s)Available

8 Days or more

-921429.5-
1 Piece(s)Available

8 Days or more

-1021429.5-
1 Piece(s)Available

8 Days or more

-1121429.5-
1 Piece(s)Available

8 Days or more

-1221429.5-
1 Piece(s)Available

8 Days or more

-1321429.5-
1 Piece(s)Available

8 Days or more

-1421429.5-
1 Piece(s)Available

8 Days or more

-1521429.5-
1 Piece(s)Available

8 Days or more

-1621429.5-
1 Piece(s)Available

8 Days or more

-1721429.5-
1 Piece(s)Available

8 Days or more

-1821429.5-
1 Piece(s)Available

8 Days or more

-1921429.5-
1 Piece(s)Available

8 Days or more

-2021429.5-
1 Piece(s)Available

8 Days or more

-2121429.5-
1 Piece(s)Available

8 Days or more

-2221429.5-
1 Piece(s)Available

8 Days or more

-2321429.5-
1 Piece(s)Available

8 Days or more

-2421429.5-
1 Piece(s)Available

8 Days or more

-2521429.5-
1 Piece(s)Available

8 Days or more

-2621429.5-
1 Piece(s)Available

8 Days or more

-2721429.5-
1 Piece(s)Available

8 Days or more

-2821429.5-
1 Piece(s)Available

8 Days or more

-2921429.5-
1 Piece(s)Available

8 Days or more

-3021429.5-
1 Piece(s)Available

8 Days or more

-3121429.5-
1 Piece(s)Available

8 Days or more

-3221429.5-
1 Piece(s)Available

8 Days or more

-3321429.5-
1 Piece(s)Available

8 Days or more

-3421429.5-
1 Piece(s)Available

8 Days or more

-3521429.5-
1 Piece(s)Available

8 Days or more

-3621429.5-
1 Piece(s)Available

8 Days or more

-3721429.5-
1 Piece(s)Available

8 Days or more

-3821429.5-
1 Piece(s)Available

8 Days or more

-3921429.5-
1 Piece(s)Available

8 Days or more

-4021429.5-
1 Piece(s)Available

8 Days or more

-4121429.5-
1 Piece(s)Available

8 Days or more

-4221429.5-
1 Piece(s)Available

8 Days or more

-4321429.5-
1 Piece(s)Available

8 Days or more

-4421429.5-
1 Piece(s)Available

8 Days or more

-4521429.5-
1 Piece(s)Available

8 Days or more

-4621429.5-
1 Piece(s)Available

8 Days or more

-4721429.5-
1 Piece(s)Available

8 Days or more

-4821429.5-
1 Piece(s)Available

8 Days or more

-4921429.5-
1 Piece(s)Available

8 Days or more

-5021429.5-
1 Piece(s)Available

8 Days or more

-5121429.5-
1 Piece(s)Available

8 Days or more

-5221429.5-
1 Piece(s)Available

8 Days or more

-5321429.5-
1 Piece(s)Available

8 Days or more

-5421429.5-
1 Piece(s)Available

8 Days or more

-5521429.5-
1 Piece(s)Available

8 Days or more

-5621429.5-
1 Piece(s)Available

8 Days or more

-5721429.5-
1 Piece(s)Available

8 Days or more

-5821429.5-
1 Piece(s)Available

8 Days or more

-5921429.5-
1 Piece(s)Available

8 Days or more

-6021429.5-

Loading...

Basic Information

Rated voltage 300V Shield N/A Sheath Characteristic Oil Resistant
Representative standards UL / CE / CSA (c-UL) Sheath Color Navy Sheath Material PVC
Insulation body materials PVC Power supply/signal For Power Supply Other Features Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.