(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

600 V Small Diameter Power Cable for Cable Carrier - PUR Sheath, UL, NA6FUR/NA6FURSB Series

600 V Small Diameter Power Cable for Cable Carrier - PUR Sheath, UL, NA6FUR/NA6FURSB Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • 600 V Small Diameter Power Cable for Cable Carrier - PUR Sheath, UL, NA6FUR/NA6FURSB Series
  • 600 V Small Diameter Power Cable for Cable Carrier - PUR Sheath, UL, NA6FUR/NA6FURSB Series
  • Volume Discount

600 V Power Cable for Small Diameter Cable Carrier  

  • VW-1
  • ULAWM
  • Oil-Resistant
  • Wear-Resistant
  • Strand Wire
  • Thinned Wire Conductor
  • 600 V


● NA6FUR: Movable, fluorine insulation and urethane sheath reinforced cables for 600V rated UL power supplies.
● NA6FURSB: Movable, fluorine insulation and urethane sheath reinforced cables (shielded) for 600V rated UL power supplies.
● Low dust emission movable cables with particularly good wearability and thin outer diameter.



· Low dust emission is based on our product comparison.
· Amount of dust emission varies depending on the usage condition.
·This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)

The Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

NA6FUR (SB) UL Compliant for Bearing Cable:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model Number AWG
Size
Number of Cores Total Length *3
or
Specified Length
NA6FUR 22 2 1
~
100
(Specify 1 m
Increment)
/
500
/
1000

3
4
6
8
10
20 2
3
4
6
18 2
3
4
6
16 2
3
4
6
14 2
3
4
6
12 4
10 4
NA6FURSB 18 2
3
4
6
16 2
3
4
6
14 2
3
4
6
12 4  
10 4  



* For cables in stock, please keep in mind that because we cut them to the specified size,
they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc.,
refer to the Misumi VONA e-catalog.

*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NA6FUR (SB) UL Compliant for Bearing Cable:Related Image

NA6FUR (SB) UL Compliant for Bearing Cable:Related ImageNA6FUR (SB) UL Compliant for Bearing Cable:Related Image

NA6FUR (SB) UL Compliant for Bearing Cable:Related Image

NA6FUR (SB) UL Compliant for Bearing Cable:Related ImageNA6FUR (SB) UL Compliant for Bearing Cable:Related Image

NA6FUR (SB) UL Compliant for Bearing Cable:Related Image

Specifications

Model Number AWG
Size
Number of Cores Estimated
Section Area
( mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *5
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided *4
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
NA6FUR 22 2 0.3 Core / Layer Stranding 2 5.3 34.76 4.3 57 1500 2000 7/10/0.08 0.8 Tin 0.2 ETFE 1.2 1.3 Polyurethane ULAWM
20234
3 3 5.4 38.9 4.3
4 4 5.7 45.8 3.8
6 6 6.5 61.7 3.3
8 8 7.3 78.1 2.8
10 10 8 95 2.8
20 2 0.5 2 5.6 40.48 5.7 38 7/15/0.08 1.4 1.8
3 3 5.8 47.96 5.7
4 4 6.1 56.04 5.1
6 6 6.9 74.65 4.4
18 2 0.75 2 6.3 44.72 8.2 22.7 7/25/0.08 1.3 1.76
3 3 6.5 69.48 8.2
4 4 7 83.71 7.3
6 6 8 114.07 6.3
16 2 1.25 2 7.1 76.97 11.5 14.1 7/40/0.08 1.7 2.16
3 3 7.4 96.51 11.5
4 4 8 117.89 10.1
6 6 9.2 164.68 8.8
14 2 2 2 8.3 113.68 17.2 7.949 7/71/0.08 2.3 2.76
3 3 8.7 146.46 17.2
4 4 9.4 182.02 15.2
6 6 11 256.08 13.2
12 4 3.5 4 10.4 222.98 19.3 5.7 7/100/0.08 2.7 3.16
10 4 5.5 4 12.1 313.3 26.5 3.6 7/157/0.08 3.4 3.86
NA6FURSB 18 2 0.75 2 7.1 74.8 10.4 22.7 7/25/0.08 1.3 1.76
3 3 7.3 88.13 10.4
4 4 7.8 103.69 9.3
6 6 8.8 137.73 8.2
16 2 1.25 2 7.9 97.74 14 14.1 7/40/0.08 1.7 2.16
3 3 8.2 117.91 14.1
4 4 8.8 141.55 12.5
6 6 10.1 196.21 10.9
14 2 2 2 9.1 134.88 20 7.949 7/71/0.08 2.3 2.76
3 3 9.6 176.15 20.1
4 4 10.3 215.74 17.8
6 6 12.2 310.77 15.4
12 4 3.5 4 11.6 276.73 19.3 5.7 7/100/0.08 2.7 3.16
10 4 5.5 4 13.3 374.35 26.5 3.6 7/157/0.08 3.4 3.86



*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above. 

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 80
Current Reduction Factor 1.00 0.901 0.828 0.746 0.559

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not guaranteed. If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 8.2 x 0.901 = 7.38 (A) when the ambient temperature for NA6FUR 2-core AWG18 is 40 °C

Part Number
NA6FUR-10-4-100
NA6FUR-12-4-100
NA6FUR-14-2-100
NA6FUR-14-3-100
NA6FUR-14-3-[1-100/1]
NA6FUR-14-4-100
NA6FUR-14-4-[1-100/1]
NA6FUR-14-6-100
NA6FUR-16-2-1
NA6FUR-16-2-2
NA6FUR-16-2-3
NA6FUR-16-2-4
NA6FUR-16-2-5
NA6FUR-16-2-6
NA6FUR-16-2-7
NA6FUR-16-2-8
NA6FUR-16-2-9
NA6FUR-16-2-10
NA6FUR-16-2-11
NA6FUR-16-2-12
NA6FUR-16-2-13
NA6FUR-16-2-14
NA6FUR-16-2-15
NA6FUR-16-2-16
NA6FUR-16-2-17
NA6FUR-16-2-18
NA6FUR-16-2-19
NA6FUR-16-2-20
NA6FUR-16-2-21
NA6FUR-16-2-22
NA6FUR-16-2-23
NA6FUR-16-2-24
NA6FUR-16-2-25
NA6FUR-16-2-26
NA6FUR-16-2-27
NA6FUR-16-2-28
NA6FUR-16-2-29
NA6FUR-16-2-30
NA6FUR-16-2-31
NA6FUR-16-2-32
NA6FUR-16-2-33
NA6FUR-16-2-34
NA6FUR-16-2-35
NA6FUR-16-2-36
NA6FUR-16-2-37
NA6FUR-16-2-38
NA6FUR-16-2-39
NA6FUR-16-2-40
NA6FUR-16-2-41
NA6FUR-16-2-42
NA6FUR-16-2-43
NA6FUR-16-2-44
NA6FUR-16-2-45
NA6FUR-16-2-46
NA6FUR-16-2-47
NA6FUR-16-2-48
NA6FUR-16-2-49
NA6FUR-16-2-50
NA6FUR-16-2-51
NA6FUR-16-2-52
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Shield Ground wire Other Features
1 Piece(s)

9 Days or more

101005.510412.1N/AGY (Green / Yellow)Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)

9 Days or more

101003.512410.4N/AGY (Green / Yellow)Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)

9 Days or more

1010021428.3N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-10021438.7N/AGY (Green / Yellow)Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)

6 Days or more

-1 ~ 10021438.7N/AGY (Green / Yellow)Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-10021449.4N/AGY (Green / Yellow)Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)

6 Days or more

-1 ~ 10021449.4N/AGY (Green / Yellow)Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)

9 Days or more

10100214611N/AGY (Green / Yellow)Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-11.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-21.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-31.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-41.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-51.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-61.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-71.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-81.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-91.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-101.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-111.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-121.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-131.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-141.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-151.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-161.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-171.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-181.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-191.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-201.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-211.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-221.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-231.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-241.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-251.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-261.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-271.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-281.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-291.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-301.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-311.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-321.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-331.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-341.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-351.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-361.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-371.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-381.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-391.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-401.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-411.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-421.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-431.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-441.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-451.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-461.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-471.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-481.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-491.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-501.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-511.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant
1 Piece(s)Available

8 Days or more

-521.251627.1N/A-Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant

Loading...

Basic Information

Rated voltage 600V Sheath Characteristic Oil Resistant / Abrasion-resistance Representative standards UL
Sheath Color Navy Sheath Material Urethane System Insulation body materials Fluorine
Power supply/signal For Power Supply

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.