(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
600 V UL / CSA Mobile Power Supply Cable
● Available in both shielded model and non-shielded model.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
The Electrical Appliance and Material Safety Law certificate has not been obtained.
Part Number
Configured Part Number is shown.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | AWG Size | Number of Cores | Total Length or Specified Length |
MRC6 (Without Shield) |
AWG18 | 2 | 1 ~ 100 (Specify 1 m Increment) |
3 | |||
4 | |||
6 | |||
AWG16 | 2 | ||
3 | |||
4 | |||
6 | |||
MRC6SB (With Shield) |
AWG18 | 2 | |
3 | |||
4 | |||
6 | |||
AWG16 | 2 | ||
3 | |||
4 | |||
6 |
Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 All unit prices above are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
*2 The size conversion is for reference only. Refer to the comparison table on >>P.1688 for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
Specifications
Model Number | AWG Size |
Number of Cores | Estimated Section Area ( mm2) *2 |
Twisted Structure (See Figure) |
Number of Wire Cores |
Finished Outer Diameter (mm) |
Approximate Mass kg/km |
Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) |
Sheath | Specification | |||||||
Allowable Current A (30°C) *3 |
Conductor Resistance Ω / km (20°C) |
Insulation Properties MΩkm (20°C) |
Maximum Voltage V / Min |
Structure Strands / mm |
Outer Diameter Approx. (mm) |
Plating *4 | Thickness (mm) |
Material *4 | Thickness (mm) |
Material *4 | ||||||||||
MRC6 (Without Shield) |
AWG18 | 2 | 0.75 | Core / Layer Stranding |
2 | 9.5 | 104 | 13 | 25.3 or less | 50 or more | 2000 | 6/28/0.08 | 1.3 | N/A | 0.85 | PVC | 3 | 1.7 | PVC | ULAWM 2501 CSA |
3 | 3 | 10 | 124 | 11 | ||||||||||||||||
4 | 4 | 10.7 | 150 | 10 | ||||||||||||||||
6 | 6 | 12.5 | 201 | 9 | ||||||||||||||||
AWG16 | 2 | 1.25 | 2 | 10.3 | 126 | 17 | 16.1 or less | 6/44/0.08 | 1.7 | 3.4 | ||||||||||
3 | 3 | 10.8 | 153 | 14 | ||||||||||||||||
4 | 4 | 11.7 | 188 | 13 | ||||||||||||||||
6 | 6 | 13.7 | 253 | 11 | ||||||||||||||||
MRC6SB (With Shield) |
AWG18 | 2 | 0.75 | 2 | 10.1 | 125 | 13 | 26.1 or less | 6/28/0.08 | 1.3 | 3 | |||||||||
3 | 3 | 10.6 | 147 | 11 | ||||||||||||||||
4 | 4 | 11.4 | 180 | 10 | ||||||||||||||||
6 | 6 | 13.2 | 240 | 9 | ||||||||||||||||
AWG16 | 2 | 1.25 | 2 | 10.9 | 150 | 17 | 16.6 or less | 6/44/0.08 | 1.7 | 3.4 | ||||||||||
3 | 3 | 11.5 | 182 | 14 | ||||||||||||||||
4 | 4 | 12.4 | 221 | 13 | ||||||||||||||||
6 | 6 | 14.5 | 300 | 11 |
Current Reduction Factor
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
Current Reduction Factor | 1.00 | 0.93 | 0.85 | 0.77 | 0.68 | 0.58 | 0.45 | 0.26 |
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 13 x 0.93 = 12.09 (A) when the ambient temperature for 2-core AWG18 is 40 °C
Part Number |
---|
MRC6SB-14-8-100 |
MRC6SB-18-7-100 |
Loading...
Total length(m) | 100 | Rated voltage | 600V | Shield | Yes |
---|---|---|---|---|---|
Sheath Characteristic | Oil Resistant | Representative standards | UL / CSA (c-UL) | Sheath Color | Black |
Ground wire | GY (Green / Yellow) | Sheath Material | PVC | Insulation body materials | PVC |
Power supply/signal | Dual Use | Other Features | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant, Carrier-tested Cable |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy