(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

600 V Mobile Power Cable - PVC Sheath, PSE, NARVCT Series

600 V Mobile Power Cable - PVC Sheath, PSE, NARVCT Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

600 V PSE Standard Mobile Power Supply Cable

  • PSE Law
  • Oil-Resistant
  • Strand Wire
  • Thinned Wire Conductor
  • 600 V


* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Part Number

Configured Part Number is shown.

Specifications

NARVCT PSE Compliant:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model Number Section Area
(mm2)
Number of Cores
NARVCT 0.75 2
3
4
6
8
10
12
16
1.25 2
3
4
6
8
10
12
2 2
3
4
6
8
10
12



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* 1 Stock products are indicated with T or A in the price column at right.
* 2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NARVCT PSE Compliant:Related Image

NARVCT PSE Compliant:Related ImageNARVCT PSE Compliant:Related Image

NARVCT PSE Compliant:Related Image

NARVCT PSE Compliant:Related Image
NARVCT PSE Compliant:Related Image

Specifications

Model Number Section Area
( mm2) *1
Number of Cores AWG
Estimate
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided *4
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
NARVCT 0.75 2 18 Core / Layer
Stranding
2 9.30 101 14 25.1 or less 50 or more 3000 7/10/0.12 1.30 N/A 0.80 PVC 2.90 1.70 PVC PSE Law
Supported
3 3 9.80 120 12
4 4 10.70 148 10 1.80
6 6 12.60 206 8 1.90
8 8 14.60 270 7 2.00 -
10 10 15.90 324 6 2.10
12 12 16.40 359 5
16 16 18.10 451 5 2.20
1.25 2 16 2 10.00 122 19 15.1 or less 50 or more 3000 7/16/0.12 1.65 0.80 3.25 1.70 Compliant with
PSE Law
3 3 10.70 152 17 1.80
4 4 11.60 183 15 1.80
6 6 13.90 263 12 2.00
8 8 16.10 346 11 2.10 -
10 10 17.50 416 10 2.20
12 12 18.00 464 9 2.20
2 2 14 2 11.10 156 26 9.79 or less 50 or more 3000 7/25/0.12 2.10 0.80 3.70 1.80 Compliant with
PSE Law
3 3 11.70 191 23 1.80
4 4 12.80 238 20 1.90
6 6 15.40 344 16 2.10
8 8 17.90 454 14 2.20 -
10 10 19.50 549 13 2.30
12 12 20.10 615 12 2.30



*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above. 
 
Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1.00 0.89 0.75 0.58 0.34

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 14 x 0.89 = 12.5 (A) when the ambient temperature is 40°C at 2-core 0.75mm2

Part Number
NARVCT-0.75-2-1
NARVCT-0.75-2-2
NARVCT-0.75-2-3
NARVCT-0.75-2-4
NARVCT-0.75-2-5
NARVCT-0.75-2-6
NARVCT-0.75-2-7
NARVCT-0.75-2-8
NARVCT-0.75-2-9
NARVCT-0.75-2-10
NARVCT-0.75-2-11
NARVCT-0.75-2-12
NARVCT-0.75-2-13
NARVCT-0.75-2-14
NARVCT-0.75-2-15
NARVCT-0.75-2-16
NARVCT-0.75-2-17
NARVCT-0.75-2-18
NARVCT-0.75-2-19
NARVCT-0.75-2-20
NARVCT-0.75-2-21
NARVCT-0.75-2-22
NARVCT-0.75-2-23
NARVCT-0.75-2-24
NARVCT-0.75-2-25
NARVCT-0.75-2-26
NARVCT-0.75-2-27
NARVCT-0.75-2-28
NARVCT-0.75-2-29
NARVCT-0.75-2-30
NARVCT-0.75-2-31
NARVCT-0.75-2-32
NARVCT-0.75-2-33
NARVCT-0.75-2-34
NARVCT-0.75-2-35
NARVCT-0.75-2-36
NARVCT-0.75-2-37
NARVCT-0.75-2-38
NARVCT-0.75-2-39
NARVCT-0.75-2-40
NARVCT-0.75-2-41
NARVCT-0.75-2-42
NARVCT-0.75-2-43
NARVCT-0.75-2-44
NARVCT-0.75-2-45
NARVCT-0.75-2-46
NARVCT-0.75-2-47
NARVCT-0.75-2-48
NARVCT-0.75-2-49
NARVCT-0.75-2-50
NARVCT-0.75-2-51
NARVCT-0.75-2-52
NARVCT-0.75-2-53
NARVCT-0.75-2-54
NARVCT-0.75-2-55
NARVCT-0.75-2-56
NARVCT-0.75-2-57
NARVCT-0.75-2-58
NARVCT-0.75-2-59
NARVCT-0.75-2-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Representative standards
1 Piece(s)Available

8 Days or more

10.751829.3PSE
1 Piece(s)Available

8 Days or more

20.751829.3PSE
1 Piece(s)Available

8 Days or more

30.751829.3PSE
1 Piece(s)Available

8 Days or more

40.751829.3PSE
1 Piece(s)Available

8 Days or more

50.751829.3PSE
1 Piece(s)Available

8 Days or more

60.751829.3PSE
1 Piece(s)Available

8 Days or more

70.751829.3PSE
1 Piece(s)Available

8 Days or more

80.751829.3PSE
1 Piece(s)Available

8 Days or more

90.751829.3PSE
1 Piece(s)Available

8 Days or more

100.751829.3PSE
1 Piece(s)Available

8 Days or more

110.751829.3PSE
1 Piece(s)Available

8 Days or more

120.751829.3PSE
1 Piece(s)Available

8 Days or more

130.751829.3PSE
1 Piece(s)Available

8 Days or more

140.751829.3PSE
1 Piece(s)Available

8 Days or more

150.751829.3PSE
1 Piece(s)Available

8 Days or more

160.751829.3PSE
1 Piece(s)Available

8 Days or more

170.751829.3PSE
1 Piece(s)Available

8 Days or more

180.751829.3PSE
1 Piece(s)Available

8 Days or more

190.751829.3PSE
1 Piece(s)Available

8 Days or more

200.751829.3PSE
1 Piece(s)Available

8 Days or more

210.751829.3PSE
1 Piece(s)Available

8 Days or more

220.751829.3PSE
1 Piece(s)Available

8 Days or more

230.751829.3PSE
1 Piece(s)Available

8 Days or more

240.751829.3PSE
1 Piece(s)Available

8 Days or more

250.751829.3PSE
1 Piece(s)Available

8 Days or more

260.751829.3PSE
1 Piece(s)Available

8 Days or more

270.751829.3PSE
1 Piece(s)Available

8 Days or more

280.751829.3PSE
1 Piece(s)Available

8 Days or more

290.751829.3PSE
1 Piece(s)Available

Same day

Stock

300.751829.3PSE
1 Piece(s)Available

8 Days or more

310.751829.3PSE
1 Piece(s)Available

8 Days or more

320.751829.3PSE
1 Piece(s)Available

8 Days or more

330.751829.3PSE
1 Piece(s)Available

8 Days or more

340.751829.3PSE
1 Piece(s)Available

8 Days or more

350.751829.3PSE
1 Piece(s)Available

8 Days or more

360.751829.3PSE
1 Piece(s)Available

8 Days or more

370.751829.3PSE
1 Piece(s)Available

8 Days or more

380.751829.3PSE
1 Piece(s)Available

8 Days or more

390.751829.3PSE
1 Piece(s)Available

8 Days or more

400.751829.3PSE
1 Piece(s)Available

8 Days or more

410.751829.3PSE
1 Piece(s)Available

8 Days or more

420.751829.3PSE
1 Piece(s)Available

8 Days or more

430.751829.3PSE
1 Piece(s)Available

8 Days or more

440.751829.3PSE
1 Piece(s)Available

8 Days or more

450.751829.3PSE
1 Piece(s)Available

8 Days or more

460.751829.3PSE
1 Piece(s)Available

8 Days or more

470.751829.3PSE
1 Piece(s)Available

8 Days or more

480.751829.3PSE
1 Piece(s)Available

8 Days or more

490.751829.3PSE
1 Piece(s)Available

8 Days or more

500.751829.3PSE
1 Piece(s)Available

8 Days or more

510.751829.3PSE
1 Piece(s)Available

8 Days or more

520.751829.3PSE
1 Piece(s)Available

8 Days or more

530.751829.3PSE
1 Piece(s)Available

8 Days or more

540.751829.3PSE
1 Piece(s)Available

8 Days or more

550.751829.3PSE
1 Piece(s)Available

8 Days or more

560.751829.3PSE
1 Piece(s)Available

8 Days or more

570.751829.3PSE
1 Piece(s)Available

8 Days or more

580.751829.3PSE
1 Piece(s)Available

8 Days or more

590.751829.3PSE
1 Piece(s)Available

8 Days or more

600.751829.3PSE

Loading...

Basic Information

Rated voltage 600V Shield N/A Sheath Characteristic Oil Resistant
Sheath Color Navy Sheath Material PVC Insulation body materials PVC
Power supply/signal For Power Supply Other Features Vibration-resistant, Flexible, Pliable, Elastic

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.