(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cord Accessories - Securing Bracket

Power Cord Accessories - Securing Bracket

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Special Bracket for Preventing Power Cord Pullout


● Completes mounting simply by replacing the inlet fixing screws with dedicated screws. It can be mounted with panel tapping even when one-touch model without screws are used.

∙ It cannot be used for applications other than those listed in the combination table.
∙ Drawings of this product are not available.

Part Number

Configured Part Number is shown.

Specifications

Pull-out Prevention Bracket:Related Image

Model NumberSocket
Type *
KT01-KTN2S
(Straight)
KT01-KTN3
KT01-KTN6
KT01-KTN12
KT014-KTN2
KT014-KTN12
KT01M-KTN2
KT01M1-KTN2
KT01M1-KTN3
KT01M1-KTN12
KT01M2-KTN8
KT01M3-KTN2
KT01M3-KTYN2
KT01M3-KTN3
KT01S-KTN2
KT01S-KTN4
KT01S-KTN6
KT01S-KTN11
KT01S3-KTN2
KT034-KTN2
KT02HEL-KTN2L
(Left Type)
KT02HEL-KTN12
KT02HEL-KTN3
KT02HER-KTN12R
(Right Type)
KT02HER-5-KTYN2
KT02KAR-KTN2
KT02KAR-KTN3
* Refer to the cable lead direction shown on the diagram on the diagram left.
(S = Straight, L = Left Type, R = Right Type)
Material
HookSVS304
ScrewMaterial: Nickel Plated Brass
>> Refer to free combination supporting products.

More Information

Pull-out Prevention Bracket:Related Image
Pull-out Prevention Bracket:Related Image
Combination Table
Retaining Bracket Model NumberApplicable Power Cord Model NumberApplicable Inlet Model Number
KT01M1-KTN2A-ULSST-*
H-JPSST-*
835103 Series
835104 Series
ID-0342-S
ID-0642-S
ID-1022-S
KT01M1-KTN12WTN-1171AA
KT01M1-KTN3WTN-1171R1A
KT02HEL-KTN12A-ULSLT-*
H-JPSLT-*
835103 Series
835104 Series
ID-0342-S
ID-0642-S
ID-1022-S
KT02HEL-KTN2WTN-1171AA
KT02HEL-KTN3WTN-1171R1A
KT02KAR-KTN2JP-BH-JPSLK-*
JP-BI-JPSLK-*
835103 Series
835104 Series
ID-0342-S
ID-0642-S
ID-1022-S
KT02HER-KTN12UL3P-LW-2835103 Series
835104 Series
ID-0342-S
ID-0642-S
ID-1022-S
KT01M3-KTYN2FJCU15A-PS-*
ULJP-C-ULJPSS-*
835103 Series
835104 Series
ID-0342-S
ID-0642-S
ID-1022-S
KT01M3-KTN2WTN-1171AA
KT01M3-KTN3WTN-1171R1A
KT014-KTN12MCESTS-*
CEE3P-MS-*
835103 Series
835104 Series
WTN-1171AA
ID-0342-S
ID-0642-S
ID-1022-S
KT01S3-KTN2ULJP-H-JPSS-*ID-0342-S
835103 Series ID-0642-S
835104 Series ID-1022-S
KT01M1-KTN2WTN-1171AA

Retaining Bracket Model NumberApplicable Power Cord Model NumberApplicable Inlet Model Number
KT01-KTN2ULP-B-ULSSK-*835103 Series
835104 Series
ID-0342-S
ID-0642-S
ID-1022-S
KT034-KTN2WTN-1171AA
KT01-KTN3WTN-1171R1A
KT01S-KTN42PA-W-*
3P-W-*
UL3P-W-*
835103 Series
835104 Series
KT01S-KTN11WTN-1171R1A
KT01-KTN2ASP-G-ASSS
GBP-F-GBSS-*
JP-*-JPSS-*
EE-JPSS-*
835103 Series
835104 Series
KT034-KTN2WTN-1171AA
KT01M2-KTN8CEE3P-W-*WTN-1171AA
835103 Series
835104 Series
KT01M1-KTN2CESTM-*WTN-1171AA
KT01S-KTN2WTN-1169AA
KT01-KTN123M-W-*
2MA-W-*
EE-JMSS-*
JM-II-JMSS-*
WTN-1171AA
ID-0342-S
ID-0642-S
ID-1022-S
83510312
* indicates power cord length

Pull-out Prevention Bracket:Related Image
Pull-out Prevention Bracket:Related Image
Part Number
KT01-KTN2
KT01-KTN3
KT01-KTN6
KT01-KTN12
KT01M1-KTN2
KT01M1-KTN3
KT01M1-KTN12
KT01M3-KTN2
KT01M3-KTYN2
KT01M-KTN2
KT01S3-KTN2
KT01S-KTN2
KT01S-KTN4
KT01S-KTN6
KT01S-KTN11
KT02HEL-KTN2
KT02HEL-KTN3
KT02KAR-KTN2
KT014-KTN12
KT034-KTN2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape (AC Cord)
(Do not press it when selecting WTN1171AA)
Compatible Inlet
(Do not press it when selecting WTN1171AA)
Compatible AC Code (For WTN1171AA Selection)
(Use it only when selecting WTN1171AA)
Compatible Code (For WTN1171AA Selection)
(Be sure to use it when selecting WTN1171AA)
1 Piece(s)Available

8 Days or more

10ULP-B-ULSSK-□835103□ / 835104□ / ID-0342-S / ID-0642-S / ID-1022-S--
1 Piece(s)Available

8 Days or more

10ULP-B-ULSSK-□WTN-1171R1A--
1 Piece(s)Available

8 Days or more

10ASP-G-ASSS-□ / BSP-D-BSSS-□ / CEEP-E-CESS-□ / GBP-F-GBSS-□ / JP-□-JPSS-□WTN-1171R1--
1 Piece(s)Available

8 Days or more

103M-W-□ / 2MA-W-□ / EE-JMSS-□ / JM-II-JMSS-□WTN-1171A / ID-0342-S / 835103123M-W-□ / 2MA-W-□ / EE-JMSS-□ / JM-II-JMSS-□WTN-1171AA
1 Piece(s)Available

8 Days or more

10A-ULSST-□ / H-JPSST-□835103□ / 835104□ / ID-0342-S / ID-0642-S / ID-1022-SCESTM-□ / ULJP-H-JPSS-□WTN-1171AA
1 Piece(s)Available

8 Days or more

10A-ULSST-□ / H-JPSST-□WTN-1171R1A--
1 Piece(s)Available

8 Days or more

10--A-ULSST-□ / H-JPSST-□WTN-1171AA
1 Piece(s)Available

8 Days or more

10ULJP-C-ULJPSS-□ / FJCU-15A-P□-□WTN-1171AULJP-C-ULJPSS-□ / FJCU-15A-P□-□WTN-1171AA
1 Piece(s)Available

8 Days or more

10ULJP-C-ULJPSS-□ / FJCU-15A-P□-□ID-1022-S--
1 Piece(s)Available

8 Days or more

10A-ULSST-□ / H-JPSST-□WTN-1171A--
1 Piece(s)Available

8 Days or more

10ULJP-H-JPSS-□835103□ / 835104□ / ID-0342-S / ID-0642-S / ID-1022-S--
1 Piece(s)Available

8 Days or more

10ASP-G-ASSS-□ / GBP-F-GBSS-□ / JP-□-JPSS-□835103□ / 835104□ / WTN-1171A--
1 Piece(s)Available

8 Days or more

102P-AW-□ / 3P-W-□ / UL3P-W-□835103□ / 835104□ / WTN-1171A2P-AW-□ / 3P-W-□ / UL3P-W-□WTN-1171AA
1 Piece(s)Available

8 Days or more

10CESTM-□WTN-1171A--
1 Piece(s)Available

8 Days or more

102P-AW-□ / 3P-W-□ / UL3P-W-□WTN-1171R1A--
1 Piece(s)Available

8 Days or more

10A-ULSLT-□ / H-JPSLT-□WTN-1171AA-ULSLT-□ / H-JPSLT-□WTN-1171AA
1 Piece(s)Available

8 Days or more

10A-ULSLT-□ / H-JPSLT-□WTN-1171R1A--
1 Piece(s)Available

8 Days or more

10JP-BH-JPSLK-□ / JP-BI-JPSLK-□835103□ / 835104□ / ID-0342-S / ID-0642-S / ID-1022-S--
1 Piece(s)Available

8 Days or more

10MCESTS-□ / CEE3P-MS-□WTN-1171A / ID-0342-S / 83510312MCESTS-□ / CEE3P-MS-□WTN-1171AA
1 Piece(s)Available

8 Days or more

10--ASP-G-ASSS-□ / BSP-D-BSSS-□ / CEEP-E-CESS-□ / GBP-F-GBSS-□ / JP-□-JPSS-□ / ULP-B-ULSSK / EE-JPSS-□WTN-1171AA

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support