(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Relay Model/UTP/CAT5e (Straight Connection)

Relay Model/UTP/CAT5e (Straight Connection)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Straight Connection CAT5e Relay Connector.

  • UL
  • CAT5

● A product that can be used for relay by directly inserting the RJ45 LAN cable into it.
● Panel mounting is not possible.
● The depth is reduced by 25% compared to conventional products.

Part Number

Configured Part Number is shown.

NW080-RJ45-C5-WHR

Specifications

Relay Model / UTP / CAT5e (Straight Connection):Related Image

More Information

Specifications
ConnectorRJ45 (female)
CategoryCAT5e
Major Diameter (mm)
14.6 (W) x 29.4 (D) x 16.2 (H)
Wire ConnectionStraight
Flame Retardance Grade
94V-0
Operating Temperature Range-10 ~ 60°C
Storage Temperature Range-40 ~ 68°C
Rated Voltage1000V
Rated Current1.5A
MaterialHousingABS
ContactPretreatment Relay Model / UTP / CAT5e (Straight Connection):Related Image Nickel, Finish Relay Model / UTP / CAT5e (Straight Connection):Related Image Gold Plating

Relay Model / UTP / CAT5e (Straight Connection):Related Image
Relay Model / UTP / CAT5e (Straight Connection):Related Image
Part Number
NW080-RJ45-C5-WHR
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Relay Adapter Category CAT5e Shield Not Provided (UTP)
Color White Representative standards UL Dimension length(mm) 16.2
Dimension width(mm) 14.6 Dimension thickness(mm) 29.4

Please check the type/dimensions/specifications of the part NW080-RJ45-C5-WHR in the Relay Model/UTP/CAT5e (Straight Connection) series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.