(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Panel Mounting Model/UTP/CAT6

Panel Mounting Model/UTP/CAT6

Click this image to zoom it.

Move the mouse over the image to zoom

  • Panel Mounting Model/UTP/CAT6
  • Panel Mounting Model/UTP/CAT6
  • Volume Discount

CAT6 / RJ45 connector to relay between jacks

  • UL
  • CAT6

● A product that can be used for relay by directly inserting the LAN cable into it.
● It can be directly mounted on punched panels.

Part Number

Configured Part Number is shown.

NW080-88S-C6R

Specifications

Panel Mounting Model / UTP / CAT6:Related Image

More Information

Panel Mounting Model / UTP / CAT6:Related Image

Panel Mounting Model / UTP / CAT6:Related Image

Specifications

ConnectorRJ45 (Female)
Wire Connection
Straight
UL
94V-0
MaterialHousingABS
ContactPretreatment > Nickel, Finish > Gold Plating
Operating Temperature Range-10 ~ 60°C
Storage Temperature Range-40 ~ 68°C
Rated Voltage1000V
Rated Current1.5A
Weight (g)5

Part Number
NW080-88S-C6R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Jack (Panel Mounting Type) Category CAT6 Shield Not Provided (UTP)
Color Black Representative standards UL Dimension length(mm) 19.4
Dimension width(mm) 16.8 Dimension thickness(mm) 29.4

Please check the type/dimensions/specifications of the part NW080-88S-C6R in the Panel Mounting Model/UTP/CAT6 series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.