(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

UTP CAT5e (Generic)【100-500 Pieces Per Package】

UTP CAT5e (Generic)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A standard CAT5e RJ45 connector plug made of polycarbonate. It is compatible with both stranded and single style wiring between 24-26 AWG. It features gold plated contacts and is rated to UL94V-0.


● The lowest priced CAT5e model.

* Assembly methods can be found at >>Click here.

Part Number

Configured Part Number is shown.

Specifications

UTP (CAT5e Generic):Related Image

1 Pack Unit 10-piece Pack
1 Pack Unit 100-piece Pack
1 Pack Unit 500-piece Pack

Model NumberQuantity per
Pack
Type
NW060-R88-T50-C5E10General-purpose
100
500

More Information

UTP (CAT5e Generic):Related Image

Specifications

CategoryCAT5e
Compatible
Cable
ConductorCan be used for both stranded wires and single wires.
AWG24 ~ 26
UL94V-0
ConnectorHousing MaterialPolycarbonate
Contact MaterialPretreatment > Nickel, Finish > Gold Plating
Weight (g)2

Part Number
NW060-R88-T50-C5E-100
NW060-R88-T50-C5E-500
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Plug Category CAT5e Shield Not Provided (UTP)
Applicable cable (line type) Stranded Wire / Solid Wire

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.