(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

RS232 Cable, General Purpose EMI Countermeasure, Straight Type, Custom Connection Registration Type

RS232 Cable, General Purpose EMI Countermeasure, Straight Type, Custom Connection Registration Type

Freely selectable from a combination of number of cores and screws. Only this product can register a custom wiring in a short-circuit in two or more place for free with a custom No. service.

  • Connection between Boards
  • PLC
  • RS422
  • RS232
  • Solder
  • Gold Plated


● This is a RS232C communication dedicated cable that is used to connect computer to computer, control device to control device, or personal computer to control device.  



· Please use within a range of 15 m or less if used in RS-232C communication.
· For the relationship of 9-core to 25-core, always assemble the model number CN1: 9-core, CN2: 25-core.
∙ This product requires a custom number. Select from the very bottom.
· To request different connections or marking labels, register a new custom number.
· For CN1: 9-core and CN2: 15-core, obtain a new custom number.
· M2.6 is the nominal metric screw and #4-40 is the nominal inch screw.

Part Number

Enter Part Number

To confirm with applicable discounts and Days to ship, please quote.

Specifications

General Purpose EMI Countermeasure Cable:Related Image

CN1 and CN2
Combination Method
9-core9-core
9-core15-core
9-core25-core
15-core15-core
15-core25-core
25-core25-core
 
Series Model NumberOutline Image DrawingCN1 TypeCN2 TypeCable TypeShield
Treatment
Specified Length
(m)
Connection
Type
Custom No.
Number of CoresMale / FemaleHood TypeNumber of CoresMale / FemaleHood Type
RS232CGeneral Purpose EMI Countermeasure Cable:Related Image9





15





25
P
(Male)







S
(Female)
EMI Countermeasure Hood
M
M2.6
With Short Screws


ML
M2.6
With Long Screws


U
EMI Countermeasure Hood
#4-40 Inch
With Short Screws


UL
#4-40 Inch
With Long Screws
9





15





25
P
(Male)







S
(Female)
EMI Countermeasure Hood
M
M2.6
With Short Screws


ML
M2.6
With Long Screws


U
EMI Countermeasure Hood
#4-40 Inch
With Short Screws


UL
#4-40 Inch
With Long Screws
General Purpose EMI Countermeasure Cable:Related ImageA
Both Ends
Connected
Inside Hood
0.2

~

15



(Can be specified
by
0.1m
increments)
Be sure to
enter X.
Custom No.
Custom number shown at the bottom or individual custom number for connection diagram provided by the customer. "When connecting matching pin numbers, please enter 0000000."

To obtain a custom number, see

More Information

Total Length (m)~ 0.91 ~ 44.1 ~ 15
Tolerance+20 mm+50 mm+ 3% of Total Length
* The tolerance of the specified length is as described above.  

General Purpose EMI Countermeasure Cable:Related Image

Basic Information

Cable type RS-232C Type Special wire connection Length(m) Free length
Cable Model 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.