(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EMI Countermeasure Dsub25-Core⇔Dsub25-Core Straight Model

EMI Countermeasure Dsub25-Core⇔Dsub25-Core Straight Model
  • Volume Discount

Reasonable high-performance / high-quality harness.


EMI Countermeasure Double-Shielded Cable model
● Uses high durability machine contact connector manufactured by DDK.
● Uses high EMI countermeasure double-shielded navy cable (UL2935)
EMI countermeasure single-shielded cable model

· The appearance and specifications are subject to change without notice.  

Component Page >>Click here

Part Number

Configured Part Number is shown.

Specifications

Resistant to EMI Dsub25-Core ⇔ Dsub25-Core Straight Model:Related Image

Model NumberNO.Total Length
C03N-25MS-25MS
(Male / Male / Inch thread)
C03N-25MS-25MS-M
(Male / Male / Metric thread)
C03N-25MS-25FS
(Male / Female / Inch thread)
C03N-25MS-25FS-M
(Male / Female / Metric thread)
C03N-25FS-25FS
(Female / Female / Inch thread)
C03N-25FS-25FS-M
(Female / Female / Metric thread)
Single-Shielded Cable
NA2464
Navy Blue
Product with Connector Manufactured Overseas
ES05 0.5m
ES10 1m
ES15 1.5m
ES30 3m
ES50 5m
Double-Shielded Cable
NA2935-WS
Navy Blue
Machine Contact Made in Japan
Product with Connector
WS15 1.5m
WS30 3m
WS50 5m
WS70 7m
WSA1 10m
WSA5 15m
(NO.ES**) Connector: DB-**SP Equivalent Product Hood: 17JE-**H-1* DDK Cable: NA2464-** AWG28 300V UL with Twist Pair Shield 
(NO.WS**) Connector: 17JE-*3**0-02 (D1) DDK Hood: 17JE-**H-1* DDK Cable: NA2935-WS-**AWG28 300V UL with Twist Pair Double Shield

More Information

Resistant to EMI Dsub25-Core ⇔ Dsub25-Core Straight Model:Related Image

Resistant to EMI Dsub25-Core ⇔ Dsub25-Core Straight Model:Related Image

Part Number
C03-25FS-25FS-M-SS05
C03-25FS-25FS-M-SS10
C03-25FS-25FS-M-SS15
C03-25FS-25FS-M-SS30
C03-25FS-25FS-M-SS50
C03-25FS-25FS-M-WS15
C03-25FS-25FS-M-WS30
C03-25FS-25FS-M-WS50
C03-25FS-25FS-M-WS70
C03-25FS-25FS-M-WS100
C03-25FS-25FS-M-WS150
C03-25FS-25FS-M-WS200
C03-25FS-25FS-SS05
C03-25FS-25FS-SS10
C03-25FS-25FS-SS15
C03-25FS-25FS-SS30
C03-25FS-25FS-SS50
C03-25FS-25FS-WS15
C03-25FS-25FS-WS30
C03-25FS-25FS-WS50
C03-25FS-25FS-WS70
C03-25FS-25FS-WS100
C03-25FS-25FS-WS150
C03-25FS-25FS-WS200
C03-25MS-25FS-M-SS05
C03-25MS-25FS-M-SS10
C03-25MS-25FS-M-SS15
C03-25MS-25FS-M-SS30
C03-25MS-25FS-M-SS50
C03-25MS-25FS-M-WS15
C03-25MS-25FS-M-WS30
C03-25MS-25FS-M-WS50
C03-25MS-25FS-M-WS70
C03-25MS-25FS-M-WS100
C03-25MS-25FS-M-WS150
C03-25MS-25FS-M-WS200
C03-25MS-25FS-SS05
C03-25MS-25FS-SS10
C03-25MS-25FS-SS15
C03-25MS-25FS-SS30
C03-25MS-25FS-SS50
C03-25MS-25FS-WS15
C03-25MS-25FS-WS30
C03-25MS-25FS-WS50
C03-25MS-25FS-WS70
C03-25MS-25FS-WS100
C03-25MS-25FS-WS150
C03-25MS-25FS-WS200
C03-25MS-25MS-M-SS05
C03-25MS-25MS-M-SS10
C03-25MS-25MS-M-SS15
C03-25MS-25MS-M-SS30
C03-25MS-25MS-M-SS50
C03-25MS-25MS-M-WS15
C03-25MS-25MS-M-WS30
C03-25MS-25MS-M-WS50
C03-25MS-25MS-M-WS70
C03-25MS-25MS-M-WS100
C03-25MS-25MS-M-WS150
C03-25MS-25MS-M-WS200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCN1 CN2 Type CN1 screw CN2 screw Total Length
(m)
Cable Model Shield Material Used
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)0.5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)1NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)1.5NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)3NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)5NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)1.5NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)3NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)5NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)7NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)10NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)15NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)20NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)0.5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)1NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)1.5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)3NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)1.5NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)3NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)5NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)7NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)10NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)15NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core female25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)20NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)0.5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)1NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)1.5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)3NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)1.5NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)3NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)5NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)7NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)10NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)15NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)20NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)0.5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)1NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)1.5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)3NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)1.5NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)3NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)5NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)7NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)10NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)15NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core male25-core femaleStraight wire connectionInch (#4-40)Inch (#4-40)20NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core male25-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)0.5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core male25-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)1NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core male25-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)1.5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core male25-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)3NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core male25-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

1025-core male25-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)1.5NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core male25-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)3NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core male25-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)5NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core male25-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)7NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core male25-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)10NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core male25-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)15NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

1025-core male25-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)20NA2935-WS2 Layers ShieldConnector Made in Japan

Loading...

Basic Information

Cable type RS-232C Length(m) Fixed Length Use For Direct Coupling

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.