(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EMI Countermeasure Dsub9-Core⇔Dsub25-Core Straight Model

EMI Countermeasure Dsub9-Core⇔Dsub25-Core Straight Model
  • Volume Discount

Reasonable high-performance / high-quality harness.


EMI Countermeasure Double-Shielded Cable model
● Uses high durability solid machine contact connector manufactured by DDK
● Uses high EMI countermeasure double-shielded navy cable (UL2935)
EMI countermeasure single-shielded cable model

· The appearance and specifications are subject to change without notice.

Component Page >>Click here

Part Number

Configured Part Number is shown.

Specifications

Resistant to EMI Dsub9-Core ⇔ Dsub25-Core Straight Model:Related Image

Model NumberNO.Total Length
C04N-25MS-09MS
(25-core male / 9-core male / Inch thread)
C04N-25MS-09FS
(25-core male / 9-core female / Inch thread)
C04N-25MS-09MS-IM
(25-core male metric thread / 9-core male inch thread)
C04N-25MS-09FS-IM
(25-core male metric thread / 9-core female inch thread)
Single-Shielded Cable
NA2464 Navy Blue
Product with Connector Manufactured Overseas
ES05 0.5m
ES10 1m
ES15 1.5m
ES30 3m
ES50 5m
Double-Shielded Cable
NA2935-WS (Navy Blue)
Product with Machine Contact Connector Made in Japan
WS15 1.5m
WS30 3m
WS50 5m
WS70 7m
WSA1 10m
WSA5 15m
(NO.ES**) Connector: DB-**SP Equivalent Product Hood: 17JE-**H-1* DDK Cable: NA2464-** AWG28 300V UL with Twist Pair Shield
(NO.WS**) Connector: 17JE-*3**0-02 (D1) DDK Hood: 17JE-**H-1* DDK Cable: NA2935-WS-**AWG28 300V UL with Twist Pair Double Shield

More Information

Resistant to EMI Dsub9-Core ⇔ Dsub25-Core Straight Model:Related Image

Resistant to EMI Dsub9-Core ⇔ Dsub25-Core Straight Model:Related Image

Part Number
C04-25MS-09FS-IM-SS05
C04-25MS-09FS-IM-SS10
C04-25MS-09FS-IM-SS15
C04-25MS-09FS-IM-SS30
C04-25MS-09FS-IM-SS50
C04-25MS-09FS-IM-WS15
C04-25MS-09FS-IM-WS30
C04-25MS-09FS-IM-WS50
C04-25MS-09FS-IM-WS70
C04-25MS-09FS-IM-WS100
C04-25MS-09FS-IM-WS150
C04-25MS-09FS-SS05
C04-25MS-09FS-SS10
C04-25MS-09FS-SS15
C04-25MS-09FS-SS30
C04-25MS-09FS-SS50
C04-25MS-09FS-WS15
C04-25MS-09FS-WS30
C04-25MS-09FS-WS50
C04-25MS-09FS-WS70
C04-25MS-09FS-WS100
C04-25MS-09FS-WS150
C04-25MS-09MS-IM-SS05
C04-25MS-09MS-IM-SS10
C04-25MS-09MS-IM-SS15
C04-25MS-09MS-IM-SS30
C04-25MS-09MS-IM-SS50
C04-25MS-09MS-IM-WS15
C04-25MS-09MS-IM-WS30
C04-25MS-09MS-IM-WS50
C04-25MS-09MS-IM-WS70
C04-25MS-09MS-IM-WS100
C04-25MS-09MS-IM-WS150
C04-25MS-09MS-SS05
C04-25MS-09MS-SS10
C04-25MS-09MS-SS15
C04-25MS-09MS-SS30
C04-25MS-09MS-SS50
C04-25MS-09MS-WS15
C04-25MS-09MS-WS30
C04-25MS-09MS-WS50
C04-25MS-09MS-WS70
C04-25MS-09MS-WS100
C04-25MS-09MS-WS150
C04N-25MS-09FS-ES05
C04N-25MS-09FS-ES10
C04N-25MS-09FS-ES15
C04N-25MS-09FS-ES30
C04N-25MS-09FS-ES50
C04N-25MS-09FS-IM-ES05
C04N-25MS-09FS-IM-ES10
C04N-25MS-09FS-IM-ES15
C04N-25MS-09FS-IM-ES30
C04N-25MS-09FS-IM-ES50
C04N-25MS-09FS-IM-WS15
C04N-25MS-09FS-IM-WS30
C04N-25MS-09FS-IM-WS50
C04N-25MS-09FS-IM-WS70
C04N-25MS-09FS-IM-WSA1
C04N-25MS-09FS-IM-WSA5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCN2 CN1 screw Total Length
(m)
Cable Model Shield Material Used
1 Piece(s)Available

12 Days or more

109-core femaleInch (#4-40)0.5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

109-core femaleInch (#4-40)1NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

109-core femaleMillimeter (M2.6)1.5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

109-core femaleMillimeter (M2.6)3NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

109-core femaleMillimeter (M2.6)5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

109-core femaleMillimeter (M2.6)1.5NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core femaleMillimeter (M2.6)3NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core femaleMillimeter (M2.6)5NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core femaleInch (#4-40)7NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core femaleMillimeter (M2.6)10NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core femaleInch (#4-40)15NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core femaleInch (#4-40)0.5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

109-core femaleInch (#4-40)1NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

109-core femaleInch (#4-40)1.5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

109-core femaleInch (#4-40)3NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

109-core femaleInch (#4-40)5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

109-core femaleInch (#4-40)1.5NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core femaleInch (#4-40)3NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core femaleInch (#4-40)5NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core femaleInch (#4-40)7NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core femaleInch (#4-40)10NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core femaleInch (#4-40)15NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core maleMillimeter (M2.6)0.5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

109-core maleMillimeter (M2.6)1NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

109-core maleMillimeter (M2.6)1.5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

109-core maleMillimeter (M2.6)3NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

109-core maleMillimeter (M2.6)5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

109-core maleMillimeter (M2.6)1.5NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core maleMillimeter (M2.6)3NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core maleMillimeter (M2.6)5NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core maleMillimeter (M2.6)7NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core maleMillimeter (M2.6)10NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core maleMillimeter (M2.6)15NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core maleInch (#4-40)0.5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

109-core maleInch (#4-40)1NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

109-core maleInch (#4-40)1.5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

109-core maleInch (#4-40)3NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

109-core maleInch (#4-40)5NA24641 Layer ShieldConnector Made Overseas
1 Piece(s)Available

12 Days or more

109-core maleInch (#4-40)1.5NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core maleInch (#4-40)3NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core maleInch (#4-40)5NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core maleInch (#4-40)7NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core maleInch (#4-40)10NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

12 Days or more

109-core maleInch (#4-40)15NA2935-WS2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

109-core femaleInch (#4-40)-NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

-9-core femaleInch (#4-40)-NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

109-core femaleInch (#4-40)-NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

109-core femaleInch (#4-40)-NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

109-core femaleInch (#4-40)-NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

-9-core femaleInch (#4-40)-NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

109-core femaleInch (#4-40)-NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

109-core femaleInch (#4-40)-NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

109-core femaleInch (#4-40)-NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

109-core femaleInch (#4-40)-NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

109-core femaleMillimeter (M2.6)-NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

109-core femaleMillimeter (M2.6)-NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

-9-core femaleMillimeter (M2.6)-NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

109-core femaleMillimeter (M2.6)-NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

9 Days or more

109-core femaleMillimeter (M2.6)-NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

9 Days or more

109-core femaleMillimeter (M2.6)-NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan

Loading...

Basic Information

Cable type RS-232C CN1 25-core male Type Straight wire connection
Length(m) Fixed Length CN2 screw Inch (#4-40) Use For Direct Coupling

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.