(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mold Dsub9-Core⇔Dsub9-Core Straight Model

Mold Dsub9-Core⇔Dsub9-Core Straight Model
  • Volume Discount

RS232C standard interface patch cable with molded D-Sub connectors on each end. An extension and UL material versions of the models are also available.


● Extension and UL material models are also available.
● Includes 4 metric screws.  

· For use in areas with high noise, an EMI countermeasure model with excellent shielding effect is recommended.
· There are many RS-232 devices with a special cable connection. Data communication cannot be performed if an incorrectly wired cable is used. Check pin assignment of RS-232 equipment to be connected before placing an order.
· The appearance and specifications are subject to change without notice.
∙ UL material model does not include metric screws.

Part Number

Configured Part Number is shown.

Specifications

Mold Dsub9-Core⇔Dsub9-Core Straight Model:Related Image

Model NumberNO.Total Length
MRS232-09M-09M (Male / Male / Inch thread)
MRS232-09M-09F (Male / Female / Inch thread)
MRS232-09F-09F (Female / Female / Inch thread)
Includes 4 Metric Screws
11m
22m
33m
55m
For Extension
MRS232-09M4N-09F
(Includes Male / Female / Inch Thread Male Side Extension Lock Nut)
Includes 2 Metric Screws
11m
22m
33m
55m
UL Material Type
MRS232UL-09M-09M (Male / Male / Inch thread)
MRS232UL-09M-09F (Male / Female / Inch thread)
MRS232UL-09F-09F (Female / Female / Inch thread)
No metric screws included
22m
33m
55m
Connector: DB-**SP Equivalent Product
Cable UL Material Type: UL2464 AWG28 300V VW-1 80°C 9-Core + Drain Wire Cable OD 4.8 mm
Non-UL Type: Without Standard 80°C 9-Core + Drain Wire Cable OD 4.8 mm

More Information

Mold Dsub9-Core⇔Dsub9-Core Straight Model:Related Image

Mold Dsub9-Core⇔Dsub9-Core Straight Model:Related Image

Part Number
C06-09F-09F-903
C06-09F-09F-906
C06-09F-09F-910
C06-09F-09F-915
C06-09M4N-09F-903
C06-09M4N-09F-906
C06-09M4N-09F-910
C06-09M4N-09F-915
C06-09M-09F-906
C06-09M-09F-910
C06-09M-09F-915
C06-09M-09M-903
C06-09M-09M-906
C06-09M-09M-910
C06-09M-09M-915
C06UL-09F-09F-906
C06UL-09F-09F-910
C06UL-09F-09F-915
C06UL-09M-09F-906
C06UL-09M-09F-910
C06UL-09M-09F-915
C06UL-09M-09M-910
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 Total Length
(m)
Material Used Use
1 Piece(s)Available

8 Days or more

9-core female9-core female0.9Standard MaterialFor Direct Coupling
1 Piece(s)Available

8 Days or more

9-core female9-core female1.8Standard MaterialFor Direct Coupling
1 Piece(s)Available

8 Days or more

9-core female9-core female3Standard MaterialFor Direct Coupling
1 Piece(s)Available

8 Days or more

9-core female9-core female4.5Standard MaterialFor Direct Coupling
1 Piece(s)Available

8 Days or more

9-core male9-core female0.9Standard MaterialFor Extension
1 Piece(s)Available

8 Days or more

9-core male9-core female1.8Standard MaterialFor Extension
1 Piece(s)Available

8 Days or more

9-core male9-core female3Standard MaterialFor Extension
1 Piece(s)Available

8 Days or more

9-core male9-core female4.5Standard MaterialFor Extension
1 Piece(s)Available

8 Days or more

9-core male9-core female1.8Standard MaterialFor Direct Coupling
1 Piece(s)Available

8 Days or more

9-core male9-core female3Standard MaterialFor Direct Coupling
1 Piece(s)Available

8 Days or more

9-core male9-core female4.5Standard MaterialFor Direct Coupling
1 Piece(s)Available

8 Days or more

9-core male9-core male0.9Standard MaterialFor Direct Coupling
1 Piece(s)Available

8 Days or more

9-core male9-core male1.8Standard MaterialFor Direct Coupling
1 Piece(s)Available

8 Days or more

9-core male9-core male3Standard MaterialFor Direct Coupling
1 Piece(s)Available

8 Days or more

9-core male9-core male4.5Standard MaterialFor Direct Coupling
1 Piece(s)Available

8 Days or more

9-core female9-core female1.8UL MaterialFor Direct Coupling
1 Piece(s)Available

8 Days or more

9-core female9-core female3UL MaterialFor Direct Coupling
1 Piece(s)Available

8 Days or more

9-core female9-core female4.5UL MaterialFor Direct Coupling
1 Piece(s)Available

8 Days or more

9-core male9-core female1.8UL MaterialFor Direct Coupling
1 Piece(s)Available

8 Days or more

9-core male9-core female3UL MaterialFor Direct Coupling
1 Piece(s)Available

8 Days or more

9-core male9-core female4.5UL MaterialFor Direct Coupling
1 Piece(s)Available

8 Days or more

9-core male9-core male3UL MaterialFor Direct Coupling

Loading...

  1. 1

Basic Information

Cable type RS-232C Type Straight wire connection Length(m) Fixed Length
CN1 screw Inch (#4-40) CN2 screw Inch (#4-40)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.