(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Reasonable high-performance / high-quality harness.
Part Number
Configured Part Number is shown.
Model Number | NO. | Total Length | |
C06N-09MS-09MS (Male / Male / Inch thread) C06N-09MS-09FS (Male / Female / Inch thread) C06N-09FS-09FS (Female / Female / Inch thread) | Single-Shielded Cable NA2464 Navy Blue Product with Connector Manufactured Overseas | ES05 | 0.5m |
ES10 | 1m | ||
ES15 | 1.5m | ||
ES30 | 3m | ||
ES50 | 5m | ||
Double-Shielded Cable NA2935-WS (Navy Blue) Product with Machine Contact Connector Made in Japan | WS15 | 1.5m | |
WS30 | 3m | ||
WS50 | 5m | ||
WS70 | 7m | ||
WSA1 | 10m | ||
WSA5 | 15m |
Loading...
Cable type | RS-232C | CN2 | 9-core female | Type | Straight wire connection |
---|---|---|---|---|---|
Length(m) | Fixed Length | CN1 screw | Inch (#4-40) | CN2 screw | Inch (#4-40) |
Use | For Direct Coupling |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy