(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (CRIMPFOX6)

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (CRIMPFOX6)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manual Crimping Tools for Exclusive Bar Terminals. (Phoenix Contact Manufacturing)


● The CRIMPFOX6 crimping tool can crimp bar terminals with cross sectional areas between 0.25 mm2 and 6 mm2.
● Perfect crimp connections achieved with the CRIMPFOX6 conform to DIN46 228 standards and the crimping power far exceeds the value stipulated in IEC 685-1/DIN VDE0609 section 1.
● made by PHOENIX CONTACT

(i)Caution

Part Number

Configured Part Number is shown.

CRIMPFOX6

Specifications

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (CRIMPFOX6):Related Image

More Information

Specifications
Scope of Application0.25-0.34-0.5-0.75-1-1.5-2.5-4-6 mm2
Length195mm
Weight370g
Part Number
CRIMPFOX6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Type Insulation Crimp Terminal Terminal Shape Insulating Bar Terminal Terminal Size(mm2) 0.25 ~ 6
Product Classification Crimping Tool

Please check the type/dimensions/specifications of the part CRIMPFOX6 in the Crimp Terminal, Dedicated Crimping Tool, Manual Tools (CRIMPFOX6) series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.