(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Can crimp up to 150 mm 2 size wires for bare crimp terminals. (Nichifu Manufacturing)
Part Number
Configured Part Number is shown.
NH-64
Size (Total Length) | 200mm |
Weight | 250g |
Applicable Type | Plug-in Model Pin Terminal | Terminal Shape | Waterproof Pin Terminal | Terminal Size(mm2) | 0.75 ~ 2 |
---|---|---|---|---|---|
Product Classification | Crimping Tool |
Please check the type/dimensions/specifications of the part NH-64 in the Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-64) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy