(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (214A)

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (214A)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manual crimping tools for bare crimp terminals. UL/JIS standard products.

  • UL
  • JIS
  • Caulking
  • Tin-Plated

● It can be used for round, Y-model, bar, and ring shaped bare crimp terminals sized between 2 and 14 mm2.
● Made by DAIDO SOLDERLESS TERMINAL

(i)Caution

Part Number

Configured Part Number is shown.

214A

Specifications

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (214A):Related Image

More Information

Specifications
Size (Total Length)
297mm
Weight560g
Part Number
214A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Type Stripped Crimp Terminal Terminal Shape Round / Y-Model / Bar-Model / Ring-shaped Terminal Size(mm2) 2 ~ 14
Product Classification Crimping Tool

Please check the type/dimensions/specifications of the part 214A in the Crimp Terminal, Dedicated Crimping Tool, Manual Tools (214A) series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.