(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-32)

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-32)

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 07/03/2025
  • Volume Discount

Manual crimping tools for insulation crimp terminals, plug-in model terminal. UL/CSA standard products. (Nichifu Manufacturing)


● It can be used for round, Y-model, bar, and ring shaped crimp terminals with insulator sized between 0.3 and 2 mm2. (For 0.3 mm2, only the Nichifu model is available) And using just this single tool, the insertion-model terminals are also supported. Please note that it cannot be used with the waterproof crimp ring.
● Made by Nichifu Co., Ltd

(i)Caution

Part Number

Configured Part Number is shown.

NH-32

Specifications

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-32):Related Image

More Information

Specifications
Size (Total Length)
265mm
Weight490g
Part Number
NH-32
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Applicable Type Insulation Crimp Terminal, Plug-Model of Connector Terminal, Plug-Model of Pin Terminal Terminal Shape Round / Y-Model / Bar-Model / Ring-shaped / Plug-Model Connector Terminal Terminal Size(mm2) 0.3 ~ 2
Product Classification Crimping Tool

Please check the type/dimensions/specifications of the part NH-32 in the Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-32) series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.