(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

187 Series Crimp Terminal - Blade, Quick-Disconnect, Insulated, Receptacle, TMEDV-F【100 Pieces Per Package】

187 Series Crimp Terminal - Blade, Quick-Disconnect, Insulated, Receptacle, TMEDV-F

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

187 series plug-model terminal made by reliable Japanese manufacturers. CSA standard products. 1 pack contains 100 pieces

  • UL
  • CSA
  • For Power Supply
  • For Signal
  • Caulking
  • Tin-Plated


● This is a female part for the exposed fitting portion of a plug model terminal for 187 series.


· Available from 1 pack (100 pieces).
· This product is not waterproof. Avoid using it in places exposed to water.

· Perform crimping with the dedicated tools.

(i)Caution

Specifications

Plug-Model Connector Terminal, 187 Series Female (Fitting Part Exposed Model):Related Image

1-pack 100-piece Pack

More Information

Plug-Model Connector Terminal, 187 Series Female (Fitting Part Exposed Model):Related Image

External Dimensions Table and Specifications

ModelColor Insulation MaterialExternal Dimensions (Unit: mm)Applicable Electric Wire RangeStrip Dimensions Guideline (mm)Compatible Tool
ABØCØDECounterpart Side Tab ThicknessCounterpart Side Tab WidthStranded Wire (mm2)AWG
TMEDV-480509-FRedVinyl Chloride
UL94V-0
5.019.51.84.110.00.54.80.75 ~ 1.2518 ~ 167 ~ 8NH-32
TMEDV-480809-F0.8
TMEDV-480520-FBlue5.019.52.44.510.00.52.014
TMEDV-480820-F0.8

Part Number
TMEDV-480509-F
TMEDV-480520-F
TMEDV-480809-F
TMEDV-480820-F
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSApplicable wire size
(AWG)
Insulation coating (color) Counterpart Side Tab Thickness
(mm)
Terminal Model Classify

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1018 ~ 16Red0.5M Model

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1014[Blue] Blue0.5F Model

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1018 ~ 16Red0.8F Model

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1014[Blue] Blue0.8M Model

Loading...

  1. 1

Plug-in Type Connection Terminals

Features

● Plug-in type connection terminals are used as convenient connection parts for a wide variety of uses such as store-front vending machines, measuring instruments, and FA equipment.
● A simple plug-in structure allows easy connection / disconnection as required.
● Uses the same tools for wiring mounting and crimp connectors. This reduces the number of tools necessary and makes maintenance easier.

Common Specifications

Characteristics

Item Contents
Rated Voltage 300 VAC or less
Rated Current (A or less) Connector Type Wire Size (mm2)
0.75 1.25 2.0
110 Series 8 12 (10)* -
187 Series 10 15 (10) 20 (15)
250 Series 10 15 (10) 20 (15)
Pin Terminal 12 15 20
Operating Temperature Range Vinyl Chloride -40°C ~ +75°C
Nylon -40°C ~ +105°C

Allowable Voltage

Item Materials Finish
Connector Brass Tin-plated
Sleeve Oxygen-Free Copper Tube Tin-plated
Insulator Vinyl Chloride UL94V-0
Nylon UL94V-2

Basic Information

Type Plug-in Model Connector Series 187 Outer diameter B(mm) 5
Overall length C(mm) 19.5 Insulation material Vinyl Representative standards UL / CSA
Material UL94V-0 Remark Please refer to the catalog for details such as terminal shape and terminal Model.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.