(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Butt Model Crimp Ring with Bidirectional Wires. 1 pack contains 100 pieces
Part Number
Configured Part Number is shown.
1-pack | 100-piece Pack |
Model | Color |
BVB-0.5 | Yellow |
BVB-1.25 | Red |
BVB-2 | Blue |
BVB-5.5 | Yellow |
External Dimensions Table and Specifications
Model | Color | Insulation Material | Rated Voltage (AC) | Operating Temperature Range | External Dimensions (Unit: mm) | Applicable Electric Wire Range | Weight (g) | Compatible Tool | |||
A | B | C | Stranded Wire (mm2) | AWG Size | |||||||
BVB-0.5 | Yellow | Hard Vinyl Chloride | 300V | -40°C ~ +75°C | 3.2 | 12.0 | 22.0 | 0.3 ~ 0.5 | 22 ~ 20 | 0.521 | DS05N |
BVB-1.25 | Red | 4.1 | 15.0 | 25.0 | 0.5 ~ 1.65 | 20 ~ 16 | 1.200 | NH-32 | |||
BVB-2 | Blue | 4.7 | 1.04 ~ 2.63 | 16 ~ 14 | 1.495 | ||||||
BVB-5.5 | Yellow | 6.4 | 27.0 | 2.63 ~ 6.64 | 12 ~ 10 | 2.602 | NH-13 |
Part Number |
---|
BVB-0.5 |
BVB-1.25 |
BVB-2 |
BVB-5.5 |
Loading...
Features
● Crimp terminals are wire connection components that are used in a wide range of applications such as electrical engineering as well as domestic electrical appliances, measuring devices, FA control devices etc.Allowable Current
Wire Size Used | Terminal Nominal Number |
Allowable current or less (at 30°C) | ||||
---|---|---|---|---|---|---|
Single Wire | Stranded Wire | AWG | With rubber vinyl insulated wire | Cord | ||
Single Wire | Stranded Wire | |||||
- | 0.08 | 28 | 0.08 | - | - | - |
- | 0.3 | 26, 24 | 0.3 | - | - | - |
0.8 | 0.3, 0.5 | 22, 20 | 0.5 | - | - | - |
1.0, 1.2 | 0.75, 0.9, 1.25 | 18, 16 | 1.25 | 16 A, 19 A | 16 A, 17 A, 19 A | 7 A (0.75 mm), 12 A |
1.6 | 2 | 14 | 2 | 27 A | 27 A | 17 A |
2.0 | 3.5 | 12 | 3.5 | 35 A | 37 A | 23 A |
2.6 | 5.5 | 10 | 5.5 | 48 A | 48 A | 35 A |
3.2 | 8 | 8 | 8 | 62 A | 62 A | - |
Allowable Voltage
Bare Crimp Terminal: 600 VAC or lessMaterials
Conductor Component: Oxygen-free Copper (Tin-Plated)Compatible Wire Size
Refer to product pages.Crimping Method
Diagram A
Terminal Nominal (Note 3) |
Wire Size Used | Wire Sheath Strip Dimensions (mm) | ||||
---|---|---|---|---|---|---|
Stranded Wire (mm2) | Single Wire (Dia. mm) |
Wire Conjugation Capacity (Note 1) |
L (Note 2) |
L1 | L2 | |
0.08 | 0.08 | - | - | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
1.25 | 0.3, 0.5, 0.75, 0.9, 1.25 |
0.75 ~ 1.44 | 0.25 ~ 1.65 | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
2 | 1.25, 2.0 | 1.14 ~ 1.82 | 1.04 ~ 2.63 | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
5.5 | 3.5, 5.5 | 1.82 ~ 2.89 | 2.63 ~ 6.64 | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
8 | 8 | 2.89 ~ 3.65 | 6.64 ~ 10.52 | B + L1 + L2 | 1 ~ 2 | 0 ~ 2 |
Crimping Guideline
Selection of Crimping Tool
Visual Inspection after Crimping
Type | Insulation Crimp Terminal | Shape | Sleeve | Insulation material | Vinyl |
---|---|---|---|---|---|
Bell end Shape | Matching | Material | PVC | Remark | Please refer to the catalog for details such as terminal shape and terminal Model. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy