(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Broad line-up and JIS Standards, round bare crimp terminal. 100 pieces per pack. Boxed sales available.
Part Number
Configured Part Number is shown.
Available as Box Products
1 Pack Unit 100-piece Pack
Model Number | Pack Product Quantity | Boxed Product Quantity |
0.08-3 | 100 Pieces | 1000 Pieces |
0.08-M3.5 | ||
0.3-3 | ||
1.25-3 | ||
1.25-M3.5 | ||
1.25-3.5 | ||
1.25-4 | ||
1.25-5 | ||
2-3.5 | ||
2-4 | ||
2-5 | ||
2-6 | 500 Pieces | |
2-8 | ||
5.5-4 | ||
5.5-5 | ||
5.5-6 | ||
5.5-8 | 400 Pieces | |
5.5-10 | ||
8-5 | ||
8-6 | ||
8-8 | 300 Pieces | |
8-10 | ||
14-5 | 200 Pieces | |
14-6 | ||
14-8 | ||
14-10 | ||
14-12-BOX | Pack Product Not Available | 100 Pieces |
22-6-BOX | ||
22-8-BOX | ||
22-10-BOX | ||
22-12-BOX | ||
38-8-BOX | 50 Pieces | |
38-10-BOX | ||
38-12-BOX | ||
60-8-BOX | ||
60-10-BOX | ||
60-12-BOX | ||
60-14-BOX | 40 Pieces | |
80-10-BOX | 25 Pieces | |
80-12-BOX | ||
80-14-BOX | ||
80-16-BOX | ||
100-10-BOX | ||
100-12-BOX | ||
100-14-BOX | 20 Pieces | |
100-16-BOX | ||
100-20-BOX | ||
150-10-BOX | 15 Pieces | |
150-12-BOX | ||
150-14-BOX | ||
150-16-BOX | ||
150-20-BOX |
External Dimensions Table and Applicable Wires
1 Pack Unit 100-piece Pack
JIS Nominal | Model Number | External Dimensions (Unit: mm) | Compatible Electric Wire Size | Weight (g) | Compatible Hand Tool | |||||||||
A | B | C | D | E | F | G | H | Single Wire (mm) | Stranded Wire (mm2) | AWG | ||||
Non-JIS Product | 0.08-3 | 3.2 | 5.2 | 12.5 | 5.9 | 4 | 2.3 | 0.45 | 0.8 | - | 0.08 | 28 | 0.313 | DS031 |
Non-JIS Product | 0.08-M3.5 | 3.7 | 5.5 | 13.8 | 6.6 | 0.344 | ||||||||
Non-JIS Product | 0.3-3 | 3.2 | 5.2 | 12.5 | 5.9 | 4.0 | 2.3 | 0.8 | 0.65 | 0.32 ~ 0.6 | 0.1 ~ 0.3 | 26 ~ 24 | 0.262 | |
R1.25-3 | 1.25-3 | 5.5 | 12.0 | 4.8 | 4.5 | 3.4 | 1.7 | 0.80 | 0.57 ~ 1.44 | 0.25 ~ 1.65 | 22 ~ 16 | 0.444 | DS031 NH1 | |
Non-JIS Product | 1.25-M3.5 | 3.7 | 13.8 | 6.6 | 0.484 | |||||||||
R1.25-3.5 | 1.25-3.5 | 6.6 | 14.4 | 0.527 | ||||||||||
R1.25-4 | 1.25-4 | 4.3 | 8.0 | 15.5 | 7.5 | 0.615 | ||||||||
R1.25-5 | 1.25-5 | 5.3 | 0.555 | |||||||||||
R2-3.5 | 2-3.5 | 3.7 | 6.6 | 13 | 5.2 | 4.5 | 4.2 | 2.3 | 0.80 | 1.14 ~ 1.82 | 1.04 ~ 2.63 | 16 ~ 14 | 0.579 | NH1 214A |
R2-4 | 2-4 | 4.3 | 8.5 | 16.5 | 7.8 | 0.779 | ||||||||
R2-5 | 2-5 | 5.3 | 9.5 | 17 | 0.805 | |||||||||
R2-6 | 2-6 | 6.4 | 12.0 | 21.5 | 11.0 | 1.125 | ||||||||
R2-8 | 2-8 | 8.4 | 0.935 | |||||||||||
R5.5-4 | 5.5-4 | 4.3 | 9.5 | 19.5 | 8.5 | 6.3 | 5.6 | 3.4 | 1.00 | 1.82 ~ 2.89 | 2.63 ~ 6.64 | 12 ~ 10 | 1.483 | |
R5.5-5 | 5.5-5 | 5.3 | 1.413 | |||||||||||
R5.5-6 | 5.5-6 | 6.4 | 12.0 | 22.5 | 10.2 | 1.777 | ||||||||
R5.5-8 | 5.5-8 | 8.4 | 15.0 | 27.3 | 14.0 | 2.240 | ||||||||
R5.5-10 | 5.5-10 | 10.5 | 1.965 | |||||||||||
R8-5 | 8-5 | 5.3 | 12.0 | 23.5 | 9.2 | 8.3 | 7.1 | 4.5 | 1.20 | 2.89 ~ 3.65 | 6.64 ~ 10.52 | 8 | 2.922 | |
R8-6 | 8-6 | 6.4 | 2.816 | |||||||||||
R8-8 | 8-8 | 8.4 | 15.0 | 29.5 | 14.0 | 3.508 | ||||||||
R8-10 | 8-10 | 10.5 | 3.175 | |||||||||||
R14-5 | 14-5 | 5.3 | 12 | 29.5 | 13.5 | 10 | 9 | 5.8 | 1.5 | 3.65 ~ 4.62 | 10.52 ~ 16.78 | 6 | 5.641 | 214A EP-150A |
R14-6 | 14-6 | 6.4 | 5.481 | |||||||||||
R14-8 | 14-8 | 8.4 | 16 | 32.5 | 15 | 6.015 | ||||||||
R14-10 | 14-10 | 10.5 | 5.574 | |||||||||||
R14-12 | 14-12 | 13 | 22 | 40.6 | 19.6 | 1.6 | 8.304 | |||||||
R22-6 | 22-6 | 6.4 | 16.5 | 33.4 | 13.8 | 11.4 | 11.5 | 7.7 | 1.8 | 4.62 ~ 5.81 | 16.78 ~ 26.66 | 4 | 9.770 | EP-150A |
R22-8 | 22-8 | 8.4 | 9.400 | |||||||||||
R22-10 | 22-10 | 10.5 | 17.5 | 37 | 16.9 | 9.884 | ||||||||
R22-12 | 22-12 | 13 | 22 | 42 | 19.6 | 11.40 | ||||||||
R38-8 | 38-8 | 8.4 | 22 | 42 | 18 | 13 | 13.3 | 9.4 | 1.8 | 5.81 ~ 7.34 | 26.66 ~ 42.42 | 2 | 15.11 | |
R38-10 | 38-10 | 10.5 | 14.57 | |||||||||||
R38-12 | 38-12 | 13 | 13.82 | |||||||||||
R60-8 | 60-8 | 8.4 | 22 | 48 | 19 | 18 | 15.5 | 11.4 | 2 | 7.34 ~ 8.26 | 42.42 ~ 60.57 | 1/0 | 22.98 | |
R60-10 | 60-10 | 10.5 | 22.45 | |||||||||||
R60-12 | 60-12 | 13 | 21.59 | |||||||||||
R60-14 | 60-14 | 15 | 32 | 57 | 23 | 27.56 | ||||||||
Non-JIS Product | 80-10 | 10.5 | 27 | 53 | 20.5 | 19 | 19.5 | 14.5 | 2.3 | 9.27 ~ 10.41 | 76.28 ~ 96.3 | 3/0 | 35.68 | |
Non-JIS Product | 80-12 | 13 | 34.79 | |||||||||||
Non-JIS Product | 80-14 | 15 | 32 | 67 | 32 | 43.53 | ||||||||
Non-JIS Product | 80-16 | 17 | 42.35 | |||||||||||
R100-10 | 100-10 | 10.5 | 28.5 | 54 | 20.8 | 19 | 22.3 | 16.4 | 2.6 | 10.41 ~ 11.68 | 96.3 ~ 117.2 | 4/0 | 46.33 | |
R100-12 | 100-12 | 13 | 44.96 | |||||||||||
R100-14 | 100-14 | 15 | 32 | 68 | 33 | 54.85 | ||||||||
R100-16 | 100-16 | 17 | 53.74 | |||||||||||
R100-20 | 100-20 | 21 | 50.73 | |||||||||||
R150-10 | 150-10 | 10.5 | 36 | 66 | 21 | 27 | 26.5 | 19.5 | 3.2 | 11.68 ~ 13.8 | 117.2 ~ 152.05 | 250-300 MCM | 88.40 | |
R150-12 | 150-12 | 13 | 87.20 | |||||||||||
R150-14 | 150-14 | 15 | 82 | 37 | 101.00 | |||||||||
R150-16 | 150-16 | 17 | 99.60 | |||||||||||
R150-20 | 150-20 | 21 | 95.80 |
Loading...
Features
● Crimp terminals are wire connection components that are used in a wide range of applications such as electrical engineering as well as domestic electrical appliances, measuring devices, FA control devices etc.Allowable Current
Wire Size Used | Terminal Nominal Number |
Allowable current or less (at 30°C) | ||||
---|---|---|---|---|---|---|
Single Wire | Stranded Wire | AWG | With rubber vinyl insulated wire | Cord | ||
Single Wire | Stranded Wire | |||||
- | 0.08 | 28 | 0.08 | - | - | - |
- | 0.3 | 26, 24 | 0.3 | - | - | - |
0.8 | 0.3, 0.5 | 22, 20 | 0.5 | - | - | - |
1.0, 1.2 | 0.75, 0.9, 1.25 | 18, 16 | 1.25 | 16 A, 19 A | 16 A, 17 A, 19 A | 7 A (0.75 mm), 12 A |
1.6 | 2 | 14 | 2 | 27 A | 27 A | 17 A |
2.0 | 3.5 | 12 | 3.5 | 35 A | 37 A | 23 A |
2.6 | 5.5 | 10 | 5.5 | 48 A | 48 A | 35 A |
3.2 | 8 | 8 | 8 | 62 A | 62 A | - |
Allowable Voltage
Bare Crimp Terminal: 600 VAC or lessMaterials
Conductor Component: Oxygen-free Copper (Tin-Plated)Compatible Wire Size
Refer to product pages.Crimping Method
Diagram A
Terminal Nominal (Note 3) |
Wire Size Used | Wire Sheath Strip Dimensions (mm) | ||||
---|---|---|---|---|---|---|
Stranded Wire (mm2) | Single Wire (Dia. mm) |
Wire Conjugation Capacity (Note 1) |
L (Note 2) |
L1 | L2 | |
0.08 | 0.08 | - | - | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
1.25 | 0.3, 0.5, 0.75, 0.9, 1.25 |
0.75 ~ 1.44 | 0.25 ~ 1.65 | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
2 | 1.25, 2.0 | 1.14 ~ 1.82 | 1.04 ~ 2.63 | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
5.5 | 3.5, 5.5 | 1.82 ~ 2.89 | 2.63 ~ 6.64 | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
8 | 8 | 2.89 ~ 3.65 | 6.64 ~ 10.52 | B + L1 + L2 | 1 ~ 2 | 0 ~ 2 |
Crimping Guideline
Selection of Crimping Tool
Visual Inspection after Crimping
Type | Stripped Crimp Terminal | Shape | Round Model | Representative standards | UL / JIS / CSA |
---|---|---|---|---|---|
Remark | Please refer to the catalog for details such as terminal shape and terminal Model. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy