(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ground Terminal Block

Ground Terminal Block
  • Volume Discount

European Standard, Ground Terminal Block

  • UL
  • CSA

● Usage together of UK*N series terminal blocks and grounding terminal block allows for multiple core cables to be correctly connected to the connection group, making for easier cable leading.

Specifications

Ground Terminal Block:Related Image

Model NumberCompatible
Terminal Blocks
USLKG2.5NUK2.5N
USLKG3UK3N
USLKG5UK5N

More Information

Ground Terminal Block:Related Image

Related Products

Model NumberMarking PlateDIN RailDriver
USLKG2.5NZB5NS35-7.5SZF1-0.6-3.5
USLKG3
USLKG5ZB6
 
Specifications
Model NumberRated Current (A)Rated Cable Cross-Sectional Area (mm2)Coating Strip LengthClamping TorqueWeight
(g)
UL RatingCSA StandardUL RatingCSA StandardWire ConnectionRail Mounting
USLKG2.5N3430 ~ 1230 ~ 127mm0.6 ~ 0.80.5 ~ 0.616.88
USLKG328 ~ 1228 ~ 128mm18.20
USLKG526 ~ 1028 ~ 109mm0.6 ~ 0.820.85

Part Number
USLKG2.5N
USLKG3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCompatible Models
1 Piece(s)Available

8 Days or more

10UK2.5N
1 Piece(s)Available

8 Days or more

10UK3N

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting method DIN Rail Mounting Parts/Completed products Bulk Storage Parts
Number of electrodes(Pole) 1 Screw size Others Number of input/outputs 1:1
Rated current (UL)(A) 34 Specifications Screw Clamp Standard Acquired CSA /UL
Inter-Terminal Pitch(mm) 5.2

Additional Products in this Category

Complementary Products

Tech Support