(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - Double Level, Low Profile, 6A, M2.6, Direct Mounting

Terminal Block - Double Level, Low Profile, 6A, M2.6, Direct Mounting
  • Volume Discount

Recommended for places with height restrictions (M2.6 model)

  • For Power Supply
  • For Signal

● Designed with a low terminal block height of 11.5 mm.
● Terminal connection can be made by screwing in the crimped terminal or by connecting the bare wires (soldering / winding).

Specifications

Two-Rows Compact Terminal Block (Low Profile/6A/M2.6):Related Image

More Information

Two-Rows Compact Terminal Block (Low Profile/6A/M2.6):Related Image

Specifications

Rated Voltage250 VAC / DC
Rated Current6A
Withstand Voltage1,500 VAC / 1 Minute Interval
Insulation Resistance500 VDC, 100 MΩ or more
Body MaterialPhenol, UL94V-0 (Black)
Operating Temperature Limit-20 °C ~ +55 °C
Clamping ScrewsM2.6 x 5, P = 0.45
Clamping Torque1.0 N∙m
Inter-Terminal Pitch8mm
Part Number
ML-24-3P
ML-24-4P
ML-24-5P
ML-24-6P
ML-24-8P
ML-24-10P
ML-24-12P
ML-24-14P
ML-24-20P
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Poles
(Pole)
1 Piece(s)Available

8 Days or more

3
1 Piece(s)Available

8 Days or more

4
1 Piece(s)Available

8 Days or more

5
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

12
1 Piece(s)Available

8 Days or more

14
1 Piece(s)Available

8 Days or more

20

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct Mounting Parts / Finished Products Assembled Finished Product
Screw Size Others Number of I/O 1:1 Rated Current (JIS)(A) 6
Specifications Self Screw-Up Inter-Terminal Pitch(mm) 8

Additional Products in this Category

Complementary Products

Tech Support