(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Panasonic Corporation A/S/E Series MINAS Encoder Harness

Panasonic Corporation A/S/E Series MINAS Encoder Harness

Encoder harness with customizable length.

  • Relay
  • Robot
  • AC Servo
  • Encoder

● "One-end cutoff and mating connector set" is highly popular!
● Select from fixed cables and movable cables.
● Compliant with manufacturer designated materials. (Some equivalent products used)

Wiring and Wire Color Page >>Click here
Component Page >>Click here


· Parts used are the recommended parts listed in the "Panasonic: MINAS A/S/E Series Instruction Manual." (Some equivalent products used)

Part Number

Configured Part Number is shown.

Specifications

Panasonic Corporation A/S/E Series MINAS Encoder Harness:Related Image

Outline Image DrawingPanasonic Corporation A/S/E Series MINAS Encoder Harness:Related Image
Panasonic Corporation A/S/E Series MINAS Encoder Harness:Related ImageCut offPanasonic Corporation A/S/E Series MINAS Encoder Harness:Related ImageCut off
Motor Side Connector Set
Panasonic Corporation A/S/E Series MINAS Encoder Harness:Related Image
Amplifier Side Connector Set
Panasonic Corporation A/S/E Series MINAS Encoder Harness:Related Image
Panasonic Corporation A/S/E Series MINAS Encoder Harness:Related ImagePanasonic Corporation A/S/E Series MINAS Encoder Harness:Related ImageCut offPanasonic Corporation A/S/E Series MINAS Encoder Harness:Related ImageCut off
Motor Side Connector Set
Panasonic Corporation A/S/E Series MINAS Encoder Harness:Related Image
Amplifier Side Connector Set
Panasonic Corporation A/S/E Series MINAS Encoder Harness:Related Image
Panasonic Corporation A/S/E Series MINAS Encoder Harness:Related Image    
  

For Direct Connection (Double-Ended Connector Type)
Cable length specifiable by 0.1 m increments
Compatible AmplifierCompatible MotorOutline ImageModelCable Type
MINAS A
(Incremental)
MSMA 3A ~ 08
MQMA 01 ~ 04
(1) For Direct ConnectionDouble-endedSVEP-MINA1Panasonic Corporation A/S/E Series MINAS Encoder Harness:Related Image
MSMA 10 ~ 50 MDMA 08 ~ 75
MHMA 05 ~ 75 MGMA 03 ~ 06
MFMA 04 ~ 45
(4) Direct ConnectionDouble-endedSVEP-MINA2
MINAS SMUDS(1) For Direct ConnectionDouble-endedSVEP-MINS1
MINAS EMUMA(7) For Direct Connection SVEP-MIA41

For On-Site Processing One-End Cutoff + Connector Set
Cable length specifiable by 0.1 m increments
Compatible AmplifierCompatible MotorOutline ImageModelCable Type
MINAS A
(Incremental)
MSMA 3A ~ 08
MQMA 01 ~ 04
(2) Amplifier Side, One-EndCut offSVEP-MINA1-HAPanasonic Corporation A/S/E Series MINAS Encoder Harness:Related Image
Motor Side
Connector Set
SVEP-MINA1-HASET
(3) Motor Side, One-EndCut offSVEP-MINA1-HM
Amplifier Side Connector SetSVEP-MINA1-HMSET
MSMA 10 ~ 50 MDMA 08 ~ 75
MHMA 05 ~ 75 MGMA 03 ~ 06
MFMA 04 ~ 45
(5) Amplifier Side, One-EndCut offSVEP-MINA2-HA
Motor Side
Connector Set
SVEP-MINA2-HASET
(6) Motor Side, One-EndCut offSVEP-MINA2-HM
Amplifier Side Connector SetSVEP-MINA2-HMSET

More Information

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.
Part Number
SVEP-MINA1-A-[0.2-50/0.1]
SVEP-MINA1-B-[0.2-50/0.1]
SVEP-MINA1-HA-A-[0.2-50/0.1]
SVEP-MINA1-HA-B-[0.2-50/0.1]
SVEP-MINA1-HASET-A-[0.2-30/0.1]
SVEP-MINA1-HASET-B-[0.2-30/0.1]
SVEP-MINA1-HM-A-[0.2-50/0.1]
SVEP-MINA1-HM-B-[0.2-50/0.1]
SVEP-MINA1-HMSET-A-[0.2-30/0.1]
SVEP-MINA1-HMSET-B-[0.2-30/0.1]
SVEP-MINA2-A-[0.2-50/0.1]
SVEP-MINA2-B-[0.2-50/0.1]
SVEP-MINA2-HA-A-[0.2-50/0.1]
SVEP-MINA2-HA-B-[0.2-50/0.1]
SVEP-MINA2-HASET-A-[0.2-30/0.1]
SVEP-MINA2-HASET-B-[0.2-30/0.1]
SVEP-MINA2-HM-A-[0.2-50/0.1]
SVEP-MINA2-HM-B-[0.2-50/0.1]
SVEP-MINA2-HMSET-A-[0.2-30/0.1]
SVEP-MINA2-HMSET-B-[0.2-30/0.1]
SVEP-MINS1-A-[0.2-50/0.1]
SVEP-MINS1-B-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter Image Cable Type Compatible Amplifier Compatible Motor Specified Length
(m)
1 Piece(s)

9 Days or more

Double-endedFixedMINAS A( MSMA 3A – 08 MQMA 01 – 04 )0.2 ~ 50
1 Piece(s)

9 Days or more

Double-endedMovableMINAS A( MSMA 3A – 08 MQMA 01 – 04 )0.2 ~ 50
1 Piece(s)

9 Days or more

Motor Side Cut OffFixedMINAS A( MSMA 3A – 08 MQMA 01 – 04 )0.2 ~ 50
1 Piece(s)

9 Days or more

Motor Side Cut OffMovableMINAS A( MSMA 3A – 08 MQMA 01 – 04 )0.2 ~ 50
1 Piece(s)

9 Days or more

Motor Side Cut Off (Connector Set)FixedMINAS A( MSMA 3A – 08 MQMA 01 – 04 )0.2 ~ 30
1 Piece(s)

9 Days or more

Motor Side Cut Off (Connector Set)MovableMINAS A( MSMA 3A – 08 MQMA 01 – 04 )0.2 ~ 30
1 Piece(s)

9 Days or more

Amplifier Side Cut OffFixedMINAS A( MSMA 3A – 08 MQMA 01 – 04 )0.2 ~ 50
1 Piece(s)

9 Days or more

Amplifier Side Cut OffMovableMINAS A( MSMA 3A – 08 MQMA 01 – 04 )0.2 ~ 50
1 Piece(s)

9 Days or more

Amplifier Side Cut Off (Connector Set)FixedMINAS A( MSMA 3A – 08 MQMA 01 – 04 )0.2 ~ 30
1 Piece(s)

9 Days or more

Amplifier Side Cut Off (Connector Set)MovableMINAS A( MSMA 3A – 08 MQMA 01 – 04 )0.2 ~ 30
1 Piece(s)

9 Days or more

Double-endedFixedMINAS A( MSMA 10 – 50 MDMA 08 – 75 MHMA 05 – 75 MGMA 03 – 06 MFMA 04 – 45 )0.2 ~ 50
1 Piece(s)

9 Days or more

Double-endedMovableMINAS A( MSMA 10 – 50 MDMA 08 – 75 MHMA 05 – 75 MGMA 03 – 06 MFMA 04 – 45 )0.2 ~ 50
1 Piece(s)

9 Days or more

Motor Side Cut OffFixedMINAS A( MSMA 10 – 50 MDMA 08 – 75 MHMA 05 – 75 MGMA 03 – 06 MFMA 04 – 45 )0.2 ~ 50
1 Piece(s)

9 Days or more

Motor Side Cut OffMovableMINAS A( MSMA 10 – 50 MDMA 08 – 75 MHMA 05 – 75 MGMA 03 – 06 MFMA 04 – 45 )0.2 ~ 50
1 Piece(s)

9 Days or more

Motor Side Cut Off (Connector Set)FixedMINAS A( MSMA 10 – 50 MDMA 08 – 75 MHMA 05 – 75 MGMA 03 – 06 MFMA 04 – 45 )0.2 ~ 30
1 Piece(s)

9 Days or more

Motor Side Cut Off (Connector Set)MovableMINAS A( MSMA 10 – 50 MDMA 08 – 75 MHMA 05 – 75 MGMA 03 – 06 MFMA 04 – 45 )0.2 ~ 30
1 Piece(s)

9 Days or more

Motor Side Cut Off (Connector Set)FixedMINAS A( MSMA 10 – 50 MDMA 08 – 75 MHMA 05 – 75 MGMA 03 – 06 MFMA 04 – 45 )0.2 ~ 50
1 Piece(s)

9 Days or more

Motor Side Cut Off (Connector Set)MovableMINAS A( MSMA 10 – 50 MDMA 08 – 75 MHMA 05 – 75 MGMA 03 – 06 MFMA 04 – 45 )0.2 ~ 50
1 Piece(s)

9 Days or more

Amplifier Side Cut Off (Connector Set)FixedMINAS A( MSMA 10 – 50 MDMA 08 – 75 MHMA 05 – 75 MGMA 03 – 06 MFMA 04 – 45 )0.2 ~ 30
1 Piece(s)

9 Days or more

Amplifier Side Cut Off (Connector Set)MovableMINAS A( MSMA 10 – 50 MDMA 08 – 75 MHMA 05 – 75 MGMA 03 – 06 MFMA 04 – 45 )0.2 ~ 30
1 Piece(s)

9 Days or more

Double-endedFixedMINAS S( MUDS )0.2 ~ 50
1 Piece(s)

9 Days or more

Double-endedMovableMINAS S( MUDS )0.2 ~ 50

Loading...

  1. 1

Basic Information

Supported equipment Servo Application For Encoder Connector Shape Straight
Shield N/A Cable Length Specified Range 0.2 ~ 20

Additional Products in this Category

Complementary Products

Tech Support