(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Motor harness with customizable length.
Part Number
Configured Part Number is shown.
Outline Image |
Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type |
MINAS A (For Motor) | MSMA 3A ~ 08 | (1) For Direct Connection | SVPP-MINA1 | |
MQMA 01 ~ 04 | ||||
MFMA 04 ~ 15 | (2) For Direct Connection | SVPP-MINA2 | ||
MFMA 25 ~ 45 | SVPP-MINA3 | |||
MSMA 10 ~ 25 MDMA 05 ~ 25 | SVPP-MINA4 | |||
MHMA 10 ~ 15 MGMA 03 ~ 09 | ||||
MSMA 30 ~ 50 MDMA 30 ~ 50 | SVPP-MINA5 | |||
MHMA 20 ~ 50 MGMA 12 ~ 45 | ||||
MINAS S (For Motor) MINAS E (For Motor) | MUDS MUMA | (5) For Direct Connection | SVPP-MINS1 | |
MINAS A (For Brake) | MSMA 3A ~ 08 | (3) For Direct Connection | SVPP-MINA1B | |
MQMA 01 ~ 04 | ||||
MSMA 10 ~ 25 MDMA 08 ~ 25 | (4) For Direct Connection | SVPP-MINA2BW | ||
MHMA 10 ~ 15 MGMA 03 ~ 09 | ||||
MFMA 04 ~ 15 | SVPP-MINA3BW | |||
MSMA 30 ~ 50 MDMA 30 ~ 50 | ||||
MHMA 20 ~ 50 MGMA 12 ~ 45 | ||||
MINAS S (For Brake) MINAS E (For Brake) | MUDS MUMA | (3) For Direct Connection *1 | SVPP-MINS1B |
Outline Image Drawing |
Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type |
MINAS A (For Motor) | MSMA 3A ~ 08 MQMA 01 ~ 04 | (5) One-End for Relay | SVPP-MINA1-HM | |
MFMA 04 ~ 15 | (6) One-End for Relay | SVPP-MINA2-HM | ||
MFMA 25 ~ 45 | SVPP-MINA3-HM | |||
MSMA 10 ~ 25 MDMA 05 ~ 25 MHMA 10 ~ 15 MGMA 03 ~ 09 | SVPP-MINA4-HM | |||
MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 20 ~ 50 MGMA 12 ~ 45 | SVPP-MINA5-HM | |||
MINAS A (For Brake) | MSMA 3A ~ 08 MQMA 01 ~ 04 | (7) One-End for Relay | SVPP-MINA1B-HM | |
MSMA 10 ~ 25 MDMA 08 ~ 25 MHMA 10 ~ 15 MGMA 03 ~ 09 | (8) One-End for Relay | SVPP-MINA2B-HM | ||
MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 20 ~ 50 MGMA 12 ~ 45 | SVPP-MINA3B-HM |
Outline Image Drawing |
Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type |
MINAS A (For Motor) | MFMA 04 ~ 15 | (9) For Direct Connection | SVPP-MINA2AL | Can be specified by 0.1 m increments |
MFMA 25 ~ 45 | SVPP-MINA3AL | |||
MSMA 10 ~ 25 MDMA 05 ~ 25 MHMA 10 ~ 15 MGMA 03 ~ 09 | SVPP-MINA4AL | |||
MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 20 ~ 50 MGMA 12 ~ 45 | SVPP-MINA5AL | |||
MINAS A (For Brake) | MSMA 10 ~ 25 MDMA 08 ~ 25 MHMA 10 ~ 15 MGMA 03 ~ 09 MFMA 04 ~ 15 | (10) For Direct Connection | SVPP-MINA2BWAL | |
MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 20 ~ 50 MGMA 12 ~ 45 | SVPP-MINA3BWAL |
Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type |
MINAS A (For Motor) | MFMA 04 ~ 15 | (11) One-End for Relay | SVPP-MINA2AL-HM | Can be specified by 0.1m increments |
MFMA 25 ~ 45 | SVPP-MINA3AL-HM | |||
MSMA 10 ~ 25 MDMA 05 ~ 25 MHMA 10 ~ 15 MGMA 03 ~ 09 | SVPP-MINA4AL-HM | |||
MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 20 ~ 50 MGMA 12 ~ 45 | SVPP-MINA5AL-HM | |||
MINAS A (For Brake) | MSMA 10 ~ 25 MDMA 08 ~ 25 MHMA 10 ~ 15 MGMA 03 ~ 09 MFMA 04 ~ 15 | (12) One-End for Relay | SVPP-MINA2BWAL-HM | |
MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 20 ~ 50 MGMA 12 ~ 45 | SVPP-MINA3BWAL-HM |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
SVPP-MINA1-A-[0.2-50/0.1] |
SVPP-MINA1-B-[0.2-50/0.1] |
SVPP-MINA1-HM-A-[0.2-50/0.1] |
SVPP-MINA1-HM-B-[0.2-50/0.1] |
SVPP-MINA1B-A-[0.2-50/0.1] |
SVPP-MINA1B-B-[0.2-50/0.1] |
SVPP-MINA1B-HM-A-[0.2-50/0.1] |
SVPP-MINA1B-HM-B-[0.2-50/0.1] |
SVPP-MINA2-A-[0.2-50/0.1] |
SVPP-MINA2-B-[0.2-50/0.1] |
SVPP-MINA2-HM-A-[0.2-50/0.1] |
SVPP-MINA2-HM-B-[0.2-50/0.1] |
SVPP-MINA2AL-A-[0.2-50/0.1] |
SVPP-MINA2AL-B-[0.2-50/0.1] |
SVPP-MINA2AL-HM-A-[0.2-50/0.1] |
SVPP-MINA2AL-HM-B-[0.2-50/0.1] |
SVPP-MINA2B-A-[0.2-50/0.1] |
SVPP-MINA2B-B-[0.2-50/0.1] |
SVPP-MINA2B-HM-A-[0.2-50/0.1] |
SVPP-MINA2B-HM-B-[0.2-50/0.1] |
SVPP-MINA2BW-A-[0.2-30/0.1] |
SVPP-MINA2BW-B-[0.2-30/0.1] |
SVPP-MINA2BWAL-A-[0.2-50/0.1] |
SVPP-MINA2BWAL-B-[0.2-50/0.1] |
SVPP-MINA2BWAL-HM-A-[0.2-50/0.1] |
SVPP-MINA2BWAL-HM-B-[0.2-50/0.1] |
SVPP-MINA3-A-[0.2-50/0.1] |
SVPP-MINA3-B-[0.2-50/0.1] |
SVPP-MINA3-HM-A-[0.2-50/0.1] |
SVPP-MINA3-HM-B-[0.2-50/0.1] |
SVPP-MINA3AL-A-[0.2-50/0.1] |
SVPP-MINA3AL-B-[0.2-50/0.1] |
SVPP-MINA3AL-HM-A-[0.2-50/0.1] |
SVPP-MINA3AL-HM-B-[0.2-50/0.1] |
SVPP-MINA3B-A-[0.2-50/0.1] |
SVPP-MINA3B-B-[0.2-50/0.1] |
SVPP-MINA3B-HM-A-[0.2-50/0.1] |
SVPP-MINA3B-HM-B-[0.2-50/0.1] |
SVPP-MINA3BW-A-[0.2-30/0.1] |
SVPP-MINA3BW-B-[0.2-30/0.1] |
SVPP-MINA3BWAL-A-[0.2-50/0.1] |
SVPP-MINA3BWAL-B-[0.2-50/0.1] |
SVPP-MINA3BWAL-HM-A-[0.2-50/0.1] |
SVPP-MINA3BWAL-HM-B-[0.2-50/0.1] |
SVPP-MINA4-A-[0.2-50/0.1] |
SVPP-MINA4-B-[0.2-50/0.1] |
SVPP-MINA4-HM-A-[0.2-50/0.1] |
SVPP-MINA4-HM-B-[0.2-50/0.1] |
SVPP-MINA4AL-A-[0.2-50/0.1] |
SVPP-MINA4AL-B-[0.2-50/0.1] |
SVPP-MINA4AL-HM-A-[0.2-50/0.1] |
SVPP-MINA4AL-HM-B-[0.2-50/0.1] |
SVPP-MINA5-A-[0.2-50/0.1] |
SVPP-MINA5-B-[0.2-50/0.1] |
SVPP-MINA5-HM-A-[0.2-50/0.1] |
SVPP-MINA5-HM-B-[0.2-50/0.1] |
SVPP-MINA5AL-A-[0.2-50/0.1] |
SVPP-MINA5AL-B-[0.2-50/0.1] |
SVPP-MINA5AL-HM-A-[0.2-50/0.1] |
SVPP-MINA5AL-HM-B-[0.2-50/0.1] |
Loading...
Supported equipment | Servo | Shield | N/A | Cable Length Specified Range | 0.2 ~ 20 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy